<BR>Wurth Elektronik - Connectors - Coaxial Connectors - WR-MMCX <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-05-29<br>
<HR>
Copyright: Würth Elektronik
<b>WR-MMCX Right Angle Jack
>NAME
>VALUE
<B>WR-MMCX Right Angle
<br></b>Gender : Plug
>NAME
>VALUE
<b>WR-MMCX SMT Edge Card
<br></b>Gender : Jack
>NAME
>VALUE
PCB Cutout Area
PCB Thickness:1.1mm MAX
PCB Cutout Area
<B>WR-MMCX Straight
<br></b>Gender : Plug
>NAME
>VALUE
<b>WR-MMCX Right Angle
<br></b>Gender : Jack
>NAME
>VALUE
<B>WR-MMCX Straight
<br></b>Gender : Jack
>NAME
>VALUE
<b>WR-MMCX Straight
<br></b>Gender : Jack
>NAME
>VALUE
<b>WR-MMCX Right Angle Jack
<b>WR-MMCX Straight
<br></b>Gender : Jack
<B>WR-MMCX Right Angle
<br></b>Gender : Plug
<B>WR-MMCX Straight
<br></b>Gender : Jack
<b>WR-MMCX SMT Edge Card
<br></b>Gender : Jack
<B>WR-MMCX Straight
<br></b>Gender : Plug
<b>WR-MMCX Right Angle
<br></b>Gender : Jack
>NAME
>VALUE
>NAME
>VALUE
<b>WR-MMCX Right Angle Jack
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-52
<br>Connector Type MMCX
<br>Gender Jack
<br>Orientation Type Right Angle
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGINGPROPERTIES
<br><br>
</b>Qty. 1500
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176661v209%20Family_WR-MMCX_66011102111302.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176661v209%20Family_WR-MMCX_66011102111302.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/MMCX_SMT_JACK_RIGHT_ANGLE_JACK/">https://www.we-online.com/catalog/en/MMCX_SMT_JACK_RIGHT_ANGLE_JACK/</a><p>
Updated by Ella Wu 2020-05-29<br>
2020 (C) Würth Elektronik
<b>WR-MMCX Straight
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-52
<br>Connector Type MMCX
<br>Gender Plug
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>
PACKAGINGPROPERTIES
<br><br>
</b>Qty. 198
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o150577v209%20Family_WR-MMCX_66014002121503.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o150577v209%20Family_WR-MMCX_66014002121503.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-MMCX_66014002121503">https://katalog.we-online.com/en/em/WR-MMCX_66014002121503</a><p>
Updated by Ella Wu 2019-11-01<br>
2019 (C) Würth Elektronik
<b>WR-MMCX SMT Edge Card
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-52
<br>Connector Type MMCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>
PACKAGINGPROPERTIES
<br><br>
</b>Qty. 2000
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o150575v209%20Family_WR-MMCX_66012202111305.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o150575v209%20Family_WR-MMCX_66012202111305.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-MMCX_66012202111305">https://katalog.we-online.com/en/em/WR-MMCX_66012202111305</a><p>
Updated by Ella Wu 2019-11-01<br>
2019 (C) Würth Elektronik
<b>WR-MMCX Right Angle
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-52
<br>Connector Type MMCX
<br>Gender Plug
<br>Orientation Type Right Angle
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>
PACKAGINGPROPERTIES
<br><br>
</b>Qty. 198
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o150576v209%20Family_WR-MMCX_66013002121501.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o150576v209%20Family_WR-MMCX_66013002121501.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-MMCX_66013002121501">https://katalog.we-online.com/en/em/WR-MMCX_66013002121501</a><p>
Updated by Ella Wu 2019-11-01<br>
2019 (C) Würth Elektronik
<b>WR-MMCX Right Angle
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-52
<br>Connector Type MMCX
<br>Gender Jack
<br>Orientation Type Right Angle
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGINGPROPERTIES
<br><br>
</b>Qty. 198
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o150572v209%20Family_WR-MMCX_66011002111501.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o150572v209%20Family_WR-MMCX_66011002111501.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-MMCX_66011002111501">https://katalog.we-online.com/en/em/WR-MMCX_66011002111501</a><p>
Updated by Ella Wu 2019-11-01<br>
2019 (C) Würth Elektronik
<b>WR-MMCX Straight
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-52
<br>Connector Type MMCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>
PACKAGINGPROPERTIES
<br><br>
</b>Qty. 1000
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o150574v209%20Family_WR-MMCX_66012102111404.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o150574v209%20Family_WR-MMCX_66012102111404.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-MMCX_66012102111404">https://katalog.we-online.com/en/em/WR-MMCX_66012102111404</a><p>
Updated by Ella Wu 2019-11-01<br>
2019 (C) Würth Elektronik
<b>WR-MMCX Straight
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-52
<br>Connector Type MMCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>
PACKAGINGPROPERTIES
<br><br>
</b>Qty. 198
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o150573v209%20Family_WR-MMCX_66012002111503.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o150573v209%20Family_WR-MMCX_66012002111503.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-MMCX_66012002111503">https://katalog.we-online.com/en/em/WR-MMCX_66012002111503</a><p>
Updated by Ella Wu 2019-11-01<br>
2019 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.