<BR>Wurth Elektronik - REDCUBE - REDCUBE PRESS-FIT - WP-SHFU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-09-30<br>
<HR>
Copyright: Würth Elektronik
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M5 , 16pins
<br>Max Height = 12.5mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M8 , 25pins
<br>Max Height = 20.5mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M5 , 9pins
<br>Max Height = 12mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M8 , 25pins
<br>Max Height = 20.5mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M3 , 9pins
<br>Max Height = 7.5mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M5 , 9pins
<br>Max Height = 12mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M10 , 36pins
<br>Max Height = 24mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M10 , 36pins
<br>Max Height = 24mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M5 , 16pins
<br>Max Height = 12.5mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M6 , 25pins
<br>Max Height = 15.5mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M3 , 9pins
<br>Max Height = 7.5mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M4 , 9pins
<br>Max Height = 9mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M6 , 25pins
<br>Max Height = 15.5mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M4 , 9pins
<br>Max Height = 9mm
>NAME
>VALUE
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M8 , 25pins
<br>Max Height = 20.5mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M5 , 16pins
<br>Max Height = 12.5mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M8 , 25pins
<br>Max Height = 20.5mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M3 , 9pins
<br>Max Height = 7.5mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M5 , 9pins
<br>Max Height = 12mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M5 , 9pins
<br>Max Height = 12mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M10 , 36pins
<br>Max Height = 24mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M4 , 9pins
<br>Max Height = 9mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M10 , 36pins
<br>Max Height = 24mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M5 , 16pins
<br>Max Height = 12.5mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M6 , 25pins
<br>Max Height = 15.5mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M3 , 9pins
<br>Max Height = 7.5mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M6 , 25pins
<br>Max Height = 15.5mm
<b>WP-SHFU External thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M4 , 9pins
<br>Max Height = 9mm
>NAME
>VALUE
<b> WP-SHFU REDCUBE PRESS-FIT with external thread
<br>
<br> Applications
<br>
<br></b>High current Wire-to-Board connections up to 500 A
<br>Mounting of copper bars on PCBs
<br>Installation of laminated fuses
<br>Suitable for rough environmental conditions
<br>
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o55769v209%20Family_WP-SHFU.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55769v209%20Family_WP-SHFU.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WP-SHFU_FULL_PLAIN/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/katalog/em/WP-SHFU_FULL_PLAIN</a><p>
Updated by Ella Wu 2022-09-30
<br>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.