<BR>Wurth Elektronik - REDCUBE - REDCUBE PLUG - WP-PLUG<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-08-18<br>
<HR>
Copyright: Würth Elektronik
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for chemical surfaces
<br> 12pins
<br>Max Height = 18.1mm
>NAME
>VALUE
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for chemical surfaces
<br> 8pins
<br>Max Height = 18.1mm
>NAME
>VALUE
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for chemical surfaces
<br> 8pins
<br>Max Height = 18.1mm
>NAME
>VALUE
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for HAL
<br> 8pins
<br>Max Height = 18.1mm
>NAME
>VALUE
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for HAL
<br> 8pins
<br>Max Height = 18.1mm
>NAME
>VALUE
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for HAL
<br> 12pins
<br>Max Height = 18.1mm
>NAME
>VALUE
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for chemical surfaces
<br> 8pins
<br>Max Height = 18.1mm
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for HAL
<br> 8pins
<br>Max Height = 18.1mm
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for chemical surfaces
<br> 12pins
<br>Max Height = 18.1mm
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for chemical surfaces
<br> 8pins
<br>Max Height = 18.1mm
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for HAL
<br> 8pins
<br>Max Height = 18.1mm
<b>WP-PLUG REDCUBE Direct Plug Terminal
<br></b>Drill hole specification for HAL
<br> 12pins
<br>Max Height = 18.1mm
>NAME
>VALUE
<b> WP-PLUG REDCUBE Direct Plug Terminal
<br>
<br>Applications
<br>
<br></b>Reversible high current Wire-to-Board connections
<br> Tool-free and screwless connections
<br> Mounting in very tight spaces
<br> Mounting areas with difficult access
<br> Battery charger
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Color Black; Blue; Red
<br>Insulator Material PBT
<br>Contact Material Copper Alloy
<br>Contact Plating Tin
<br>Plastic Housing Flammability Rating UL94 V-0
<br>Execution Press-Fit
<br>Contact Resistance 1 mΩ
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -45 up to +125 °C
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 120 A
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bulk
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o84536v209%20Family_WP-PLUG_7464000.jpg"Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o84536v209%20Family_WP-PLUG_7464000.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WP-PLUG_DIRECT_PLUG">https://www.we-online.com/catalog/en/WP-PLUG_DIRECT_PLUG</a><p>
Updated by Ella Wu 2021-08-18
<br>2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.