<BR>Wurth Elektronik - Power Magnetics - Transformers For AC/DC Converter - WE-UOST<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-UOST Universal Offline Standard Transformers</b><br>
<BR>EE16/8/5 THT12 Pin
>NAME
>VALUE
6
7
12
1
<B>WE-UOST Universal Offline Standard Transformers</b><br>
<BR>EE16/8/5 THT12 Pin
>NAME
>VALUE
N1
N2
N3
N4
<b> WE-UOST Universal Offline Standard Transformer
<br>
<br><b> Characteristics
<br>
<br> </b></b> Input voltage range 85–265 VAC (125–375 VDC)
<br> Output power 12–16 W
<br> Designed to comply with EN61558-2-16: Reinforced insulation
<br> Creepage and clearance distance >6.5 mm
<br> Insulation test voltage 4 kVAC
<br> For SMD assembly
<br>
<br>
<br><b> Applications
<br>
<br></b> SMPS with power up to 16 W
<br> Auxiliary power supplies
<br> Usable with all low power AC/DC ICs like LT3798/99, UCC28610, ViPER & Tiny/Link Switch
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14889v209%20Family_WE-UOST_Universal.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14889v209%20Family_WE-UOST_Universal.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-UOST">https://katalog.we-online.com/en/pbs/WE-UOST</a><p>
Updated by Yingchun,Shan 2019-08-26<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.