<BR>Wurth Elektronik - EMC Components - Ferrites For PCB Assembly - WE-UKW<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<B>WE-UKW EMI Suppression 6-Hole Ferrite Bead
>NAME
>VALUE
>NAME
>VALUE
<b>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<br>
<br>
<br>Characteristics
<br>
<br></b> Impedance will increase with more turns, available in 1 to 3 turns
<br> 4 different materials available for perfect interference suppression
<br> Also available ready-bent or in individual length
<br> Maximum current capability is 3 A / 5 A (short-time)
<br> Operating temperature: –25 ºC to +125 ºC
<br>
<br>
<br><b> Applications
<br>
<br></b> Protection against radio frequency interferences
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14887v209%20Family_WE-UKW_6LOCH.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14887v209%20Family_WE-UKW_6LOCH.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-UKW/S">http://katalog.we-online.de/en/pbs/WE-UKW/S</a><p>
</b>Created by Ella Wu 2019-01-02<br>
</b>2019 (C) Wurth Elektronik
<b>WE-UKW EMI Suppression 6-Hole Ferrite Bead
<br>
<br>
<br>Characteristics
<br>
<br></b> Impedance will increase with more turns, available in 1 to 3 turns
<br> 4 different materials available for perfect interference suppression
<br> Also available ready-bent or in individual length
<br> Maximum current capability is 3 A / 5 A (short-time)
<br> Operating temperature: –25 ºC to +125 ºC
<br>
<br>
<br><b> Applications
<br>
<br></b> Protection against radio frequency interferences
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14887v209%20Family_WE-UKW_6LOCH.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14887v209%20Family_WE-UKW_6LOCH.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-UKW/S">http://katalog.we-online.de/en/pbs/WE-UKW/S</a><p>
</b>Created by Ella Wu 2019-01-02<br>
</b>2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.