<BR>Wurth Elektronik - Power Magnetics - Dual Coil Power Inductors - WE-TDC HV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-TDC HV SMD Coupled Inductor<br></b>
<pre> <b><font size="4">Size: </b>8038
>NAME
>VALUE
1
2
3
4
<b> <br><b>WE-TDC HV SMD Coupled Inductor<br></b>
<pre> <b><font size="4">Size: </b>8018
>NAME
>VALUE
1
2
3
4
<b> <br><b>WE-TDC HV SMD Coupled Inductor<br></b>
<pre> <b><font size="4">Size: </b>8018
<b> <br><b>WE-TDC HV SMD Coupled Inductor<br></b>
<pre> <b><font size="4">Size: </b>8038
>NAME
>VALUE
1
2
<b>WE-TDC HV SMD Coupled Inductor</b><br>
<br>
<br>
<br><b> Characteristics</b><br>
<br>Low profile coupled inductor with 2.0kV Isolation<br>
<br>Low losses and low Leakage Inductance<br>
<br>Magnetical shielded<br>
<br>1:1 Transformer<br>
<br>Operation temperature: -40°C to +125°C<br>
<br>Functional Isolation for a working voltage or 250VRMS<br>
<br>
<br><b> Applications</b><br>
<br> High density Isolated converter application (e.g. Flyback converter) <br>
<br>Buck, Boost, Sepic, Zeta, CUK Converter<br>
<br>Switching regulator with secondary unregulated output voltage<br>
<br>
<br><br><b> Note: The "VALUE"shown in the symbol and packaging is the Inductance for L1,L2=L1<br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14862v209%20Family_WE-TDC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14862v209%20Family_WE-TDC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-TDCHV">https://katalog.we-online.com/en/pbs/WE-TDCHV</a><p>
</b>Updated by Yingchun,Shan 2019-08-15<br>
</b>2019 (C) Wurth Elektronik
<b>WE-TDC HV SMD Coupled Inductor</b><br>
<br>
<br>
<br><b> Characteristics</b><br>
<br>Low profile coupled inductor with 2.0kV Isolation<br>
<br>Low losses and low Leakage Inductance<br>
<br>Magnetical shielded<br>
<br>1:1 Transformer<br>
<br>Operation temperature: -40°C to +125°C<br>
<br>Functional Isolation for a working voltage or 250VRMS<br>
<br>
<br><b> Applications</b><br>
<br> High density Isolated converter application (e.g. Flyback converter) <br>
<br>Buck, Boost, Sepic, Zeta, CUK Converter<br>
<br>Switching regulator with secondary unregulated output voltage<br>
<br>
<br><br><b> Note: The "VALUE"shown in the symbol and packaging is the Inductance for L1,L2=L1<br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14862v209%20Family_WE-TDC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14862v209%20Family_WE-TDC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-TDCHV">https://katalog.we-online.com/en/pbs/WE-TDCHV</a><p>
</b>Updated by Yingchun,Shan 2019-08-15<br>
</b>2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.