<BR>Wurth Elektronik - EMC Components - Ferrites For PCB Assembly - WE-PBF<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-08-17<br>
<HR>
Copyright: Würth Elektronik
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 4030, SMT, 2pins
<br>L X W X H X FI=5mmX3mmX3.1mmX1.5mm
>NAME
>VALUE
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 4030, SMT, 2pins
<br>L X W X H X FI=4mmX3mmX2.5mmX1.3mm
>NAME
>VALUE
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 8530, SMT, 2pins
<br>L X W X H X FI=8.5mmX3mmX2.55mmX1.45mm
>NAME
>VALUE
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 3029, SMT, 2pins
<br>L X W X H X FI=3.1mmX2.9mmX2.41mmX0.8mm
>NAME
>VALUE
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 7847, SMT, 2pins
<br>L X W X H X FI=7.8mmX4.75mmX3mmX1.45mm
>NAME
>VALUE
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 4030, SMT, 2pins
<br>L X W X H X FI=4mmX3mmX2.5mmX1.3mm
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 4030, SMT, 2pins
<br>L X W X H X FI=5mmX3mmX3.1mmX1.5mm
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 3029, SMT, 2pins
<br>L X W X H X FI=3.1mmX2.9mmX2.41mmX0.8mm
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 8530, SMT, 2pins
<br>L X W X H X FI=8.5mmX3mmX2.55mmX1.45mm
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead</b>
<br><br></b> Size: 7847, SMT, 2pins
<br>L X W X H X FI=7.8mmX4.75mmX3mmX1.45mm
>NAME
>VALUE
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead
<br><b> Characteristics
<br>
<br></b></b> Flat wire
<br> Suitable for applications with high currents up to 6 A
<br> Glued version: High mechanical stability
<br> Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Voltage supply for high load current
<br> Glued version: Especially for applications with permanent vibrations
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14824v209%20Family_WE-PBF.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14824v209%20Family_WE-PBF.jpg" width="320"></a><p>
<br>
Details see: <a href="https://www.we-online.com/catalog/en/WE-PBF">https://www.we-online.com/catalog/en/WE-PBF</a><p>
Updated by Ella Wu 2021-08-17<br>
20121 (C) Wurth Elektronik
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead
<br><b> Characteristics
<br>
<br></b></b> Flat wire
<br> Suitable for applications with high currents up to 6 A
<br> Glued version: High mechanical stability
<br> Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Voltage supply for high load current
<br> Glued version: Especially for applications with permanent vibrations
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14824v209%20Family_WE-PBF.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14824v209%20Family_WE-PBF.jpg" width="320"></a><p>
<br>
Details see: <a href="https://www.we-online.com/catalog/en/WE-PBF">https://www.we-online.com/catalog/en/WE-PBF</a><p>
Updated by Ella Wu 2021-08-17<br>
20121 (C) Wurth Elektronik
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead
<br><b> Characteristics
<br>
<br></b></b> Flat wire
<br> Suitable for applications with high currents up to 6 A
<br> Glued version: High mechanical stability
<br> Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Voltage supply for high load current
<br> Glued version: Especially for applications with permanent vibrations
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14824v209%20Family_WE-PBF.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14824v209%20Family_WE-PBF.jpg" width="320"></a><p>
<br>
Details see: <a href="https://www.we-online.com/catalog/en/WE-PBF">https://www.we-online.com/catalog/en/WE-PBF</a><p>
Updated by Ella Wu 2021-08-17<br>
20121 (C) Wurth Elektronik
<b>WE-PBF Flat Wire High Current SMT Ferrite Bead
<br><b> Characteristics
<br>
<br></b></b> Flat wire
<br> Suitable for applications with high currents up to 6 A
<br> Glued version: High mechanical stability
<br> Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Voltage supply for high load current
<br> Glued version: Especially for applications with permanent vibrations
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14824v209%20Family_WE-PBF.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14824v209%20Family_WE-PBF.jpg" width="320"></a><p>
<br>
Details see: <a href="https://www.we-online.com/catalog/en/WE-PBF">https://www.we-online.com/catalog/en/WE-PBF</a><p>
Updated by Ella Wu 2021-08-17<br>
20121 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.