<BR>Wurth Elektronik - Passive Components - EMC Components - Common Mode Chokes for Mains Power Lines - WE-LF<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-06-02<br>
<HR>
Copyright: Würth Elektronik
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: LH, THT, 4pins
<br>DXH = 28.5mmX17mm
>VALUE
>NAME
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: MH, THT, 4pins
<br>DXH = 23mmX14.5mm
>VALUE
>NAME
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: XV, THT, 4pins
<br>LXWXH = 32.5mmX21.5mmX35.5mm
>NAME
>VALUE
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: XH, THT, 4pins
<br>DXH = 33.5mmX20mm
>VALUE
>NAME
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: SV, THT, 4pins
<br>LXWXH = 18.5mmX13.5mmX20.5mm
>VALUE
>NAME
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: LV, THT, 4pins
<br>LXWXH = 26.5mmX18.46mmX30.5mm
>VALUE
>NAME
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: SH, THT, 4pins
<br>DXH = 18mmX13mm
>VALUE
>NAME
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: MV, THT, 4pins
<br>LXWXH = 24.5mmX17mmX29mm
>VALUE
>NAME
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: LH, THT, 4pins
<br>DXH = 28.5mmX17mm
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: XH, THT, 4pins
<br>DXH = 33.5mmX20mm
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: XV, THT, 4pins
<br>LXWXH = 32.5mmX21.5mmX35.5mm
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: MH, THT, 4pins
<br>DXH = 23mmX14.5mm
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: SV, THT, 4pins
<br>LXWXH = 18.5mmX13.5mmX20.5mm
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: MV, THT, 4pins
<br>LXWXH = 24.5mmX17mmX29mm
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: LV, THT, 4pins
<br>LXWXH = 26.5mmX18.46mmX30.5mm
<B>WE-LF Common Mode Power Line Choke
<BR></B>Size: SH, THT, 4pins
<br>DXH = 18mmX13mm
>NAME
>VALUE
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LF/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-LF</a><p>
Updated by Ella Wu 2023-06-02<br>
2023 (C) Wurth Elektronik
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LF/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-LF</a><p>
Updated by Ella Wu 2023-06-02<br>
2023 (C) Wurth Elektronik
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LF/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-LF</a><p>
Updated by Ella Wu 2023-06-02<br>
2023 (C) Wurth Elektronik
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LF/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-LF</a><p>
Updated by Ella Wu 2023-06-02<br>
2023 (C) Wurth Elektronik
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LF/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-LF</a><p>
Updated by Ella Wu 2023-06-02<br>
2023 (C) Wurth Elektronik
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LF/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-LF</a><p>
Updated by Ella Wu 2023-06-02<br>
2023 (C) Wurth Elektronik
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LF/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-LF</a><p>
Updated by Ella Wu 2023-06-02<br>
2023 (C) Wurth Elektronik
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-LF">https://katalog.we-online.de/en/pbs/WE-LF</a><p>
Updated by Ella Wu 2019-05-30<br>
2019 (C) Wurth Elektronik
<b>WE-LF Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Easy assembling due to 4 pin housing
<br>Compact and small size
<br>4 soldering pins for perfect mechanical decoupling
<br>Toroidal core choke with sector winding
<br>High interference suppression for common mode interferences in low and middle frequency ranges
<br>Low stray field
<br>Operating temperature: -40 °C bis 125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>Certified according IEC 60938-2
<br>
<br><b> Applications
<br>
<br></b> Power line filter
<br>Power electronics
<br>SMPS
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14802v209%20WE-LF_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-LF/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-LF</a><p>
Updated by Ella Wu 2023-06-02<br>
2023 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.