<BR>Wurth Elektronik - Automotive - Single Coil Power Inductors - WE-HCIT<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b>WE-HCIT THT High Current Inductor
<br></b>size: 1010
<BR>L X W X H = 10.1mm X 10.1mm X 9.7mm
>NAME
>VALUE
<b>WE-HCIT THT High Current Inductor
<br></b>size: 1008
<BR>L X W X H = 10.1mm X 10.1mm X 8.1mm
>NAME
>VALUE
<b>WE-HCIT THT High Current Inductor
<br></b>size: 1010
<BR>L X W X H = 10.1mm X 10.1mm X 9.7mm
<b>WE-HCIT THT High Current Inductor
<br></b>size: 1008
<BR>L X W X H = 10.1mm X 10.1mm X 8.1mm
>NAME
>VALUE
<b>WE-HCIT THT High Current Inductor
<br>
<br>Characteristics
<br>
<br></b>AECQ200 Qualification
<br>THT design for better stability against vibration
<br>High current capability up to 28A
<br>Very low RDC (0.44-0.88Ω)
<br>Wide range operating temperature from -40 to +150°C -> AECQ 200 Grade 1
<br>Soft saturation behavior
<br>
<br><b> Applications
<br>
<br></b>DC-DC converter for infotainment/communication systems
<br>EMI suppression for motors (Seating / Electrical mirrors / Windshield)
<br>Power applications / Battery management systems
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o153358v209%20Family_WE-HCIT_78432010005.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o153358v209%20Family_WE-HCIT_78432010005.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/am/WE-HCIT">https://katalog.we-online.com/en/am/WE-HCIT</a><p>
Updated By Ella Wu 2019-09-09<br>
2019 (C) Wurth Elektronik
<b>WE-HCIT THT High Current Inductor
<br>
<br>Characteristics
<br>
<br></b>AECQ200 Qualification
<br>THT design for better stability against vibration
<br>High current capability up to 28A
<br>Very low RDC (0.44-0.88Ω)
<br>Wide range operating temperature from -40 to +150°C -> AECQ 200 Grade 1
<br>Soft saturation behavior
<br>
<br><b> Applications
<br>
<br></b>DC-DC converter for infotainment/communication systems
<br>EMI suppression for motors (Seating / Electrical mirrors / Windshield)
<br>Power applications / Battery management systems
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o153358v209%20Family_WE-HCIT_78432010005.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o153358v209%20Family_WE-HCIT_78432010005.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/am/WE-HCIT">https://katalog.we-online.com/en/am/WE-HCIT</a><p>
Updated By Ella Wu 2019-09-09<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.