<BR>Wurth Elektronik - EMC Components - Common Mode Chokes for Low Voltage and Data Lines - WE-CMDC<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021b, 2021-05-05<br>
<HR>
Copyright: Würth Elektronik
<b>WE-CMDC Common Mode Data Line Filter
<br>
</b><br>Size: 1211, SMT, 4pins
<br>L X W X H X FI = 12mm X 11mm X 6mm X 2.3mm
>NAME
>VALUE
<b>WE-CMDC Common Mode Data Line Filter
<br>
</b><br>Size: 1211, SMT, 4pins
<br>L X W X H X FI = 12mm X 11mm X 6mm X 2.3mm
>NAME
>VALUE
<b> WE-CNSW SMD Common Mode Line Filter
<br>
<br>Characteristics
<br>
<br></b> High current up to 8 A
<br> High impedance up to 1500 Ω
<br>Low profile in SMT construction
<br> Compact case
<br> AEC-Q200 qualification
<br>
<br>
<br><b> Applications
<br>
<br></b>DC/DC converter
<br> DC low voltage power lines
<br> Data and signal lines
<br>Power supply systems
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o182610v209%20744237xxx_group.jpg">
<img src="https://www.we-online.com/catalog/media/o182610v209%20744237xxx_group.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-CMDC">https://www.we-online.com/catalog/en/WE-CMDC</a><p>
Updated by Ella Wu 2021-05-05<br>
2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.