<BR>Wurth Elektronik - EMC Components - Common Mode Chokes for Mains Power Lines - WE-CMB HV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
<B>WE-CMB HV Common Mode Power Line Choke
>NAME
>VALUE
<b>WE-CMB HV Common Mode Power Line Choke<BR>
<br>
<br>
Characteristics
<br><br>
</b>Application up to 760 VAC
<br>High permeability MnZn core material
<br>Improved insulation through plastic case and winding spacer
<br>Design according to EN 60938-2
<br>Air and creepage distances ≥ 7 mm
<br>Same land pattern like our CMB Series size XL and CMBNC Series XXL
<br>Up to 22 A rated current
<br>Up to 38 dB attenuation
<br>Suppression frequency range: 5 kHz to 5 MHz
<br>Operating temperature: -40 °C to +125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>
<br>
<br>
<b>Applications
<br><br>
</b>Power electronics
<br>Power line in- and output filter
<br>Radio interference suppression in motors
<br>Suppression for common mode noise
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o55381v209%20Family_WE-CMBHV_XL-XXL.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o55381v209%20Family_WE-CMBHV_XL-XXL.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-CMBHV">https://katalog.we-online.de/en/pbs/WE-CMBHV</a><p>
Updated by Ella Wu 2019-05-29 <br>
2019 (C) Wurth Elektronik
<b>WE-CMB HV Common Mode Power Line Choke<BR>
<br>
<br>
Characteristics
<br><br>
</b>Application up to 760 VAC
<br>High permeability MnZn core material
<br>Improved insulation through plastic case and winding spacer
<br>Design according to EN 60938-2
<br>Air and creepage distances ≥ 7 mm
<br>Same land pattern like our CMB Series size XL and CMBNC Series XXL
<br>Up to 22 A rated current
<br>Up to 38 dB attenuation
<br>Suppression frequency range: 5 kHz to 5 MHz
<br>Operating temperature: -40 °C to +125 °C
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category: 40/125/21
<br>
<br>
<br>
<b>Applications
<br><br>
</b>Power electronics
<br>Power line in- and output filter
<br>Radio interference suppression in motors
<br>Suppression for common mode noise
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o55381v209%20Family_WE-CMBHV_XL-XXL.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o55381v209%20Family_WE-CMBHV_XL-XXL.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-CMBHV">https://katalog.we-online.de/en/pbs/WE-CMBHV</a><p>
Updated by Ella Wu 2019-05-29 <br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.