<BR>Wurth Elektronik - Capacitors - Aluminium Polymer Capacitors - WCAP-PHLE<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-05-06<br>
<HR>
Copyright: Würth Elektronik
<B>WCAP-PHLE Aluminum Polymer Capacitors
</B><BR><BR>
Size: 7.3X4.3X1.9(LXWXH), SMT, 2pins
>NAME
>VALUE
+
+
<B>WCAP-PHLE Aluminum Polymer Capacitors
</B><BR><BR>
Size: 7.3X4.3X1.9(LXWXH), SMT, 2pins
C_POLARIZED
>NAME
>VALUE
+
<b>WCAP-PHLE Aluminum Polymer Capacitors </B><BR><BR>
<B>Low ESR </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low ESR product series
<BR>High ripple current capability
<BR>Low profile
<BR>Mounting style: H-Chip SMT
<BR>Capacitance range: 100 µF ‒ 560 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 2 ‒ 6.3 V(DC)
<BR>Operating temperature: -55 °C up to +105 °C
<BR>Endurance: 2000h @ +105 °C
<BR>Dimensions (LxWxH) in mm: 7.3 x 4.3 x 1.9
<BR>Recommended soldering: Reflow soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Noise suppression
<BR>Input and output capacitor for DC/DC converter
<BR>e.g. USB charger, smart meter, power bank, server, SSD
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o135450v209%20Family_WCAP-PH_xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o135450v209%20Family_WCAP-PH_xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-PHLE/">https://www.we-online.com/catalog/en/WCAP-PHLE/</a><p>
Updated by Ella Wu 2021-05-06
<br>2021(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.