<BR>Wurth Elektronik - Power Modules - Isolated Converter - MagI³C-VISM <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br><BR><br>
<HR>
Eagle Version 9, Library Revision 2019a, 2019-09-19<br>
<HR>
Copyright: Würth Elektronik
<B>MagI³C-VISM Variable Isolated SIP Module
<br></b>Size : SIP-8
>NAME
>VALUE
<B>MagI³C-VISM Variable Isolated SIP Module
<br></b>Size : SIP-8
>VALUE
>NAME
<b>MagI³C-VISM Variable Isolated SIP Module<br></B>
<br>
<b>Characteristics<br></b>
<br>Simplest design (no transformer design know how required)
<br>Leaded through-hole package for easy manufacturing and prototyping
<br>Stand alone solution (CIN and COUT integrated, no external components)
<br>Only one external resistor required to set the VOUT
<br>ON / OFF control Pin
<br>Static and dynamic power Boost
<br>Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
<br>Industrial standard package and pin configuration
<br>Low conducted and radiated EMI (compliant to EN55032 class B / CISPR-32)
<br>IEC/EN/UL60950 & IEC/EN/UL62368 certified
<br>
<br><b>Applications<br></b>
<br>Data acquisition
<br>Test and measurement systems
<br>Interface and microcontroller supply
<br>Industrial control
<br>
<br>
</b><br><a href="https://katalog.we-online.com/media/images/v2/o124985v209%20Family_WE-VISM_17791063215.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o124985v209%20Family_WE-VISM_17791063215.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VISM">https://katalog.we-online.com/en/pm/MAGIC-VISM</a><p>
</b>
Updated by Ella Wu ,2019-09-19<br>
</b>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.