<BR>Wurth Elektronik - Assembly - SMT Spacers - WA-SMSR<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-06-09<br>
<HR>
Copyright: Würth Elektronik
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 2.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 3.1mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 4.1mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 4.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 3.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 6.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 5.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 7.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 5.1mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 9.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 11.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 10.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 8.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 4.1mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 4.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 3.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 3.1mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 2.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 5.1mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 6.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 7.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 5.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 11.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 9.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 8.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 10.6mm
>VALUE
>NAME
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 2.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 3.1mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 4.1mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 3.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 4.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 6.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 5.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 7.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 5.1mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 9.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 10.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 11.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2
<BR></B>Hole diameter = 3.2mm
<br>Pin Length= 8.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 4.1mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 4.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 3.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 3.1mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 2.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 5.1mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 6.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 7.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 5.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 9.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 11.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 8.6mm
<B>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3
<BR></B>Thread M3
<br>Pin Length= 10.6mm
>NAME
>VALUE
<B><b>WA-SMSR SMT Steel Spacer Reverse with through hole Ø 3.2</B>
<br>
<br><b> Applications
<br>
</b></b>
<br>SMT Reverse Spacer for top layer soldering and bottom side assembly
<br> For distances from 1 to 10 mm (when using standard pcb-thickness of 1.6 mm)
<br> fast and precise process
<br> Strong holding forces and torques
<br> Highest process reliability
<br> Instant removable Polyimide Tape
<br>
<br>
<b>
Properties
</b><br>
<br>Material Steel
<br>Surface Tin
<br>Ø f 3.2 mm
<br>Solder Paste Thickness 150 µm
<br>
<br>
<b>General Information
<br><br>
</b>Operating Temperature -55 up to +150 °C
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o84524v209%20Family_WA-SMSR_9775xxxx60_no_thread.jpg">
<img src="https://www.we-online.com/catalog/media/o84524v209%20Family_WA-SMSR_9775xxxx60_no_thread.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMSR_SMD_STEEL_SPACER_3_2_INTERNAL_NON_STOP/">https://www.we-online.com/catalog/en/SMSR_SMD_STEEL_SPACER_3_2_INTERNAL_NON_STOP/</a><p>
Updated by Ella Wu 2021-06-09<br>
2021 (C) Wurth Elektronik
<B><b>WA-SMSR SMT Steel Spacer Reverse with internal Thread M3</B>
<br>
<br><b> Applications
<br>
</b></b>
<br>SMT Reverse Spacer for top layer soldering and bottom side assembly
<br> For distances from 1 to 10 mm (when using standard pcb-thickness of 1.6 mm)
<br> fast and precise process
<br> Strong holding forces and torques
<br> Highest process reliability
<br> Instant removable Polyimide Tape
<br>
<br>
<b>
Properties
</b><br>
<br>Material Steel
<br>Surface Tin
<br>Ti M3
<br>Solder Paste Thickness 150 µm
<br>Tightening Torque (Value) 0.5 N*m
<br>
<br>
<b>General Information
<br><br>
</b>Operating Temperature -55 up to +150 °C
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o84522v209%20Family_WA-SMSR_9775xxxx60.jpg">
<img src="https://www.we-online.com/catalog/media/o84522v209%20Family_WA-SMSR_9775xxxx60.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMSR_SMD_STEEL_SPACER_M3_THREAD_INTERNAL">https://www.we-online.com/catalog/en/SMSR_SMD_STEEL_SPACER_M3_THREAD_INTERNAL</a><p>
Updated by Ella Wu 2021-06-09<br>
2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.