<BR>Wurth Elektronik - Assembly - SMT Spacers - WA-SMSE<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-06-09<br>
<HR>
Copyright: Würth Elektronik
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 5mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 9mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 6mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 10mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 8mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 7mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 14mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 11mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 15mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 12mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 13mm
>NAME
>VALUE
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 5mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 6mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 9mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 7mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 10mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 8mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 14mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 11mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 12mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 15mm
<B>WA-SMSE SMT Steel Spacer, M3 Thread External
<BR></B>Thread M3
<br>Pin Length= 13mm
>NAME
>VALUE
<B>WA-SMSE Steel Spacer with external thread M3
<br>
<br>
Applications
<br></b>
<br> Attachment above the PCB by using a nut
<br> For distance from 5 to 15 mm
<br> Fast and precise process
<br> Strong holding forces and torques
<br> Highest process reliability
<br>
<br>
<b>
General Information
<br></b>
<br>Operating Temperature -55 up to +150 °C
<br>
<br>
<b>Properties
</b><br>
<br>Thread M3
<br>Material Steel
<br>Surface Tin
<br>Solder Paste Thickness 150 µm
<br>Tightening Torque (Value) 0.5 N*m
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o56317v209%20WA_SMSE_9771080360R.jpg">
<img src="https://www.we-online.com/catalog/media/o56317v209%20WA_SMSE_9771080360R.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/SMSE_SMD_STEEL_SPACER_M3_THREAD_EXTERNAL">https://www.we-online.com/catalog/en/SMSE_SMD_STEEL_SPACER_M3_THREAD_EXTERNAL</a><p>
Updated by Ella Wu , 2021-06-09<BR>
2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.