<BR>Wurth Elektronik - Capacitors - Film Capacitors - WCAP-FTBE<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-03-11<br>
<HR>
Copyright: Würth Elektronik
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X14X23.5(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X13X22(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X18X26(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X10X19(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,22.5X26X7X16.5(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR>Film Capacitors,22.5X26X9X18(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X5X11(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X6X12(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X12X21(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,22.5X26X6X15(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,37.5X42X17X30(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X8.5X15(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X7X13(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,37.5X42X20.5X34(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,37.5X42X31X43(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X15X24.5(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,27.5X31X11X20(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,10X13X5.0X11(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,7.5X10.5X5X11(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,10X13X5.5X11(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBE</B><BR> Film Capacitors,7.5X10.5X6X12(PitchXLXWXH)
>NAME
>VALUE
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X14X23.5(PitchXLXWXH)
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X13X22(PitchXLXWXH)
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X10X19(PitchXLXWXH)
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X18X26(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,22.5X26X7X16.5(PitchXLXWXH)
<B>WCAP-FTBE</B><BR>Film Capacitors,22.5X26X9X18(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X12X21(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X5X11(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X6X12(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,22.5X26X6X15(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,37.5X42X17X30(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X8.5X15(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,15X18X7X13(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,37.5X42X20.5X34(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,37.5X42X31X43(PitchXLXWXH)
<B>WCAP-FTBP</B><BR> Film Capacitors,27.5X31X15X24.5(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,27.5X31X11X20(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,10X13X5.0X11(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,7.5X10.5X5X11(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,10X13X5.5X11(PitchXLXWXH)
<B>WCAP-FTBE</B><BR> Film Capacitors,7.5X10.5X6X12(PitchXLXWXH)
>NAME
>VALUE
<b>WCAP-FTBE Film Capacitors</B><BR><BR>
<B>Boxed Type Metallized Polyester </B><BR><BR>
<B>Characteristics</B><BR>
<BR>General purpose product series with max. operating temperature of +85 °C
<BR>Self-healing properties
<BR>High voltage and volumetric capacity possible
<BR>Mounting style: Boxed THT
<BR>Dielectric: Polyester
<BR>Capacitance range: 10 nF ‒ 6.8 µF
<BR>Capacitance tolerance: ±10 %
<BR>Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
<BR>Operating temperature: -40 °C up to + 85 °C
<BR>Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Filtering
<BR>Smoothing
<BR>e.g. Monitor, electrical ballast
<BR>
<BR><BR>
<B>P15=Pitch 15</B>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-FTBE/">https://www.we-online.com/catalog/en/WCAP-FTBE/</a><p>
<br>Updated by yingchun,Shan;2020-03-11
<br>2020(C) Würth Elektronik
<b>WCAP-FTBE Film Capacitors</B><BR><BR>
<B>Boxed Type Metallized Polyester </B><BR><BR>
<B>Characteristics</B><BR>
<BR>General purpose product series with max. operating temperature of +85 °C
<BR>Self-healing properties
<BR>High voltage and volumetric capacity possible
<BR>Mounting style: Boxed THT
<BR>Dielectric: Polyester
<BR>Capacitance range: 10 nF ‒ 6.8 µF
<BR>Capacitance tolerance: ±10 %
<BR>Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
<BR>Operating temperature: -40 °C up to + 85 °C
<BR>Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Filtering
<BR>Smoothing
<BR>e.g. Monitor, electrical ballast
<BR>
<BR><BR>
<B>P37.5=Pitch 37.5</B>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-FTBE/">https://www.we-online.com/catalog/en/WCAP-FTBE/</a><p>
<br>Updated by yingchun,Shan;2020-03-11
<br>2020(C) Würth Elektronik
<b>WCAP-FTBE Film Capacitors</B><BR><BR>
<B>Boxed Type Metallized Polyester </B><BR><BR>
<B>Characteristics</B><BR>
<BR>General purpose product series with max. operating temperature of +85 °C
<BR>Self-healing properties
<BR>High voltage and volumetric capacity possible
<BR>Mounting style: Boxed THT
<BR>Dielectric: Polyester
<BR>Capacitance range: 10 nF ‒ 6.8 µF
<BR>Capacitance tolerance: ±10 %
<BR>Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
<BR>Operating temperature: -40 °C up to + 85 °C
<BR>Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Filtering
<BR>Smoothing
<BR>e.g. Monitor, electrical ballast
<BR>
<BR><BR>
<B>P22.5=Pitch 22.5</B>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-FTBE/">https://www.we-online.com/catalog/en/WCAP-FTBE/</a><p>
<br>Updated by yingchun,Shan;2020-03-11
<br>2020(C) Würth Elektronik
<b>WCAP-FTBE Film Capacitors</B><BR><BR>
<B>Boxed Type Metallized Polyester </B><BR><BR>
<B>Characteristics</B><BR>
<BR>General purpose product series with max. operating temperature of +85 °C
<BR>Self-healing properties
<BR>High voltage and volumetric capacity possible
<BR>Mounting style: Boxed THT
<BR>Dielectric: Polyester
<BR>Capacitance range: 10 nF ‒ 6.8 µF
<BR>Capacitance tolerance: ±10 %
<BR>Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
<BR>Operating temperature: -40 °C up to + 85 °C
<BR>Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Filtering
<BR>Smoothing
<BR>e.g. Monitor, electrical ballast
<BR>
<BR><BR>
<B>P27.5=Pitch 27.5</B>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-FTBE/">https://www.we-online.com/catalog/en/WCAP-FTBE/</a><p>
<br>Updated by yingchun,Shan;2020-03-11
<br>2020(C) Würth Elektronik
<b>WCAP-FTBE Film Capacitors</B><BR><BR>
<B>Boxed Type Metallized Polyester </B><BR><BR>
<B>Characteristics</B><BR>
<BR>General purpose product series with max. operating temperature of +85 °C
<BR>Self-healing properties
<BR>High voltage and volumetric capacity possible
<BR>Mounting style: Boxed THT
<BR>Dielectric: Polyester
<BR>Capacitance range: 10 nF ‒ 6.8 µF
<BR>Capacitance tolerance: ±10 %
<BR>Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
<BR>Operating temperature: -40 °C up to + 85 °C
<BR>Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Filtering
<BR>Smoothing
<BR>e.g. Monitor, electrical ballast
<BR>
<BR><BR>
<B>P10=Pitch10</B>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-FTBE/">https://www.we-online.com/catalog/en/WCAP-FTBE/</a><p>
<br>Updated by yingchun,Shan;2020-03-11
<br>2020(C) Würth Elektronik
<b>WCAP-FTBE Film Capacitors</B><BR><BR>
<B>Boxed Type Metallized Polyester </B><BR><BR>
<B>Characteristics</B><BR>
<BR>General purpose product series with max. operating temperature of +85 °C
<BR>Self-healing properties
<BR>High voltage and volumetric capacity possible
<BR>Mounting style: Boxed THT
<BR>Dielectric: Polyester
<BR>Capacitance range: 10 nF ‒ 6.8 µF
<BR>Capacitance tolerance: ±10 %
<BR>Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
<BR>Operating temperature: -40 °C up to + 85 °C
<BR>Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Filtering
<BR>Smoothing
<BR>e.g. Monitor, electrical ballast
<BR>
<BR><BR>
<B>P7.5=Pitch 7.5</B>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o85130v209%20Family_WE_WCAP-FTBE_4mm+Original.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-FTBE/">https://www.we-online.com/catalog/en/WCAP-FTBE/</a><p>
<br>Updated by yingchun,Shan;2020-03-11
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.