<BR>Wurth Elektronik - Passive Components - Capacitors - MLCCs-Multilayer Ceramic Chip Capacitors - WCAP-CSMH<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024a, 2024-01-18<br>
<HR>
Copyright: Würth Elektronik
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x2.0LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,2 x 1.25x1.25( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>3.2X1.6X1.25(LXWXH) ;
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,2x1.25x0.6( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x2.5(LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type: Wave,2x1.25x0.6( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>4.5X3.2X1.25(LXWXH)
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type:Reflow,3.2x1.6x1.6(LXWXH)
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,2 x 1.25x0.8( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type: Wave,2 x 1.25x0.8( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>4.5x2.03x1.25(LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>4.5X3.2X2.5(LXWXH)
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x1.6(LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x1.25(LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,size code1.6X0.8X0.8(LXWXH) ;
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type: Wave,1.6X0.8X0.8(LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs 2220</b><br>5.7X5X2.0(LXWXH)
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>4.5X3.2X2.0(LXWXH)
>NAME
>VALUE
<b>WCAP-CSMH MLCCs 2220</b><br>5.7X5X2.5(LXWXH)
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,3.2X1.6X0.8(LXWXH) ;
>NAME
>VALUE
<b>WCAP-CSMH MLCCs 2220</b><br>5.7X5X2.8(LXWXH)
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>Solder type:Wave,3.2x1.6x0.8(LXWXH)
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x0.95(LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>4.5x2.03x2.0(LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </b><br>3.2X1.6X1.25(LXWXH) ;
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,2 x 1.25x1.25( LxWxH) ;
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x2.0LXWXH);
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x2.5(LXWXH);
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,2x1.25x0.6( LxWxH) ;
<b>WCAP-CSMH MLCCs </b><br>Solder type: Wave,2x1.25x0.6( LxWxH) ;
<b>WCAP-CSMH MLCCs </b><br>Solder type:Reflow,3.2x1.6x1.6(LXWXH)
<b>WCAP-CSMH MLCCs </b><br>4.5X3.2X1.25(LXWXH)
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,2 x 1.25x0.8( LxWxH) ;
<b>WCAP-CSMH MLCCs </b><br>Solder type: Wave,2 x 1.25x0.8( LxWxH) ;
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x1.25(LXWXH);
<b>WCAP-CSMH MLCCs </b><br>4.5x2.03x1.25(LXWXH);
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x1.6(LXWXH);
<b>WCAP-CSMH MLCCs </b><br>4.5X3.2X2.5(LXWXH)
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,size code1.6X0.8X0.8(LXWXH) ;
<b>WCAP-CSMH MLCCs </b><br>4.5X3.2X2.0(LXWXH)
<b>WCAP-CSMH MLCCs </b><br>Solder type: Wave,1.6X0.8X0.8(LXWXH);
<b>WCAP-CSMH MLCCs 2220</b><br>5.7X5X2.0(LXWXH)
<b>WCAP-CSMH MLCCs </b><br>Solder type: Reflow,3.2X1.6X0.8(LXWXH) ;
<b>WCAP-CSMH MLCCs 2220</b><br>5.7X5X2.8(LXWXH)
<b>WCAP-CSMH MLCCs 2220</b><br>5.7X5X2.5(LXWXH)
<b>WCAP-CSMH MLCCs </b><br>Solder type:Wave,3.2x1.6x0.8(LXWXH)
<b>WCAP-CSMH MLCCs </b><br>3.2x2.5x0.95(LXWXH);
<b>WCAP-CSMH MLCCs </b><br>4.5x2.03x2.0(LXWXH);
>NAME
>VALUE
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
<b>WCAP-CSMH MLCCs </B><BR>
<B>Mid and High Voltage </B><BR><BR>
<B>Characteristics<BR>
<BR>Product series for mid and high voltage up to 3 kV(DC) </B>
<BR>Mounting style: SMT-Chip
<BR>Ceramic: NP0 (Class I), X7R (Class II)
<BR>Capacitance range: 10 pF ‒ 470 nF
<BR>Temperature Coefficient:
<BR>±30 ppm/°C; ±0.54 % for NP0
<BR>±15 % for X7R
<BR>Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
<BR>Operating temperature: -55 °C up to + 125 °C
<BR>Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
<BR>Termination: Cu/Ni/Sn
<BR>Recommended soldering: Reflow soldering
<BR>Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
<BR>
<BR><BR>
<B>Applications</B><BR>
<BR>Ports protection against EFT and surge
<BR>Blocking
<BR>High voltage coupling
Snubber
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o166505v209%20Family_WE-MLCC_1210.jpg" width="320"></a><p>
</b><br>
Details see: <a href="www.we-online.com/catalog/WCAP-CSMH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WCAP-CSMH</a><p>
Updated by Ella Wu 2024-01-19<br>
2024(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.