<BR>Wurth Elektronik - Passive Components - Capacitors - MLCCs-Multilayer Ceramic Chip Capacitors - WCAP-CSGP<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024b, 2024-02-05<br>
<HR>
Copyright: Würth Elektronik
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X1.15(LXWXH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Reflow,2 x 1.25x1.25( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.5(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X1.6(LXWXH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.5(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0603</b><br>Solder type: Wave, 1.6 x 0.8 (LxW)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x1.6(LXWXH);
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X1.25(LXWXH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x2.5(LXWXH);
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0603</b><br>Solder type: Reflow, 1.6 x 0.8 (LxW)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X0.95(LXWXH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.5(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x2.0LXWXH);
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0201
</B><BR>0.6X0.3X0.3(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.0(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0603</b><br>Solder type: Reflow, 1.6 x 0.8 (LxW)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x0.95(LXWXH);
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X0.8(LXWXH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0603</b><br>Solder type: Wave, 1.6 x 0.8 (LxW)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0402
</B><BR>1X0.5X0.5(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Reflow,2 x 1.25x0.6( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.5(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Reflow,2 x 1.25x0.8( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Wave,2 x 1.25x0.8( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x1.25(LXWXH);
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X1.25(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Wave,2 x 1.25x0.6( LxWxH) ;
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X1.15(LXWXH) ;
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Reflow,2 x 1.25x1.25( LxWxH) ;
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.5(LXWXH)
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X1.6(LXWXH) ;
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.5(LXWXH)
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x1.6(LXWXH);
<b>WCAP-CSGP MLCCs 0603</b><br>Solder type: Wave, 1.6 x 0.8 (LxW)
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X0.95(LXWXH) ;
<b>WCAP-CSGP MLCCs 0603</b><br>Solder type: Reflow, 1.6 x 0.8 (LxW)
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.5(LXWXH)
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X1.25(LXWXH) ;
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x2.5(LXWXH);
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x2.0LXWXH);
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.0(LXWXH)
<b>WCAP-CSGP MLCCs 0201
</B><BR>0.6X0.3X0.3(LXWXH)
<b>WCAP-CSGP MLCCs 0603</b><br>Solder type: Reflow, 1.6 x 0.8 (LxW)
<b>WCAP-CSGP MLCCs 0603</b><br>Solder type: Wave, 1.6 x 0.8 (LxW)
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x0.95(LXWXH);
<b>WCAP-CSGP MLCCs 0402
</B><BR>1X0.5X0.5(LXWXH)
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Reflow,2 x 1.25x0.8( LxWxH) ;
<b>WCAP-CSGP MLCCs 1206</b><br>3.2X1.6X0.8(LXWXH) ;
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Reflow,2 x 1.25x0.6( LxWxH) ;
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Wave,2 x 1.25x0.8( LxWxH) ;
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X2.5(LXWXH)
<b>WCAP-CSGP MLCCs 0805</b><br>Solder type: Wave,2 x 1.25x0.6( LxWxH) ;
<b>WCAP-CSGP MLCCs 1210</b><br>3.2x2.5x1.25(LXWXH);
<b>WCAP-CSGP MLCCs 1812</b><br>4.5X3.2X1.25(LXWXH)
>NAME
>VALUE
<b>WCAP-CSGP MLCCs 0805 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2024-01-18
<br>2024(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1206 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1206 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1812 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 2220 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-08-01
<br>2022(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1210 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1206 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1206 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1210 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-02-18
<br>2022(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 2220 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-08-01
<br>2022(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1210 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 0201 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-08-01
<br>2022(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 0603 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-06-20
<br>2022(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1812 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 0603 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2024-02-05
<br>2024(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1210 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1206 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 2220 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-08-01
<br>2022(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 0402 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-02-15
<br>2022(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1210 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-02-15
<br>2022(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 1812 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by yingchun,Shan;2020-03-09
<br>2020(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 0805 </B><BR>
<B>General Purpose </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2021-02-03
<br>2021(C) Würth Elektronik
<b>WCAP-CSGP MLCCs 0805 </B><BR><BR>
<B>Characteristics<BR>
<BR>General purpose product series</B>
<BR> High performance ceramic
<BR> High electrical precision and stability ceramic especially for NP0
<BR> Minimal aging especially for NP0
<BR> Mounting style: SMT-Chip
<BR> Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
<BR> Temperature coefficient:
<BR> ±30 ppm/°C; ±0.54 % for NP0
<BR> ±15 % for X5R and X7R
<BR> Operating temperature:
<BR>-55 °C up to + 125 °C for NP0 and X7R
<BR>-55 °C up to + 85 °C for X5R
<BR> Termination: Cu/Ni/Sn
<BR> Recommended soldering: Reflow soldering
<BR> Wave soldering for size 0603
<BR> Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
<BR>
<BR>
<B>Applications</B><BR>
<BR>Temperature compensation (NP0)
<BR>Coupling
<BR> Decoupling
<BR> Bypass
<BR> Smoothing
<BR> Filtering
<BR> Resonant circuit
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o177837v209%20MLCC_GRP_all.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose">https://www.we-online.com/catalog/en/pbs/capacitors/multilayer_ceramic_chip_capacitors/mlcc_general_purpose</a><p>
<br>Updated by Ella Wu 2022-02-15
<br>2022(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.