<BR>Wurth Elektronik - Capacitors - Aluminium Polymer Capacitors - WCAP-PTHT<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-03-05<br>
<HR>
Copyright: Würth Elektronik
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,10x12.5x5x0.6(DiameterXLengthXPinXØ Pin)
>NAME
>VALUE
+
+
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,8x8x3.5x0.6(DiameterXLengthXPinXØ Pin)
>NAME
>VALUE
+
+
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,8x11.5x3.5x0.6(DiameterXLengthXPinXØ Pin)
>NAME
>VALUE
+
+
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,10x10x5x0.6(DiameterXLengthXPinXØ Pin)
>NAME
>VALUE
+
+
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,6.3x11x2.5x0.6(DiameterXLengthXPinXØ Pin)
>NAME
>VALUE
+
+
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,8x8x3.5x0.6(DiameterXLengthXPinXØ Pin)
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,10x12.5x5x0.6(DiameterXLengthXPinXØ Pin)
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,8x11.5x3.5x0.6(DiameterXLengthXPinXØ Pin)
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,10x10x5x0.6(DiameterXLengthXPinXØ Pin)
<B>WCAP-PTHT</B><BR> Aluminium Polymer Capacitors ,6.3x8x2.5x0.6(DiameterXLengthXPinXØ Pin)
C_POLARIZED
>NAME
>VALUE
+
<b>WCAP-PTHT Aluminum Polymer Capacitors </B><BR><BR>
<B>High Temperature +125 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>High operating temperature product series
<BR>Low ESR over high frequency range
<BR>High permissible ripple current
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 2000 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -55 °C up to +125 °C
<BR>Endurance: 2000h @ +125 °C
<BR>Dimensions (DxL) in mm: 6.3 x 11.0 up to 10.0 x 12.5
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>High operating temperature applications
<BR>Low ripple voltage at the switching converter
<BR>Filtering
<BR>Smoothing
<BR>Coupling
<BR>e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-PTHT/">https://www.we-online.com/catalog/en/WCAP-PTHT/</a><p>
<br>Updated by yingchun,Shan;2020-03-05
<br>2020(C) Würth Elektronik
<b>WCAP-PTHT Aluminum Polymer Capacitors </B><BR><BR>
<B>High Temperature +125 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>High operating temperature product series
<BR>Low ESR over high frequency range
<BR>High permissible ripple current
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 2000 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -55 °C up to +125 °C
<BR>Endurance: 2000h @ +125 °C
<BR>Dimensions (DxL) in mm: 6.3 x 11.0 up to 10.0 x 12.5
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>High operating temperature applications
<BR>Low ripple voltage at the switching converter
<BR>Filtering
<BR>Smoothing
<BR>Coupling
<BR>e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-PTHT/">https://www.we-online.com/catalog/en/WCAP-PTHT/</a><p>
<br>Updated by yingchun,Shan;2020-03-05
<br>2020(C) Würth Elektronik
<b>WCAP-PTHT Aluminum Polymer Capacitors </B><BR><BR>
<B>High Temperature +125 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>High operating temperature product series
<BR>Low ESR over high frequency range
<BR>High permissible ripple current
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 2000 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -55 °C up to +125 °C
<BR>Endurance: 2000h @ +125 °C
<BR>Dimensions (DxL) in mm: 6.3 x 11.0 up to 10.0 x 12.5
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>High operating temperature applications
<BR>Low ripple voltage at the switching converter
<BR>Filtering
<BR>Smoothing
<BR>Coupling
<BR>e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-PTHT/">https://www.we-online.com/catalog/en/WCAP-PTHT/</a><p>
<br>Updated by yingchun,Shan;2020-03-05
<br>2020(C) Würth Elektronik
<b>WCAP-PTHT Aluminum Polymer Capacitors </B><BR><BR>
<B>High Temperature +125 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>High operating temperature product series
<BR>Low ESR over high frequency range
<BR>High permissible ripple current
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 2000 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -55 °C up to +125 °C
<BR>Endurance: 2000h @ +125 °C
<BR>Dimensions (DxL) in mm: 6.3 x 11.0 up to 10.0 x 12.5
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>High operating temperature applications
<BR>Low ripple voltage at the switching converter
<BR>Filtering
<BR>Smoothing
<BR>Coupling
<BR>e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-PTHT/">https://www.we-online.com/catalog/en/WCAP-PTHT/</a><p>
<br>Updated by yingchun,Shan;2020-03-05
<br>2020(C) Würth Elektronik
<b>WCAP-PTHT Aluminum Polymer Capacitors </B><BR><BR>
<B>High Temperature +125 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>High operating temperature product series
<BR>Low ESR over high frequency range
<BR>High permissible ripple current
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 2000 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -55 °C up to +125 °C
<BR>Endurance: 2000h @ +125 °C
<BR>Dimensions (DxL) in mm: 6.3 x 11.0 up to 10.0 x 12.5
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>High operating temperature applications
<BR>Low ripple voltage at the switching converter
<BR>Filtering
<BR>Smoothing
<BR>Coupling
<BR>e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14741v209%20Family_WCAP-PTHT.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-PTHT/">https://www.we-online.com/catalog/en/WCAP-PTHT/</a><p>
<br>Updated by yingchun,Shan;2020-03-05
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.