<BR>Wurth Elektronik - Capacitors - Aluminum Electrolytic Capacitors - WCAP-ASNP<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-03-03<br>
<HR>
Copyright: Würth Elektronik
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,6.3X7.7X2.1(DiameterXLengthXP)
>NAME
>VALUE
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,6.3X5.5X2.1(DiameterXLengthXP)
>NAME
>VALUE
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,5X5.5X1.4(DiameterXLengthXP)
>NAME
>VALUE
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,8X6.5X2.3(DiameterXLengthXP)
>NAME
>VALUE
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,4X5.5X1(DiameterXLengthXPitch)
>NAME
>VALUE
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,10X10.5X4.5(DiameterXLengthXP)
>NAME
>VALUE
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,8X10.5X3.1(DiameterXLengthXP)
>NAME
>VALUE
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,8X10.5X3.1(DiameterXLengthXP)
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,6.3X5.5X2.1(DiameterXLengthXP)
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,6.3X7.7X2.1(DiameterXLengthXP)
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,10X10.5X4.5(DiameterXLengthXP)
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,8X6.5X2.3(DiameterXLengthXP)
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,5X5.5X1.4(DiameterXLengthXP)
<B>WCAP-ASNP</B><BR> Aluminium Electrolytic Capacitors,4X5.5X1(DiameterXLengthXPitch)
C
>NAME
>VALUE
<b>WCAP-ASNP Aluminium Electrolytic Capacitors </B><BR><BR>
<B>Non-Polar +85 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Non-polarized product series with max. operating temperature of +85°C
<BR>Mounting style: V-Chip SMT
<BR>Capacitance range: 0.1 µF ‒ 560 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -40 °C up to +85 °C
<BR>Endurance: 2000 h @ +85 °C
<BR>Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
<BR>Recommended soldering: Reflow soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Reverse polarity protected
<BR>Filtering
<BR>Coupling
<BR>e.g. TV, audio, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-ASNP/">https://www.we-online.com/catalog/en/WCAP-ASNP/</a><p>
<br>Updated by yingchun,Shan;2020-03-03
<br>2020(C) Würth Elektronik
<b>WCAP-ASNP Aluminium Electrolytic Capacitors </B><BR><BR>
<B>Non-Polar +85 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Non-polarized product series with max. operating temperature of +85°C
<BR>Mounting style: V-Chip SMT
<BR>Capacitance range: 0.1 µF ‒ 560 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -40 °C up to +85 °C
<BR>Endurance: 2000 h @ +85 °C
<BR>Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
<BR>Recommended soldering: Reflow soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Reverse polarity protected
<BR>Filtering
<BR>Coupling
<BR>e.g. TV, audio, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-ASNP/">https://www.we-online.com/catalog/en/WCAP-ASNP/</a><p>
<br>Updated by yingchun,Shan;2020-03-03
<br>2020(C) Würth Elektronik
<b>WCAP-ASNP Aluminium Electrolytic Capacitors </B><BR><BR>
<B>Non-Polar +85 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Non-polarized product series with max. operating temperature of +85°C
<BR>Mounting style: V-Chip SMT
<BR>Capacitance range: 0.1 µF ‒ 560 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -40 °C up to +85 °C
<BR>Endurance: 2000 h @ +85 °C
<BR>Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
<BR>Recommended soldering: Reflow soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Reverse polarity protected
<BR>Filtering
<BR>Coupling
<BR>e.g. TV, audio, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-ASNP/">https://www.we-online.com/catalog/en/WCAP-ASNP/</a><p>
<br>Updated by yingchun,Shan;2020-03-03
<br>2020(C) Würth Elektronik
<b>WCAP-ASNP Aluminium Electrolytic Capacitors </B><BR><BR>
<B>Non-Polar +85 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Non-polarized product series with max. operating temperature of +85°C
<BR>Mounting style: V-Chip SMT
<BR>Capacitance range: 0.1 µF ‒ 560 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -40 °C up to +85 °C
<BR>Endurance: 2000 h @ +85 °C
<BR>Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
<BR>Recommended soldering: Reflow soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Reverse polarity protected
<BR>Filtering
<BR>Coupling
<BR>e.g. TV, audio, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-ASNP/">https://www.we-online.com/catalog/en/WCAP-ASNP/</a><p>
<br>Updated by yingchun,Shan;2020-03-03
<br>2020(C) Würth Elektronik
<b>WCAP-ASNP Aluminium Electrolytic Capacitors </B><BR><BR>
<B>Non-Polar +85 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Non-polarized product series with max. operating temperature of +85°C
<BR>Mounting style: V-Chip SMT
<BR>Capacitance range: 0.1 µF ‒ 560 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -40 °C up to +85 °C
<BR>Endurance: 2000 h @ +85 °C
<BR>Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
<BR>Recommended soldering: Reflow soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Reverse polarity protected
<BR>Filtering
<BR>Coupling
<BR>e.g. TV, audio, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-ASNP/">https://www.we-online.com/catalog/en/WCAP-ASNP/</a><p>
<br>Updated by yingchun,Shan;2020-03-03
<br>2020(C) Würth Elektronik
<b>WCAP-ASNP Aluminium Electrolytic Capacitors </B><BR><BR>
<B>Non-Polar +85 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Non-polarized product series with max. operating temperature of +85°C
<BR>Mounting style: V-Chip SMT
<BR>Capacitance range: 0.1 µF ‒ 560 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -40 °C up to +85 °C
<BR>Endurance: 2000 h @ +85 °C
<BR>Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
<BR>Recommended soldering: Reflow soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Reverse polarity protected
<BR>Filtering
<BR>Coupling
<BR>e.g. TV, audio, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-ASNP/">https://www.we-online.com/catalog/en/WCAP-ASNP/</a><p>
<br>Updated by yingchun,Shan;2020-03-03
<br>2020(C) Würth Elektronik
<b>WCAP-ASNP Aluminium Electrolytic Capacitors </B><BR><BR>
<B>Non-Polar +85 °C </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Non-polarized product series with max. operating temperature of +85°C
<BR>Mounting style: V-Chip SMT
<BR>Capacitance range: 0.1 µF ‒ 560 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 6.3 ‒ 50 V(DC)
<BR>Operating temperature: -40 °C up to +85 °C
<BR>Endurance: 2000 h @ +85 °C
<BR>Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
<BR>Recommended soldering: Reflow soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Reverse polarity protected
<BR>Filtering
<BR>Coupling
<BR>e.g. TV, audio, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14726v209%20Family_WCAP-ASNP.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/WCAP-ASNP/">https://www.we-online.com/catalog/en/WCAP-ASNP/</a><p>
<br>Updated by yingchun,Shan;2020-03-03
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.