<BR>Wurth Elektronik - Capacitors - Aluminum Electrolytic Capacitors - WCAP-ATUL<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-12-23<br>
<HR>
Copyright: Würth Elektronik
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X25X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X35X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,8X20X3.5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X35.5X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X30X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X25X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X31.5X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X41X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,5X11X2X0.5(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X35.5X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X25X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,6.3X11X2.5X0.5(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X21X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X20X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X40X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X20X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X41X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,8X16X3.5X0.5(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X25X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X31.5X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X12.5X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X40X7.5X0.8(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X16X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X30X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,8X11.5X3.5X0.5(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X16X5X0.6(DiameterXLengthX PitchXØPin)
>NAME
>VALUE
+
+
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X25X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,8X20X3.5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X35X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X31.5X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X35.5X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X25X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X41X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X30X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,5X11X2X0.5(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X35.5X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X25X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,6.3X11X2.5X0.5(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X20X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X20X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X12.5X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X21X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X40X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X41X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,8X16X3.5X0.5(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X30X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,10X16X5X0.6(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X25X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,16X31.5X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,18X40X7.5X0.8(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,8X11.5X3.5X0.5(DiameterXLengthX PitchXØPin)
<B>WCAP-ATUL</B><BR> Aluminium Electrolytic Capacitors,13X16X5X0.6(DiameterXLengthX PitchXØPin)
C_POLARIZED
>NAME
>VALUE
+
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by Ella 2022-12-23
<br>2022(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
<b>WCAP-ATUL Aluminum Electrolytic Capacitors</B><BR><BR>
<B>Low Leakage & Long Life </B><BR><BR>
<B>Characteristics</B><BR>
<BR>Low leakage current and long life product series
<BR>Mounting style: THT Radial
<BR>Capacitance range: 22 µF ‒ 4700 µF
<BR>Capacitance tolerance: ±20 %
<BR>Voltage range (UR): 10 ‒ 100 V(DC)
<BR>Operating temperature: -40 °C up to +105 °C
<BR>Endurance: 4000 ‒ 10000 h @ +105 °C
<BR>Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
<BR>Recommended soldering: Wave soldering
<BR>
<BR>
<B>Applications</B><BR>
<BR>Durable battery applications
<BR>Filtering
<BR>Smoothing
<BR>Energy storage
<BR>Coupling
<BR>e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
<BR>
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o683655v209%20family-wcap-atul-860040672001.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/en/components/products/WCAP-ATUL">www.we-online.com/components/products/WCAP-ATUL</a><p>
Updated by yingchun,Shan;2020-03-02
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.