<BR>Wurth Elektronik - Passive Components - Capacitors - Super Capacitors (EDLCs) - WCAP-STSC<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-08-11<br>
<HR>
Copyright: Würth Elektronik
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
10X20X5X0.6(Diameter X Length X Pitch X Pin Diameter)
>NAME
>VALUE
+
+
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR>
<BR>8X20X3.5X0.6(Diameter X Length X Pitch X Pin Diameter)
>NAME
>VALUE
+
+
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
10X25X5X0.6(Diameter X Length X Pitch X Pin Diameter)
>NAME
>VALUE
+
+
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
18X40X7.5X0.8(Diameter X Length X Pitch X Pin Diameter)
>NAME
>VALUE
+
+
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
16X25X7.5X0.8(Diameter X Length X Pitch X Pin Diameter)
>NAME
>VALUE
+
+
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
13X25X5X0.6(Diameter X Length X Pitch X Pin Diameter)
>NAME
>VALUE
+
+
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
10X20X5X0.6(Diameter X Length X Pitch X Pin Diameter)
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
10X25X5X0.6(Diameter X Length X Pitch X Pin Diameter)
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR>
<BR>8X20X3.5X0.6(Diameter X Length X Pitch X Pin Diameter)
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
18X40X7.5X0.8(Diameter X Length X Pitch X Pin Diameter)
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
13X25X5X0.6(Diameter X Length X Pitch X Pin Diameter)
<b>WCAP-STSC Super Capacitors (EDLCs)
</B><BR><BR>
16X25X7.5X0.8(Diameter X Length X Pitch X Pin Diameter)
C-POLAR
>NAME
>VALUE
+
<b> WCAP-STSC Supercapacitors (EDLC‘s)
<br>Standard Cylindrical – THT
<br>
<br> Characteristics
<br></b>Product series with standard cylindrical size
<br> Electric Double Layer Capacitors
<br> Higher energy density than usual capacitors
<br> Mounting style: Radial THT
<br> Capacitance range: 3 F ‒ 50 F
<br> Capacitance tolerance: -10 % / +30 %
<br> Rated Voltage: 2.7 V(DC)
<br> Operating temperature: -40 °C up to +65 °C
<br> Life Cycles: 500000 Cycles
<br> Dimensions (DxL) in mm: 8.0 x 20.0 up to 18.0 x 40.0
<br> Recommended soldering: Wave soldering
<br>
<br><b> Applications
<br>
<br></b>Memory backup
<br>Smart meter
<br>Network equipment
<br>UPS systems
<br>Power assist
<br>Energy harvesting
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WCAP-STSC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WCAP-STSC</a><p>
Updated by Ella 2023-08-11
<br>2023 (C) Wurth Elektronik
<b> WCAP-STSC Supercapacitors (EDLC‘s)
<br>Standard Cylindrical – THT
<br>
<br> Characteristics
<br></b>Product series with standard cylindrical size
<br> Electric Double Layer Capacitors
<br> Higher energy density than usual capacitors
<br> Mounting style: Radial THT
<br> Capacitance range: 3 F ‒ 50 F
<br> Capacitance tolerance: -10 % / +30 %
<br> Rated Voltage: 2.7 V(DC)
<br> Operating temperature: -40 °C up to +65 °C
<br> Life Cycles: 500000 Cycles
<br> Dimensions (DxL) in mm: 8.0 x 20.0 up to 18.0 x 40.0
<br> Recommended soldering: Wave soldering
<br>
<br><b> Applications
<br>
<br></b>Memory backup
<br>Smart meter
<br>Network equipment
<br>UPS systems
<br>Power assist
<br>Energy harvesting
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WCAP-STSC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WCAP-STSC</a><p>
Updated by Ella 2023-08-11
<br>2023 (C) Wurth Elektronik
<b> WCAP-STSC Supercapacitors (EDLC‘s)
<br>Standard Cylindrical – THT
<br>
<br> Characteristics
<br></b>Product series with standard cylindrical size
<br> Electric Double Layer Capacitors
<br> Higher energy density than usual capacitors
<br> Mounting style: Radial THT
<br> Capacitance range: 3 F ‒ 50 F
<br> Capacitance tolerance: -10 % / +30 %
<br> Rated Voltage: 2.7 V(DC)
<br> Operating temperature: -40 °C up to +65 °C
<br> Life Cycles: 500000 Cycles
<br> Dimensions (DxL) in mm: 8.0 x 20.0 up to 18.0 x 40.0
<br> Recommended soldering: Wave soldering
<br>
<br><b> Applications
<br>
<br></b>Memory backup
<br>Smart meter
<br>Network equipment
<br>UPS systems
<br>Power assist
<br>Energy harvesting
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WCAP-STSC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WCAP-STSC</a><p>
Updated by Ella 2023-08-11
<br>2023 (C) Wurth Elektronik
<b> WCAP-STSC Supercapacitors (EDLC‘s)
<br>Standard Cylindrical – THT
<br>
<br> Characteristics
<br></b>Product series with standard cylindrical size
<br> Electric Double Layer Capacitors
<br> Higher energy density than usual capacitors
<br> Mounting style: Radial THT
<br> Capacitance range: 3 F ‒ 50 F
<br> Capacitance tolerance: -10 % / +30 %
<br> Rated Voltage: 2.7 V(DC)
<br> Operating temperature: -40 °C up to +65 °C
<br> Life Cycles: 500000 Cycles
<br> Dimensions (DxL) in mm: 8.0 x 20.0 up to 18.0 x 40.0
<br> Recommended soldering: Wave soldering
<br>
<br><b> Applications
<br>
<br></b>Memory backup
<br>Smart meter
<br>Network equipment
<br>UPS systems
<br>Power assist
<br>Energy harvesting
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WCAP-STSC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WCAP-STSC</a><p>
Updated by Ella 2023-08-11
<br>2023 (C) Wurth Elektronik
<b> WCAP-STSC Supercapacitors (EDLC‘s)
<br>Standard Cylindrical – THT
<br>
<br> Characteristics
<br></b>Product series with standard cylindrical size
<br> Electric Double Layer Capacitors
<br> Higher energy density than usual capacitors
<br> Mounting style: Radial THT
<br> Capacitance range: 3 F ‒ 50 F
<br> Capacitance tolerance: -10 % / +30 %
<br> Rated Voltage: 2.7 V(DC)
<br> Operating temperature: -40 °C up to +65 °C
<br> Life Cycles: 500000 Cycles
<br> Dimensions (DxL) in mm: 8.0 x 20.0 up to 18.0 x 40.0
<br> Recommended soldering: Wave soldering
<br>
<br><b> Applications
<br>
<br></b>Memory backup
<br>Smart meter
<br>Network equipment
<br>UPS systems
<br>Power assist
<br>Energy harvesting
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WCAP-STSC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WCAP-STSC</a><p>
Updated by Ella 2023-08-11
<br>2023 (C) Wurth Elektronik
<b> WCAP-STSC Supercapacitors (EDLC‘s)
<br>Standard Cylindrical – THT
<br>
<br> Characteristics
<br></b>Product series with standard cylindrical size
<br> Electric Double Layer Capacitors
<br> Higher energy density than usual capacitors
<br> Mounting style: Radial THT
<br> Capacitance range: 3 F ‒ 50 F
<br> Capacitance tolerance: -10 % / +30 %
<br> Rated Voltage: 2.7 V(DC)
<br> Operating temperature: -40 °C up to +65 °C
<br> Life Cycles: 500000 Cycles
<br> Dimensions (DxL) in mm: 8.0 x 20.0 up to 18.0 x 40.0
<br> Recommended soldering: Wave soldering
<br>
<br><b> Applications
<br>
<br></b>Memory backup
<br>Smart meter
<br>Network equipment
<br>UPS systems
<br>Power assist
<br>Energy harvesting
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o129765v209%20WCAP-STSC_group.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WCAP-STSC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WCAP-STSC</a><p>
Updated by Ella 2023-08-11
<br>2023 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.