<BR>Wurth Elektronik - Signal & Communications - Filtered Connectors - WE-EPLE<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-EPLE USB 2.0 A Connector
>NAME
>VALUE
<B>WE-EPLE USB 2.0 A Connector
>NAME
>VALUE
<b> WE-EPLE USB 2.0 A Connector
<br>
<br>Characteristics
<br><br></b>USB 2.0 High Speed up to 480 MBit/s
<br>ESD Protection of data channels and VDD
<br>Common Mode Noise Rejection
<br>VDD Differential Mode Noise Rejection
<br>Common Mode Dämpfung der Datenleitungen
<br>Provides ESD protection for each channel to
<br>IEC 61000-4-2 (ESD) ±15 kV (air), ±8 kV (contact)
<br>IEC 61000-4-4 (EFT) (5/50 ns) 20 A (I/O), 40 A VDD
<br>IEC 61000-4-5 (Lightning) 6 A (8/20 µs)
<br>Ultra low capacitance: 2 pF typical
<br>Fast turn on and low clamping voltage
<br>
<br>
<b>Applications
<br><br></b>Circuit protection plus EMI noise reduction without additional redesign
<br>Compliant for most USB applications
<br>Applications with extremely small space
<br>The Complete USB 2.0 EMI & ESD Solution
<br>
<br>
</b><br><a href="<br><a href="https://katalog.we-online.com/media/images/v2/o14776v209%20Family_WE-EPLE_USB2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14776v209%20Family_WE-EPLE_USB2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-EPLE_SIZE">https://katalog.we-online.com/en/pbs/WE-EPLE_SIZE</a><p>
</b>
Updated by Ella Wu 2019-08-20
<BR></b>2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.