<BR>Wurth Elektronik - EMC Components - Surge Protection - WE-VS<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-04-01<br>
<HR>
Copyright: Würth Elektronik
<b>WE-VS SMD Varistor
<br></b>Size : 0603
<BR>L X W X H = 1.6mm X 0.8mm X 0.8mm
>VALUE
>NAME
<b>WE-VS SMD Varistor
<br></b>Size : 1206
<BR>L X W X H = 3.2mm X 1.6mm X 1.7mm
>VALUE
>NAME
<b>WE-VS SMD Varistor
<br></b>Size : 0402
<BR>L X W X H = 0.96mm X 0.5mm X 0.48mm
>VALUE
>NAME
<b>WE-VS SMD Varistor
<br></b>Size : 0805
<BR>L X W X H = 2mm X 1.25mm X 0.9mm
>VALUE
>NAME
<b>WE-VS SMD Varistor
<br></b>Size : 0603
<BR>L X W X H = 1.6mm X 0.8mm X 0.8mm
<b>WE-VS SMD Varistor
<br></b>Size : 0402
<BR>L X W X H = 0.96mm X 0.5mm X 0.48mm
<b>WE-VS SMD Varistor
<br></b>Size : 0805
<BR>L X W X H = 2mm X 1.25mm X 0.9mm
<b>WE-VS SMD Varistor
<br></b>Size : 1206
<BR>L X W X H = 3.2mm X 1.6mm X 1.7mm
>NAME
>VALUE
<b>WE-VS SMT Varistor
<br>
<br><b> Characteristics
<br>
<br></b></b>Fast response time
<br> Low leakage current
<br>Nickel barrier for leadfree soldering
<br> Operating temperature: –40 ºC to +85 ºC
<br>
<br><b> Applications
<br>
<br></b>Protection of DC distribution
<br> Protection of power supply
<br> Protection of bus systems and communication lines
<br> Limiting of overvoltages
<br> Protection of semiconductors
<br> Surge protection in accordance with EN 61000-4-5
<br> ESD protection in accordance with EN 61000-4-2
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14894v209%20Family_WE-VS.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14894v209%20Family_WE-VS.jpg" width="320"></a><p><br>
Details see: <a href="https://www.we-online.com/catalog/en/WE-VS">https://www.we-online.com/catalog/en/WE-VS</a><p>
Updated by Ella Wu 2022-04-01<br>
2022(C) Wurth Elektronik
<b>WE-VS SMT Varistor
<br>
<br><b> Characteristics
<br>
<br></b></b>Fast response time
<br> Low leakage current
<br>Nickel barrier for leadfree soldering
<br> Operating temperature: –40 ºC to +85 ºC
<br>
<br><b> Applications
<br>
<br></b>Protection of DC distribution
<br> Protection of power supply
<br> Protection of bus systems and communication lines
<br> Limiting of overvoltages
<br> Protection of semiconductors
<br> Surge protection in accordance with EN 61000-4-5
<br> ESD protection in accordance with EN 61000-4-2
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14894v209%20Family_WE-VS.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14894v209%20Family_WE-VS.jpg" width="320"></a><p><br>
Details see: <a href="https://www.we-online.com/catalog/en/WE-VS">https://www.we-online.com/catalog/en/WE-VS</a><p>
Updated by Ella Wu 2021-11-19<br>
2021(C) Wurth Elektronik
<b>WE-VS SMT Varistor
<br>
<br><b> Characteristics
<br>
<br></b></b>Fast response time
<br> Low leakage current
<br>Nickel barrier for leadfree soldering
<br> Operating temperature: –40 ºC to +85 ºC
<br>
<br><b> Applications
<br>
<br></b>Protection of DC distribution
<br> Protection of power supply
<br> Protection of bus systems and communication lines
<br> Limiting of overvoltages
<br> Protection of semiconductors
<br> Surge protection in accordance with EN 61000-4-5
<br> ESD protection in accordance with EN 61000-4-2
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14894v209%20Family_WE-VS.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14894v209%20Family_WE-VS.jpg" width="320"></a><p><br>
Details see: <a href="https://www.we-online.com/catalog/en/WE-VS">https://www.we-online.com/catalog/en/WE-VS</a><p>
Updated by Ella Wu 2021-11-19<br>
2021(C) Wurth Elektronik
<b>WE-VS SMT Varistor
<br>
<br><b> Characteristics
<br>
<br></b></b>Fast response time
<br> Low leakage current
<br>Nickel barrier for leadfree soldering
<br> Operating temperature: –40 ºC to +85 ºC
<br>
<br><b> Applications
<br>
<br></b>Protection of DC distribution
<br> Protection of power supply
<br> Protection of bus systems and communication lines
<br> Limiting of overvoltages
<br> Protection of semiconductors
<br> Surge protection in accordance with EN 61000-4-5
<br> ESD protection in accordance with EN 61000-4-2
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14894v209%20Family_WE-VS.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14894v209%20Family_WE-VS.jpg" width="320"></a><p><br>
Details see: <a href="https://www.we-online.com/catalog/en/WE-VS">https://www.we-online.com/catalog/en/WE-VS</a><p>
Updated by Ella Wu 2021-11-19<br>
2021(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.