<BR>Wurth Elektronik - EMC Components - Surge Protection - WE-TVSP<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-07-20<br>
<HR>
Copyright: Würth Elektronik
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AB Unidirectional
>NAME
>VALUE
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AA Unidirectional
>NAME
>VALUE
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AC Unidirectional
>NAME
>VALUE
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AB Bidirectional
>NAME
>VALUE
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AA Bidirectional
>NAME
>VALUE
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AC Bidirectional
>NAME
>VALUE
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AB Unidirectional
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AB Bidirectional
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AC Unidirectional
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AA Unidirectional
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AA Bidirectional
<b>WE-TVSP Power TVS Diode
<br><br></b>DO-214AC Bidirectional
>NAME
>VALUE
>NAME
>VALUE
<b> WE-TVSP Power TVS Diode
<br><br>
Characteristics
<br><br></b>Low Profile Package
<br>Glass passivated Juction
<br>Excellent clamping capability
<br>Fast response time
<br>MSL Level 1, per J-STD-020
<br>Classification of the plastic case: UL 94 V-0
<br>Safety certification UL 497B, E478010
<br>Identical design:
<br> - DO-214AC = SMAJ
<br> - DO-214AA = SMBJ
<br> - DO-214AB = SMCJ/SMDJ
<br>
<br><b>Applications
<br><br></b>Ideal to protect the I/O Interfaces, Bus Voltage and other circuits of sensetive electronic equipment against voltage transiensts
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-TVSP/">https://www.we-online.com/catalog/en/WE-TVSP/</a><p>
Updated by Ella Wu 2020-07-20<br>
2020 (C) Würth Elektronik
<b> WE-TVSP Power TVS Diode
<br><br>
Characteristics
<br><br></b>Low Profile Package
<br>Glass passivated Juction
<br>Excellent clamping capability
<br>Fast response time
<br>MSL Level 1, per J-STD-020
<br>Classification of the plastic case: UL 94 V-0
<br>Safety certification UL 497B, E478010
<br>Identical design:
<br> - DO-214AC = SMAJ
<br> - DO-214AA = SMBJ
<br> - DO-214AB = SMCJ/SMDJ
<br>
<br><b>Applications
<br><br></b>Ideal to protect the I/O Interfaces, Bus Voltage and other circuits of sensetive electronic equipment against voltage transiensts
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-TVSP/">https://www.we-online.com/catalog/en/WE-TVSP/</a><p>
Updated by Ella Wu 2020-07-20<br>
2020 (C) Würth Elektronik
<b> WE-TVSP Power TVS Diode
<br><br>
Characteristics
<br><br></b>Low Profile Package
<br>Glass passivated Juction
<br>Excellent clamping capability
<br>Fast response time
<br>MSL Level 1, per J-STD-020
<br>Classification of the plastic case: UL 94 V-0
<br>Safety certification UL 497B, E478010
<br>Identical design:
<br> - DO-214AC = SMAJ
<br> - DO-214AA = SMBJ
<br> - DO-214AB = SMCJ/SMDJ
<br>
<br><b>Applications
<br><br></b>Ideal to protect the I/O Interfaces, Bus Voltage and other circuits of sensetive electronic equipment against voltage transiensts
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-TVSP/">https://www.we-online.com/catalog/en/WE-TVSP/</a><p>
Updated by Ella Wu 2020-07-20<br>
2020 (C) Würth Elektronik
<b> WE-TVSP Power TVS Diode
<br><br>
Characteristics
<br><br></b>Low Profile Package
<br>Glass passivated Juction
<br>Excellent clamping capability
<br>Fast response time
<br>MSL Level 1, per J-STD-020
<br>Classification of the plastic case: UL 94 V-0
<br>Safety certification UL 497B, E478010
<br>Identical design:
<br> - DO-214AC = SMAJ
<br> - DO-214AA = SMBJ
<br> - DO-214AB = SMCJ/SMDJ
<br>
<br><b>Applications
<br><br></b>Ideal to protect the I/O Interfaces, Bus Voltage and other circuits of sensetive electronic equipment against voltage transiensts
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-TVSP/">https://www.we-online.com/catalog/en/WE-TVSP/</a><p>
Updated by Ella Wu 2020-07-20<br>
2020 (C) Würth Elektronik
<b> WE-TVSP Power TVS Diode
<br><br>
Characteristics
<br><br></b>Low Profile Package
<br>Glass passivated Juction
<br>Excellent clamping capability
<br>Fast response time
<br>MSL Level 1, per J-STD-020
<br>Classification of the plastic case: UL 94 V-0
<br>Safety certification UL 497B, E478010
<br>Identical design:
<br> - DO-214AC = SMAJ
<br> - DO-214AA = SMBJ
<br> - DO-214AB = SMCJ/SMDJ
<br>
<br><b>Applications
<br><br></b>Ideal to protect the I/O Interfaces, Bus Voltage and other circuits of sensetive electronic equipment against voltage transiensts
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-TVSP/">https://www.we-online.com/catalog/en/WE-TVSP/</a><p>
Updated by Ella Wu 2020-07-20<br>
2020 (C) Würth Elektronik
<b> WE-TVSP Power TVS Diode
<br><br>
Characteristics
<br><br></b>Low Profile Package
<br>Glass passivated Juction
<br>Excellent clamping capability
<br>Fast response time
<br>MSL Level 1, per J-STD-020
<br>Classification of the plastic case: UL 94 V-0
<br>Safety certification UL 497B, E478010
<br>Identical design:
<br> - DO-214AC = SMAJ
<br> - DO-214AA = SMBJ
<br> - DO-214AB = SMCJ/SMDJ
<br>
<br><b>Applications
<br><br></b>Ideal to protect the I/O Interfaces, Bus Voltage and other circuits of sensetive electronic equipment against voltage transiensts
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-TVSP/">https://www.we-online.com/catalog/en/WE-TVSP/</a><p>
Updated by Ella Wu 2020-07-20<br>
2020 (C) Würth Elektronik
<b> WE-TVSP Power TVS Diode
<br><br>
Characteristics
<br><br></b>Low Profile Package
<br>Glass passivated Juction
<br>Excellent clamping capability
<br>Fast response time
<br>MSL Level 1, per J-STD-020
<br>Classification of the plastic case: UL 94 V-0
<br>Safety certification UL 497B, E478010
<br>Identical design:
<br> - DO-214AC = SMAJ
<br> - DO-214AA = SMBJ
<br> - DO-214AB = SMCJ/SMDJ
<br>
<br><b>Applications
<br><br></b>Ideal to protect the I/O Interfaces, Bus Voltage and other circuits of sensetive electronic equipment against voltage transiensts
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-TVSP/">https://www.we-online.com/catalog/en/WE-TVSP/</a><p>
Updated by Ella Wu 2020-07-20<br>
2020 (C) Würth Elektronik
<b> WE-TVSP Power TVS Diode
<br><br>
Characteristics
<br><br></b>Low Profile Package
<br>Glass passivated Juction
<br>Excellent clamping capability
<br>Fast response time
<br>MSL Level 1, per J-STD-020
<br>Classification of the plastic case: UL 94 V-0
<br>Safety certification UL 497B, E478010
<br>Identical design:
<br> - DO-214AC = SMAJ
<br> - DO-214AA = SMBJ
<br> - DO-214AB = SMCJ/SMDJ
<br>
<br><b>Applications
<br><br></b>Ideal to protect the I/O Interfaces, Bus Voltage and other circuits of sensetive electronic equipment against voltage transiensts
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55793v209%20WE-TVSP_600W-3000W_D0214AA_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-TVSP/">https://www.we-online.com/catalog/en/WE-TVSP/</a><p>
Updated by Ella Wu 2020-07-20<br>
2020 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.