<BR>Wurth Elektronik - EMC Components - ESD Protection - WE-VE<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-VE ESD Suppressor
<BR></B>Size : 0402
<br>L X W X H = 1mm X 0.5mm X 0.6mm
>VALUE
>NAME
<B>WE-VE ESD Suppressor
<BR></B>Size : 0603
<br>L X W X H = 1.6mm X 0.8mm X 1.6mm
>VALUE
>NAME
<B>WE-VE ESD Suppressor
<BR></B>Size : 0805
<br>L X W X H = 2mm X 1.25mm X 1.2mm
>VALUE
>NAME
<B>WE-VE ESD Suppressor
<BR></B>Size : 0402
<br>L X W X H = 1mm X 0.5mm X 0.6mm
<B>WE-VE ESD Suppressor
<BR></B>Size : 0603
<br>L X W X H = 1.6mm X 0.8mm X 1.6mm
<B>WE-VE ESD Suppressor
<BR></B>Size : 0805
<br>L X W X H = 2mm X 1.25mm X 1.2mm
>NAME
>VALUE
<b>WE-VE ESD Suppressor
<br>
<br><b> Characteristics
<br>
<br></b></b>Fast response time
<br>No leakage current
<br>Low clamping voltage
<br>Almost no energy consumption in stand-by mode
<br>Excellent absorption for ESD-impulses
<br>Operating temperature: –40 ºC to +85 ºC
<br>Nickel barrier
<br>
<br><b> Applications
<br>
<br></b>Protection of data lines
<br>Protection of bus systems
<br>Protection of semiconductors
<br>ESD protection in accordance with EN 61000-4-2:
<br> – 8 kV contact discharge
<br> – 15 kV air discharge
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14891v209%20Family_WE-VE.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14891v209%20Family_WE-VE.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-VE">https://katalog.we-online.de/en/pbs/WE-VE</a><p>
Updated by Ella Wu 2019-07-04<br>
2019 (C) Wurth Elektronik
<b>WE-VE ESD Suppressor
<br>
<br><b> Characteristics
<br>
<br></b></b>Fast response time
<br>No leakage current
<br>Low clamping voltage
<br>Almost no energy consumption in stand-by mode
<br>Excellent absorption for ESD-impulses
<br>Operating temperature: –40 ºC to +85 ºC
<br>Nickel barrier
<br>
<br><b> Applications
<br>
<br></b>Protection of data lines
<br>Protection of bus systems
<br>Protection of semiconductors
<br>ESD protection in accordance with EN 61000-4-2:
<br> – 8 kV contact discharge
<br> – 15 kV air discharge
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14891v209%20Family_WE-VE.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14891v209%20Family_WE-VE.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-VE">https://katalog.we-online.de/en/pbs/WE-VE</a><p>
Updated by Ella Wu 2019-07-04<br>
2019 (C) Wurth Elektronik
<b>WE-VE ESD Suppressor
<br>
<br><b> Characteristics
<br>
<br></b></b>Fast response time
<br>No leakage current
<br>Low clamping voltage
<br>Almost no energy consumption in stand-by mode
<br>Excellent absorption for ESD-impulses
<br>Operating temperature: –40 ºC to +85 ºC
<br>Nickel barrier
<br>
<br><b> Applications
<br>
<br></b>Protection of data lines
<br>Protection of bus systems
<br>Protection of semiconductors
<br>ESD protection in accordance with EN 61000-4-2:
<br> – 8 kV contact discharge
<br> – 15 kV air discharge
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14891v209%20Family_WE-VE.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14891v209%20Family_WE-VE.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-VE">https://katalog.we-online.de/en/pbs/WE-VE</a><p>
Updated by Ella Wu 2019-07-04<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.