<BR>Wurth Elektronik - EMC Components - Surge Protection - WE-VD<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019b, 2019-12-02<br>
<HR>
Copyright: Würth Elektronik
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 20mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 5mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 10mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 7mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
<B>WE-VD Disk Varistor
<BR></B>Size : 14mm
>NAME
>VALUE
<b>WE-VD Disk Varistor
<br>
<br><b>Characteristics
<br>
<br></b></b>Low clamping voltage
<br>After a surge impulse the varistor works immediately in normal mode so there is no slip current
<br>Excellent absorption at surge impulses
<br>Operating temperature:
<br>–40 ºC to +85 ºC for types up to 95 VRMS
<br>–40 ºC to +125 ºC for types from 115 VRMS
<br>Response time < 25 ns
<br>UL1449 4th Edition, CSA and VDE approved:
<br> - UL1449 File E332875
<br> - CSA: File 224856
<br> - VDE: File 40016986 and 40016998
<br>- IEC: 60950-1: 2013 Annex Q from Ø 10 mm
<br>
<br><b> Applications
<br>
<br></b>12–48 VDC distribution
<br>110–400 V power supply
<br>Leakage of voltage peaks
<br>Surge protection in accordance with EN 61000-4-5
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-VD">https://katalog.we-online.com/en/pbs/WE-VD</a><p>
Updated by Ella Wu 2019-07-05<br>
2019 (C) Wurth Elektronik
<b>WE-VD Disk Varistor
<br>
<br><b>Characteristics
<br>
<br></b></b>Low clamping voltage
<br>After a surge impulse the varistor works immediately in normal mode so there is no slip current
<br>Excellent absorption at surge impulses
<br>Operating temperature:
<br>–40 ºC to +85 ºC for types up to 95 VRMS
<br>–40 ºC to +125 ºC for types from 115 VRMS
<br>Response time < 25 ns
<br>UL1449 4th Edition, CSA and VDE approved:
<br> - UL1449 File E332875
<br> - CSA: File 224856
<br> - VDE: File 40016986 and 40016998
<br>- IEC: 60950-1: 2013 Annex Q from Ø 10 mm
<br>
<br><b> Applications
<br>
<br></b>12–48 VDC distribution
<br>110–400 V power supply
<br>Leakage of voltage peaks
<br>Surge protection in accordance with EN 61000-4-5
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-VD">https://katalog.we-online.com/en/pbs/WE-VD</a><p>
Updated by Ella Wu 2019-07-05<br>
2019 (C) Wurth Elektronik
<b>WE-VD Disk Varistor
<br>
<br><b>Characteristics
<br>
<br></b></b>Low clamping voltage
<br>After a surge impulse the varistor works immediately in normal mode so there is no slip current
<br>Excellent absorption at surge impulses
<br>Operating temperature:
<br>–40 ºC to +85 ºC for types up to 95 VRMS
<br>–40 ºC to +125 ºC for types from 115 VRMS
<br>Response time < 25 ns
<br>UL1449 4th Edition, CSA and VDE approved:
<br> - UL1449 File E332875
<br> - CSA: File 224856
<br> - VDE: File 40016986 and 40016998
<br>- IEC: 60950-1: 2013 Annex Q from Ø 10 mm
<br>
<br><b> Applications
<br>
<br></b>12–48 VDC distribution
<br>110–400 V power supply
<br>Leakage of voltage peaks
<br>Surge protection in accordance with EN 61000-4-5
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-VD">https://katalog.we-online.com/en/pbs/WE-VD</a><p>
Updated by Ella Wu 2019-07-05<br>
2019 (C) Wurth Elektronik
<b>WE-VD Disk Varistor
<br>
<br><b>Characteristics
<br>
<br></b></b>Low clamping voltage
<br>After a surge impulse the varistor works immediately in normal mode so there is no slip current
<br>Excellent absorption at surge impulses
<br>Operating temperature:
<br>–40 ºC to +85 ºC for types up to 95 VRMS
<br>–40 ºC to +125 ºC for types from 115 VRMS
<br>Response time < 25 ns
<br>UL1449 4th Edition, CSA and VDE approved:
<br> - UL1449 File E332875
<br> - CSA: File 224856
<br> - VDE: File 40016986 and 40016998
<br>- IEC: 60950-1: 2013 Annex Q from Ø 10 mm
<br>
<br><b> Applications
<br>
<br></b>12–48 VDC distribution
<br>110–400 V power supply
<br>Leakage of voltage peaks
<br>Surge protection in accordance with EN 61000-4-5
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-VD">https://katalog.we-online.com/en/pbs/WE-VD</a><p>
Updated by Ella Wu 2019-07-05<br>
2019 (C) Wurth Elektronik
<b>WE-VD Disk Varistor
<br>
<br><b>Characteristics
<br>
<br></b></b>Low clamping voltage
<br>After a surge impulse the varistor works immediately in normal mode so there is no slip current
<br>Excellent absorption at surge impulses
<br>Operating temperature:
<br>–40 ºC to +85 ºC for types up to 95 VRMS
<br>–40 ºC to +125 ºC for types from 115 VRMS
<br>Response time < 25 ns
<br>UL1449 4th Edition, CSA and VDE approved:
<br> - UL1449 File E332875
<br> - CSA: File 224856
<br> - VDE: File 40016986 and 40016998
<br>- IEC: 60950-1: 2013 Annex Q from Ø 10 mm
<br>
<br><b> Applications
<br>
<br></b>12–48 VDC distribution
<br>110–400 V power supply
<br>Leakage of voltage peaks
<br>Surge protection in accordance with EN 61000-4-5
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14890v209%20WE-VD_Diskvaristoren_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-VD">https://katalog.we-online.com/en/pbs/WE-VD</a><p>
Updated by Ella Wu 2019-07-05<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.