<BR>Wurth Elektronik - Assembly - Battery Holder - WA-BCPH<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-12-07<br>
<HR>
Copyright: Würth Elektronik
<B>WA-BCPH Battery Holder
<BR></B>Battery Type : 2032
>NAME
>VALUE
+
-
ZONE FOR
ADHESIVE FIXATION
<B>WA-BCPH Battery Holder
<BR></B>Battery Type : 2025,2032
>NAME
>VALUE
-
+
<B>WA-BCPH Battery Holder
<BR></B>Battery Type : 2032
>NAME
>VALUE
-
+
+
<B>WA-BCPH Battery Holder
<BR></B>Battery Type : 2450
>NAME
>VALUE
+
-
<B>WA-BCPH Battery Holder
<BR></B>Battery Type : 2032
<B>WA-BCPH Battery Holder
<BR></B>Battery Type : 2450
<B>WA-BCPH Battery Holder
<BR></B>Battery Type : 2025,2032
<B>WA-BCPH Battery Holder
<BR></B>Battery Type : 2032
>NAME
>VALUE
NEG
POS
<b>WA-BCPH Battery Holder
<br>
<br>
Electrical Properties
<br></b>
<br>IR 0.5 A
<br>Withstanding Voltage 12 V (DC)
<br>Contact Resistance 30 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PROPERTIES
<br></b>
<br>Operating Temperature -25 °C up to + 85 °C including temp rise
<br>Base Flammability Rating UL94 V-0
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o340306v209%20Family_WA-BCPH_79528211.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o340306v209%20Family_WA-BCPH_79528211.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/BCPH_BATTERY_HOLDER/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/BCPH_BATTERY_HOLDER</a><p>
Updated by Ella Wu, 2022-12-02
<br>2022 (C) Wurth Elektronik
Since Version 6.2.2 text objects can contain more than one line,
which will not be processed correctly with this version.
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.