<BR>Wurth Elektronik - Automotive - Single Coil Power Inductors - WE-PD2A<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-PD2A SMD Power Inductor
<BR></B>Size : 1054
<br>L X W X H = 9mm X 10mm X 5.4mm
>NAME
>VALUE
<B>WE-PD2A SMD Power Inductor
<BR></B>Size : 4532
<br>L X W X H = 4mm X 4.5mm X 3.2mm
>NAME
>VALUE
<B>WE-PD2A SMD Power Inductor
<BR></B>Size : 7850
<br>L X W X H = 7mm X 7.8mm X 5mm
>NAME
>VALUE
<B>WE-PD2A SMD Power Inductor
<BR></B>Size : 5848
<br>L X W X H = 5.2mm X 5.8mm X 4.5mm
>NAME
>VALUE
<B>WE-PD2A SMD Power Inductor
<BR></B>Size : 1054
<br>L X W X H = 9mm X 10mm X 5.4mm
<B>WE-PD2A SMD Power Inductor
<BR></B>Size : 4532
<br>L X W X H = 4mm X 4.5mm X 3.2mm
<B>WE-PD2A SMD Power Inductor
<BR></B>Size : 7850
<br>L X W X H = 7mm X 7.8mm X 5mm
<B>WE-PD2A SMD Power Inductor
<BR></B>Size : 5848
<br>L X W X H = 5.2mm X 5.8mm X 4.5mm
>NAME
>VALUE
<b> WE-PD2A SMD Power Inductor
<br>
<br><b>Characteristics
</b><br>
</b><br>Open size / unshielded
<br>Saturation currents up to 15 A
<br>Low tolerances at high inductance values
<br>Operating temperature: -40°C to +125°C
<br>
<br><b>Applications
<br>
</b><br>Integrated DC/DC-converter
<br>Switching regulators with low operating voltage
<br>Perfectly suitable for switching regulators with extremely high efficiency
<br>Optimal attenuation in MHz frequency range
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14829v209%20Family_WE-PD2A.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14829v209%20Family_WE-PD2A.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/am/WE-PD2A">https://katalog.we-online.de/en/am/WE-PD2A
</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-PD2A SMD Power Inductor
<br>
<br><b>Characteristics
</b><br>
</b><br>Open size / unshielded
<br>Saturation currents up to 15 A
<br>Low tolerances at high inductance values
<br>Operating temperature: -40°C to +125°C
<br>
<br><b>Applications
<br>
</b><br>Integrated DC/DC-converter
<br>Switching regulators with low operating voltage
<br>Perfectly suitable for switching regulators with extremely high efficiency
<br>Optimal attenuation in MHz frequency range
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14829v209%20Family_WE-PD2A.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14829v209%20Family_WE-PD2A.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/am/WE-PD2A">https://katalog.we-online.de/en/am/WE-PD2A
</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-PD2A SMD Power Inductor
<br>
<br><b>Characteristics
</b><br>
</b><br>Open size / unshielded
<br>Saturation currents up to 15 A
<br>Low tolerances at high inductance values
<br>Operating temperature: -40°C to +125°C
<br>
<br><b>Applications
<br>
</b><br>Integrated DC/DC-converter
<br>Switching regulators with low operating voltage
<br>Perfectly suitable for switching regulators with extremely high efficiency
<br>Optimal attenuation in MHz frequency range
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14829v209%20Family_WE-PD2A.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14829v209%20Family_WE-PD2A.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/am/WE-PD2A">https://katalog.we-online.de/en/am/WE-PD2A
</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-PD2A SMD Power Inductor
<br>
<br><b>Characteristics
</b><br>
</b><br>Open size / unshielded
<br>Saturation currents up to 15 A
<br>Low tolerances at high inductance values
<br>Operating temperature: -40°C to +125°C
<br>
<br><b>Applications
<br>
</b><br>Integrated DC/DC-converter
<br>Switching regulators with low operating voltage
<br>Perfectly suitable for switching regulators with extremely high efficiency
<br>Optimal attenuation in MHz frequency range
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14829v209%20Family_WE-PD2A.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14829v209%20Family_WE-PD2A.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/am/WE-PD2A">https://katalog.we-online.de/en/am/WE-PD2A
</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.