<BR>Wurth Elektronik - Automotive - Single Coil Power Inductors - WE-PDA<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-08-07<br>
<HR>
Copyright: Würth Elektronik
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 7345,SMT.2pins
<br>L X W X H = 7.3mm X 7.3mm X 4mm
>NAME
>VALUE
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 1210,SMT.2pins
<br>L X W X H = 12mm X 12mm X 10mm
>NAME
>VALUE
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 7332,SMT.2pins
<br>L X W X H = 7.3mm X 7.3mm X 3.2mm
>NAME
>VALUE
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 1280,SMT.2pins
<br>L X W X H = 12mm X 12mm X 8mm
>NAME
>VALUE
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 1050,SMT.2pins
<br>L X W X H = 10mm X 10mm X 5mm
>NAME
>VALUE
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 1260,SMT.2pins
<br>L X W X H = 12mm X 12mm X 6mm
>NAME
>VALUE
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 7345,SMT.2pins
<br>L X W X H = 7.3mm X 7.3mm X 4mm
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 1210,SMT.2pins
<br>L X W X H = 12mm X 12mm X 10mm
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 1050,SMT.2pins
<br>L X W X H = 10mm X 10mm X 5mm
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 7332,SMT.2pins
<br>L X W X H = 7.3mm X 7.3mm X 3.2mm
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 1280,SMT.2pins
<br>L X W X H = 12mm X 12mm X 8mm
<b>WE-PDA SMD Shielded Power Inductor
<br><br></b>Size : 1260,SMT.2pins
<br>L X W X H = 12mm X 12mm X 6mm
>NAME
>VALUE
<b> WE-PDA SMD Shielded Power Inductor
<br></B>
<br><b>Characteristics
</b><br>
<br>Magnetically shielded version which results in a low leakage field High storage capacity
<br>High Saturation currents up to 23 A
<br>Very low self-losses at high switching frequency's
<br>Wide inductance spectrum available at all sizes
<br>Operating Temperature -40 °C up to +125 °C
<br>Core Material: NiZn
<br>Wire connection: welding technology
<br>Automotive approved
<br>
<br><b>Applications
</b><br>
<br>Multimedia applications
<br>Switching regulators with low operating voltages
<br>Integrated DC/DC-converter
<br>Perfect suitable for switching regulators with extremely high efficiency (> 86 %)
<br>Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PDA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/WE-PDA
</a><p>
</b>Updated by Ella Wu 2020-03-18<br>
</b>2020(C) Wurth Elektronik
<b> WE-PDA SMD Shielded Power Inductor
<br></B>
<br><b>Characteristics
</b><br>
<br>Magnetically shielded version which results in a low leakage field High storage capacity
<br>High Saturation currents up to 23 A
<br>Very low self-losses at high switching frequency's
<br>Wide inductance spectrum available at all sizes
<br>Operating Temperature -40 °C up to +125 °C
<br>Core Material: NiZn
<br>Wire connection: welding technology
<br>Automotive approved
<br>
<br><b>Applications
</b><br>
<br>Multimedia applications
<br>Switching regulators with low operating voltages
<br>Integrated DC/DC-converter
<br>Perfect suitable for switching regulators with extremely high efficiency (> 86 %)
<br>Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PDA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/WE-PDA
</a><p>
</b>Updated by Ella Wu 2020-03-18<br>
</b>2020(C) Wurth Elektronik
<b> WE-PDA SMD Shielded Power Inductor
<br></B>
<br><b>Characteristics
</b><br>
<br>Magnetically shielded version which results in a low leakage field High storage capacity
<br>High Saturation currents up to 23 A
<br>Very low self-losses at high switching frequency's
<br>Wide inductance spectrum available at all sizes
<br>Operating Temperature -40 °C up to +125 °C
<br>Core Material: NiZn
<br>Wire connection: welding technology
<br>Automotive approved
<br>
<br><b>Applications
</b><br>
<br>Multimedia applications
<br>Switching regulators with low operating voltages
<br>Integrated DC/DC-converter
<br>Perfect suitable for switching regulators with extremely high efficiency (> 86 %)
<br>Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PDA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/WE-PDA
</a><p>
</b>Updated by Ella Wu 2020-12-18<br>
</b>2020(C) Wurth Elektronik
<b> WE-PDA SMD Shielded Power Inductor
<br></B>
<br><b>Characteristics
</b><br>
<br>Magnetically shielded version which results in a low leakage field High storage capacity
<br>High Saturation currents up to 23 A
<br>Very low self-losses at high switching frequency's
<br>Wide inductance spectrum available at all sizes
<br>Operating Temperature -40 °C up to +125 °C
<br>Core Material: NiZn
<br>Wire connection: welding technology
<br>Automotive approved
<br>
<br><b>Applications
</b><br>
<br>Multimedia applications
<br>Switching regulators with low operating voltages
<br>Integrated DC/DC-converter
<br>Perfect suitable for switching regulators with extremely high efficiency (> 86 %)
<br>Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PDA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/WE-PDA
</a><p>
</b>Updated by Ella Wu 2020-03-18<br>
</b>2020(C) Wurth Elektronik
<b> WE-PDA SMD Shielded Power Inductor
<br></B>
<br><b>Characteristics
</b><br>
<br>Magnetically shielded version which results in a low leakage field High storage capacity
<br>High Saturation currents up to 23 A
<br>Very low self-losses at high switching frequency's
<br>Wide inductance spectrum available at all sizes
<br>Operating Temperature -40 °C up to +125 °C
<br>Core Material: NiZn
<br>Wire connection: welding technology
<br>Automotive approved
<br>
<br><b>Applications
</b><br>
<br>Multimedia applications
<br>Switching regulators with low operating voltages
<br>Integrated DC/DC-converter
<br>Perfect suitable for switching regulators with extremely high efficiency (> 86 %)
<br>Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PDA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/WE-PDA
</a><p>
</b>Updated by Ella Wu 2023-08-07<br>
</b>2023(C) Wurth Elektronik
<b> WE-PDA SMD Shielded Power Inductor
<br></B>
<br><b>Characteristics
</b><br>
<br>Magnetically shielded version which results in a low leakage field High storage capacity
<br>High Saturation currents up to 23 A
<br>Very low self-losses at high switching frequency's
<br>Wide inductance spectrum available at all sizes
<br>Operating Temperature -40 °C up to +125 °C
<br>Core Material: NiZn
<br>Wire connection: welding technology
<br>Automotive approved
<br>
<br><b>Applications
</b><br>
<br>Multimedia applications
<br>Switching regulators with low operating voltages
<br>Integrated DC/DC-converter
<br>Perfect suitable for switching regulators with extremely high efficiency (> 86 %)
<br>Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55118v209%20family-we-pda-78477xxxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PDA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/WE-PDA
</a><p>
</b>Updated by Ella Wu 2020-03-18<br>
</b>2020(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.