<BR>Wurth Elektronik - Automotive - Single Coil Power Inductors - WE-CHSA<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-05-13<br>
<HR>
Copyright: Würth Elektronik
<B>WE-CHSA SMD High Current Inductor
<BR></B>Size : 8090
<BR>L X W X H = 8.1mm X 8.1mm X 9mm
>NAME
>VALUE
<B>WE-CHSA SMD High Current Inductor
<BR></B>Size : 1212
<BR>L X W X H = 12.2mm X 12.2mm X 11.75mm
>NAME
>VALUE
<B>WE-CHSA SMD High Current Inductor
<BR></B>Size : 1011
<BR>L X W X H = 10.6mm X 10.6mm X 11mm
>NAME
>VALUE
<B>WE-CHSA SMD High Current Inductor
<BR></B>Size : 8090
<BR>L X W X H = 8.1mm X 8.1mm X 9mm
<B>WE-CHSA SMD High Current Inductor
<BR></B>Size : 1011
<BR>L X W X H = 10.6mm X 10.6mm X 11mm
<B>WE-CHSA SMD High Current Inductor
<BR></B>Size : 1212
<BR>L X W X H = 12.2mm X 12.2mm X 11.75mm
>NAME
>VALUE
<b>WE-CHSA SMD High Current Inductor
<br>
<br><b> Characteristics
<BR>
<br></b></b>Magnetically shielded rod core inductor
<br>Operating temperature: -55°C to +150°C
<br>Current capability up to 28A
<br>Ideal coplanarity due to embedded solder pads
<BR>
<br><b> Applications
<BR>
<br></b>Filter choke for motor electronics
<br>Car infotainment
<br>Multimedia applications
<BR>
<BR>
<br><a href="https://www.we-online.com/katalog/media/xo107952v209,P20Family_WE-CHSA_78433xxxx_Gruppe_4C.jpg.pagespeed.ic.AyH6nYZeiv.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/katalog/media/xo107952v209,P20Family_WE-CHSA_78433xxxx_Gruppe_4C.jpg.pagespeed.ic.AyH6nYZeiv.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-CHSA">https://www.we-online.com/catalog/en/WE-CHSA</a><p>
Updated by Ella Wu 2021-05-13<br>
2021 (C) Wurth Elektronik<br>
<b>WE-CHSA SMD High Current Inductor
<br>
<br><b> Characteristics
<BR>
<br></b></b>Magnetically shielded rod core inductor
<br>Operating temperature: -55°C to +150°C
<br>Current capability up to 28A
<br>Ideal coplanarity due to embedded solder pads
<BR>
<br><b> Applications
<BR>
<br></b>Filter choke for motor electronics
<br>Car infotainment
<br>Multimedia applications
<BR>
<BR>
<br><a href="https://www.we-online.com/katalog/media/xo107952v209,P20Family_WE-CHSA_78433xxxx_Gruppe_4C.jpg.pagespeed.ic.AyH6nYZeiv.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/katalog/media/xo107952v209,P20Family_WE-CHSA_78433xxxx_Gruppe_4C.jpg.pagespeed.ic.AyH6nYZeiv.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-CHSA">https://www.we-online.com/catalog/en/WE-CHSA</a><p>
Updated by Ella Wu 2021-05-13<br>
2021 (C) Wurth Elektronik<br>
<b>WE-CHSA SMD High Current Inductor
<br>
<br><b> Characteristics
<BR>
<br></b></b>Magnetically shielded rod core inductor
<br>Operating temperature: -55°C to +150°C
<br>Current capability up to 28A
<br>Ideal coplanarity due to embedded solder pads
<BR>
<br><b> Applications
<BR>
<br></b>Filter choke for motor electronics
<br>Car infotainment
<br>Multimedia applications
<BR>
<BR>
<br><a href="https://www.we-online.com/katalog/media/xo107952v209,P20Family_WE-CHSA_78433xxxx_Gruppe_4C.jpg.pagespeed.ic.AyH6nYZeiv.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/katalog/media/xo107952v209,P20Family_WE-CHSA_78433xxxx_Gruppe_4C.jpg.pagespeed.ic.AyH6nYZeiv.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-CHSA">https://www.we-online.com/catalog/en/WE-CHSA</a><p>
Updated by Ella Wu 2021-05-13<br>
2021 (C) Wurth Elektronik<br>
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.