<BR>Wurth Elektronik - Automotive - Ferrites For PCB Assembly - WE-CBA<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-11-07<br>
<HR>
Copyright: Würth Elektronik
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 1206
<b><br>HIGH CURRENT: W=5.2
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0805
<b><br>HIGH CURRENT: W=4
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0805
<b><br>WIDE BAND / HIGH SPEED: W=3
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 1206
<b><br>WIDE BAND / HIGH SPEED: W=4.2
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead</b>
<br>
<br>Size: 0201, SMT, 2pins
<br>LxWxHxFI=1x0.5x0.5x0.25mm
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0402
<b><br>WIDE BAND / HIGH SPEED: W=1.5
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0402
<b><br>HIGH CURRENT: W=2.2
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 1206
<b><br>HIGH CURRENT: W=6.5
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0603
<b><br>HIGH CURRENT: W=2.6
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0603
<b><br>WIDE BAND / HIGH SPEED: W=2.2
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 1812
<b><br>HIGH CURRENT: W=7.3
>NAME
>VALUE
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0805
<b><br>WIDE BAND / HIGH SPEED: W=3
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0805
<b><br>HIGH CURRENT: W=4
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 1206
<b><br>HIGH CURRENT: W=5.2
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 1206
<b><br>WIDE BAND / HIGH SPEED: W=4.2
<b>WE-CBA SMT EMI Suppression Ferrite Bead</b>
<br>
<br>Size: 0201, SMT, 2pins
<br>LxWxHxFI=1x0.5x0.5x0.25mm
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0402
<b><br>WIDE BAND / HIGH SPEED: W=1.5
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 1812
<b><br>HIGH CURRENT: W=7.3
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 1206
<b><br>HIGH CURRENT: W=6.5
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0402
<b><br>HIGH CURRENT: W=2.2
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0603
<b><br>WIDE BAND / HIGH SPEED: W=2.2
<b>WE-CBA SMT EMI Suppression Ferrite Bead
</b><br>Size: 0603
<b><br>HIGH CURRENT: W=2.6
>NAME
>VALUE
<b> WE-CBA SMD EMI Suppression Ferrite Bead
<br></B>
<br><b>Characteristics
<br>
</b><br>Reliable Ni-Sn electrodes
<br>High rated current up to 5A
<br>Recommended soldering: Reflow
<br>Operating temperature: -55°C to +125°C
<br>
<br><b>Applications<br>
<br>
</b>* Perfect as data line filter and for uncoupling of distribution voltage
<BR>
<br>*This special SMD chip bead ferrites can be put directly on the printed circuit board. They offer excellent anti-EMI properties and low DC-resistance. Placed very close next to the interference source even with smallest size 0402,maximal impedance at 1000 Ω can be reached.<BR>
<br>*High Speed:<BR>"High Speed " SMD ferrites WE-CBF have lower impedance in the lower frequency ranges thus they have only a low attenuation for fast signals. Application e.g. USB 2.0, IEEE 1394,LVDS <BR>
<br>*Wide Band:<BR> "Wide Band" SMD ferrites WE-CBF already show high impedance in low frequency range. Therefore they are wide band through the whole spectrum. Application e.g. control signats, RS232, RS422, DC/DC converter <BR>
<br>*High Current:<BR>"High Current " SMD ferrites WE-CBF are designed for high current (over 1 A). The rated current refers to 40K self-heating. High current SMD ferrites are available in all there types (High Speed, Wide Band and High Frequency). Application e.g. power supply, DC/DC converter<BR>
<br>*Advice:<BR>Pay attention for the use of SMD-Ferrites for high current>1A and ambient temperature over +85°C that the rated current has to be reduced when temperature is above +85°C (Derating).<BR>
<br>*At+100°C environment temperature the maximal rated current has to add up to only 60% of the data sheet value ,without an overload of the component.<BR>
<br>
<b>Variant abbreviation</b><br>
<br>
WB means Wide Band<br>
HS means High Speed<br>
HF means High frequency
HC means High Current<br>
<br><a href="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CBA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-CBA</a><p>
</b>Created by Ella 2022-07-11<br>
</b>2022(C) Wurth Elektronik
<b> WE-CBA SMD EMI Suppression Ferrite Bead
<br></B>
<br><b>Characteristics
<br>
</b><br>Reliable Ni-Sn electrodes
<br>High rated current up to 5A
<br>Recommended soldering: Reflow
<br>Operating temperature: -55°C to +125°C
<br>
<br><b>Applications<br>
<br>
</b>* Perfect as data line filter and for uncoupling of distribution voltage
<BR>
<br>*This special SMD chip bead ferrites can be put directly on the printed circuit board. They offer excellent anti-EMI properties and low DC-resistance. Placed very close next to the interference source even with smallest size 0402,maximal impedance at 1000 Ω can be reached.<BR>
<br>*High Speed:<BR>"High Speed " SMD ferrites WE-CBF have lower impedance in the lower frequency ranges thus they have only a low attenuation for fast signals. Application e.g. USB 2.0, IEEE 1394,LVDS <BR>
<br>*Wide Band:<BR> "Wide Band" SMD ferrites WE-CBF already show high impedance in low frequency range. Therefore they are wide band through the whole spectrum. Application e.g. control signats, RS232, RS422, DC/DC converter <BR>
<br>*High Current:<BR>"High Current " SMD ferrites WE-CBF are designed for high current (over 1 A). The rated current refers to 40K self-heating. High current SMD ferrites are available in all there types (High Speed, Wide Band and High Frequency). Application e.g. power supply, DC/DC converter<BR>
<br>*Advice:<BR>Pay attention for the use of SMD-Ferrites for high current>1A and ambient temperature over +85°C that the rated current has to be reduced when temperature is above +85°C (Derating).<BR>
<br>*At+100°C environment temperature the maximal rated current has to add up to only 60% of the data sheet value ,without an overload of the component.<BR>
<br>
<b>Variant abbreviation</b><br>
<br>
WB means Wide Band<br>
HS means High Speed<br>
HF means High frequency
HC means High Current<br>
<br><a href="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CBA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-CBA</a><p>
</b>Created by Ella 2022-07-11<br>
</b>2022(C) Wurth Elektronik
<b> WE-CBA SMD EMI Suppression Ferrite Bead
<br></B>
<br><b>Characteristics
<br>
</b><br>Reliable Ni-Sn electrodes
<br>High rated current up to 5A
<br>Recommended soldering: Reflow
<br>Operating temperature: -55°C to +125°C
<br>
<br><b>Applications<br>
<br>
</b>* Perfect as data line filter and for uncoupling of distribution voltage
<BR>
<br>*This special SMD chip bead ferrites can be put directly on the printed circuit board. They offer excellent anti-EMI properties and low DC-resistance. Placed very close next to the interference source even with smallest size 0402,maximal impedance at 1000 Ω can be reached.<BR>
<br>*High Speed:<BR>"High Speed " SMD ferrites WE-CBF have lower impedance in the lower frequency ranges thus they have only a low attenuation for fast signals. Application e.g. USB 2.0, IEEE 1394,LVDS <BR>
<br>*Wide Band:<BR> "Wide Band" SMD ferrites WE-CBF already show high impedance in low frequency range. Therefore they are wide band through the whole spectrum. Application e.g. control signats, RS232, RS422, DC/DC converter <BR>
<br>*High Current:<BR>"High Current " SMD ferrites WE-CBF are designed for high current (over 1 A). The rated current refers to 40K self-heating. High current SMD ferrites are available in all there types (High Speed, Wide Band and High Frequency). Application e.g. power supply, DC/DC converter<BR>
<br>*Advice:<BR>Pay attention for the use of SMD-Ferrites for high current>1A and ambient temperature over +85°C that the rated current has to be reduced when temperature is above +85°C (Derating).<BR>
<br>*At+100°C environment temperature the maximal rated current has to add up to only 60% of the data sheet value ,without an overload of the component.<BR>
<br>
<b>Variant abbreviation</b><br>
<br>
WB means Wide Band<br>
HS means High Speed<br>
HF means High frequency
HC means High Current<br>
<br><a href="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CBA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-CBA</a><p>
</b>Created by Ella 2022-11-07<br>
</b>2022(C) Wurth Elektronik
<b> WE-CBA SMD EMI Suppression Ferrite Bead
<br></B>
<br><b>Characteristics
<br>
</b><br>Reliable Ni-Sn electrodes
<br>High rated current up to 5A
<br>Recommended soldering: Reflow
<br>Operating temperature: -55°C to +125°C
<br>
<br><b>Applications<br>
<br>
</b>* Perfect as data line filter and for uncoupling of distribution voltage
<BR>
<br>*This special SMD chip bead ferrites can be put directly on the printed circuit board. They offer excellent anti-EMI properties and low DC-resistance. Placed very close next to the interference source even with smallest size 0402,maximal impedance at 1000 Ω can be reached.<BR>
<br>*High Speed:<BR>"High Speed " SMD ferrites WE-CBF have lower impedance in the lower frequency ranges thus they have only a low attenuation for fast signals. Application e.g. USB 2.0, IEEE 1394,LVDS <BR>
<br>*Wide Band:<BR> "Wide Band" SMD ferrites WE-CBF already show high impedance in low frequency range. Therefore they are wide band through the whole spectrum. Application e.g. control signats, RS232, RS422, DC/DC converter <BR>
<br>*High Current:<BR>"High Current " SMD ferrites WE-CBF are designed for high current (over 1 A). The rated current refers to 40K self-heating. High current SMD ferrites are available in all there types (High Speed, Wide Band and High Frequency). Application e.g. power supply, DC/DC converter<BR>
<br>*Advice:<BR>Pay attention for the use of SMD-Ferrites for high current>1A and ambient temperature over +85°C that the rated current has to be reduced when temperature is above +85°C (Derating).<BR>
<br>*At+100°C environment temperature the maximal rated current has to add up to only 60% of the data sheet value ,without an overload of the component.<BR>
<br>
<b>Variant abbreviation</b><br>
<br>
WB means Wide Band<br>
HS means High Speed<br>
HF means High frequency
HC means High Current<br>
<br><a href="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CBA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-CBA</a><p>
</b>Created by Ella 2022-11-07<br>
</b>2022(C) Wurth Elektronik
<b> WE-CBA SMD EMI Suppression Ferrite Bead
<br></B>
<br><b>Characteristics
<br>
</b><br>Reliable Ni-Sn electrodes
<br>High rated current up to 5A
<br>Recommended soldering: Reflow
<br>Operating temperature: -55°C to +125°C
<br>
<br><b>Applications<br>
<br>
</b>* Perfect as data line filter and for uncoupling of distribution voltage
<BR>
<br>*This special SMD chip bead ferrites can be put directly on the printed circuit board. They offer excellent anti-EMI properties and low DC-resistance. Placed very close next to the interference source even with smallest size 0402,maximal impedance at 1000 Ω can be reached.<BR>
<br>*High Speed:<BR>"High Speed " SMD ferrites WE-CBF have lower impedance in the lower frequency ranges thus they have only a low attenuation for fast signals. Application e.g. USB 2.0, IEEE 1394,LVDS <BR>
<br>*Wide Band:<BR> "Wide Band" SMD ferrites WE-CBF already show high impedance in low frequency range. Therefore they are wide band through the whole spectrum. Application e.g. control signats, RS232, RS422, DC/DC converter <BR>
<br>*High Current:<BR>"High Current " SMD ferrites WE-CBF are designed for high current (over 1 A). The rated current refers to 40K self-heating. High current SMD ferrites are available in all there types (High Speed, Wide Band and High Frequency). Application e.g. power supply, DC/DC converter<BR>
<br>*Advice:<BR>Pay attention for the use of SMD-Ferrites for high current>1A and ambient temperature over +85°C that the rated current has to be reduced when temperature is above +85°C (Derating).<BR>
<br>*At+100°C environment temperature the maximal rated current has to add up to only 60% of the data sheet value ,without an overload of the component.<BR>
<br>
<b>Variant abbreviation</b><br>
<br>
WB means Wide Band<br>
HS means High Speed<br>
HF means High frequency
HC means High Current<br>
<br><a href="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CBA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-CBA</a><p>
</b>Created by Ella 2022-07-11<br>
</b>2022(C) Wurth Elektronik
<b> WE-CBA SMD EMI Suppression Ferrite Bead
<br></B>
<br><b>Characteristics
<br>
</b><br>Reliable Ni-Sn electrodes
<br>High rated current up to 5A
<br>Recommended soldering: Reflow
<br>Operating temperature: -55°C to +125°C
<br>
<br><b>Applications<br>
<br>
</b>* Perfect as data line filter and for uncoupling of distribution voltage
<BR>
<br>*This special SMD chip bead ferrites can be put directly on the printed circuit board. They offer excellent anti-EMI properties and low DC-resistance. Placed very close next to the interference source even with smallest size 0402,maximal impedance at 1000 Ω can be reached.<BR>
<br>*High Speed:<BR>"High Speed " SMD ferrites WE-CBF have lower impedance in the lower frequency ranges thus they have only a low attenuation for fast signals. Application e.g. USB 2.0, IEEE 1394,LVDS <BR>
<br>*Wide Band:<BR> "Wide Band" SMD ferrites WE-CBF already show high impedance in low frequency range. Therefore they are wide band through the whole spectrum. Application e.g. control signats, RS232, RS422, DC/DC converter <BR>
<br>*High Current:<BR>"High Current " SMD ferrites WE-CBF are designed for high current (over 1 A). The rated current refers to 40K self-heating. High current SMD ferrites are available in all there types (High Speed, Wide Band and High Frequency). Application e.g. power supply, DC/DC converter<BR>
<br>*Advice:<BR>Pay attention for the use of SMD-Ferrites for high current>1A and ambient temperature over +85°C that the rated current has to be reduced when temperature is above +85°C (Derating).<BR>
<br>*At+100°C environment temperature the maximal rated current has to add up to only 60% of the data sheet value ,without an overload of the component.<BR>
<br>
<b>Variant abbreviation</b><br>
<br>
WB means Wide Band<br>
HS means High Speed<br>
HF means High frequency
HC means High Current<br>
<br><a href="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CBA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-CBA</a><p>
</b>Created by Ella 2022-11-07<br>
</b>2022(C) Wurth Elektronik
<b> WE-CBA SMD EMI Suppression Ferrite Bead
<br></B>
<br><b>Characteristics
<br>
</b><br>Reliable Ni-Sn electrodes
<br>High rated current up to 5A
<br>Recommended soldering: Reflow
<br>Operating temperature: -55°C to +125°C
<br>
<br><b>Applications<br>
<br>
</b>* Perfect as data line filter and for uncoupling of distribution voltage
<BR>
<br>*This special SMD chip bead ferrites can be put directly on the printed circuit board. They offer excellent anti-EMI properties and low DC-resistance. Placed very close next to the interference source even with smallest size 0402,maximal impedance at 1000 Ω can be reached.<BR>
<br>*High Speed:<BR>"High Speed " SMD ferrites WE-CBF have lower impedance in the lower frequency ranges thus they have only a low attenuation for fast signals. Application e.g. USB 2.0, IEEE 1394,LVDS <BR>
<br>*Wide Band:<BR> "Wide Band" SMD ferrites WE-CBF already show high impedance in low frequency range. Therefore they are wide band through the whole spectrum. Application e.g. control signats, RS232, RS422, DC/DC converter <BR>
<br>*High Current:<BR>"High Current " SMD ferrites WE-CBF are designed for high current (over 1 A). The rated current refers to 40K self-heating. High current SMD ferrites are available in all there types (High Speed, Wide Band and High Frequency). Application e.g. power supply, DC/DC converter<BR>
<br>*Advice:<BR>Pay attention for the use of SMD-Ferrites for high current>1A and ambient temperature over +85°C that the rated current has to be reduced when temperature is above +85°C (Derating).<BR>
<br>*At+100°C environment temperature the maximal rated current has to add up to only 60% of the data sheet value ,without an overload of the component.<BR>
<br>
<b>Variant abbreviation</b><br>
<br>
WB means Wide Band<br>
HS means High Speed<br>
HF means High frequency
HC means High Current<br>
<br><a href="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14751v209%20Family_WE-CBA.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CBA/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-CBA</a><p>
</b>Created by Ella 2022-07-11<br>
</b>2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.