<BR>Wurth Elektronik - Automotive - Ferrites For PCB Assembly - WE-MPSA<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-11-20<br>
<HR>
Copyright: Würth Elektronik
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 3312
<BR>Max Height = 2.28±0.2mm
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 1812
<BR>Max Height = 2.3±0.25mm
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b> <br>Size: 1206
<BR>Max Height = 1.1±0.2mm
<br>HIGH CURRENT
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 1612
<BR>Max Height = 2.28±0.2mm
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 2220
<BR>Max Height = 1.97±0.25mm
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 2220
<BR>Max Height = 1.8±0.25mm
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 0805
<BR>Max Height = 0.9±0.2mm
<br>HIGH CURRENT
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 2220
<BR>Max Height = 1.52±0.25mm
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 2220
<BR>Max Height = 3.2±0.25mm
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 3312
<BR>Max Height = 2.28±0.2mm
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 1812
<BR>Max Height = 2.3±0.25mm
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b> <br>Size: 1206
<BR>Max Height = 1.1±0.2mm
<br>HIGH CURRENT
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 1612
<BR>Max Height = 2.28±0.2mm
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 2220
<BR>Max Height = 1.8±0.25mm
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 2220
<BR>Max Height = 1.97±0.25mm
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 2220
<BR>Max Height = 1.52±0.25mm
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 0805
<BR>Max Height = 0.9±0.2mm
<br>HIGH CURRENT
<b>WE-MPSA EMI Multilayer Power Suppression Bead
</b><br> Size: 2220
<BR>Max Height = 3.2±0.25mm
>NAME
>VALUE
<b>WE-MPSA EMI Multilayer Power Suppression Bead
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Specified peak current capability
<br>Ultra low RDC
<br>High rated current up to 10 A
<br>Operating temperature: - 55 ºC to +125 ºC
<br>AEC-Q200 certified
<br>
<br><b> Applications
<br>
<br></b>Filter with high inrush current peaks
<br>Applications for noise reduction at power-trains, body control and infotainment systems
<br>Motor interference suppression
<br>Battery management systems, DC/DC converters, audio, etc.
<br>Broadband suppression
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-MPSA/">https://www.we-online.com/catalog/en/WE-MPSA/</a><p>
</b>Created by Ella Wu 2019-11-20<br>
</b>2019(C) Wurth Elektronik
<b>WE-MPSA EMI Multilayer Power Suppression Bead
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Specified peak current capability
<br>Ultra low RDC
<br>High rated current up to 10 A
<br>Operating temperature: - 55 ºC to +125 ºC
<br>AEC-Q200 certified
<br>
<br><b> Applications
<br>
<br></b>Filter with high inrush current peaks
<br>Applications for noise reduction at power-trains, body control and infotainment systems
<br>Motor interference suppression
<br>Battery management systems, DC/DC converters, audio, etc.
<br>Broadband suppression
<br>
<br>
<b>Package and Package Variant Note
<br><br>
</b>WB/HS means WIDE BAND / HIGH SPEED: W = 4,2
<br>HC means HIGH CURRENT: W = 5,2
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-MPSA/">https://www.we-online.com/catalog/en/WE-MPSA/</a><p>
</b>Created by Ella Wu 2019-11-20<br>
</b>2019(C) Wurth Elektronik
<b>WE-MPSA EMI Multilayer Power Suppression Bead
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Specified peak current capability
<br>Ultra low RDC
<br>High rated current up to 10 A
<br>Operating temperature: - 55 ºC to +125 ºC
<br>AEC-Q200 certified
<br>
<br><b> Applications
<br>
<br></b>Filter with high inrush current peaks
<br>Applications for noise reduction at power-trains, body control and infotainment systems
<br>Motor interference suppression
<br>Battery management systems, DC/DC converters, audio, etc.
<br>Broadband suppression
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-MPSA/">https://www.we-online.com/catalog/en/WE-MPSA/</a><p>
</b>Created by Ella Wu 2019-11-20<br>
</b>2019(C) Wurth Elektronik
<b>WE-MPSA EMI Multilayer Power Suppression Bead
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Specified peak current capability
<br>Ultra low RDC
<br>High rated current up to 10 A
<br>Operating temperature: - 55 ºC to +125 ºC
<br>AEC-Q200 certified
<br>
<br><b> Applications
<br>
<br></b>Filter with high inrush current peaks
<br>Applications for noise reduction at power-trains, body control and infotainment systems
<br>Motor interference suppression
<br>Battery management systems, DC/DC converters, audio, etc.
<br>Broadband suppression
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-MPSA/">https://www.we-online.com/catalog/en/WE-MPSA/</a><p>
</b>Created by Ella Wu 2019-11-20<br>
</b>2019(C) Wurth Elektronik
<b>WE-MPSA EMI Multilayer Power Suppression Bead
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Specified peak current capability
<br>Ultra low RDC
<br>High rated current up to 10 A
<br>Operating temperature: - 55 ºC to +125 ºC
<br>AEC-Q200 certified
<br>
<br><b> Applications
<br>
<br></b>Filter with high inrush current peaks
<br>Applications for noise reduction at power-trains, body control and infotainment systems
<br>Motor interference suppression
<br>Battery management systems, DC/DC converters, audio, etc.
<br>Broadband suppression
<br>
<br>
<b>Package and Package Variant Note
<br><br>
</b>WB/HS means WIDE BAND / HIGH SPEED: W = 3,0
<br>HC means HIGH CURRENT: W = 4,0
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-MPSA/">https://www.we-online.com/catalog/en/WE-MPSA/</a><p>
</b>Created by Ella Wu 2019-11-20<br>
</b>2019(C) Wurth Elektronik
<b>WE-MPSA EMI Multilayer Power Suppression Bead
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Specified peak current capability
<br>Ultra low RDC
<br>High rated current up to 10 A
<br>Operating temperature: - 55 ºC to +125 ºC
<br>AEC-Q200 certified
<br>
<br><b> Applications
<br>
<br></b>Filter with high inrush current peaks
<br>Applications for noise reduction at power-trains, body control and infotainment systems
<br>Motor interference suppression
<br>Battery management systems, DC/DC converters, audio, etc.
<br>Broadband suppression
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160770v209%20Family_WE-MPSA_3312_2220.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-MPSA/">https://www.we-online.com/catalog/en/WE-MPSA/</a><p>
</b>Created by Ella Wu 2019-11-20<br>
</b>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.