<BR>Wurth Elektronik - Power Magnetics - PFC Chokes - WE-PFC<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-PFC PFC Chokes</b><br>
<BR>Size RM10, THT 12Pin <BR>
>NAME
>VALUE
1
2
3
10
11
12
4
5
6
7
8
9
<B>WE-PFC PFC Chokes</b><br>
<BR>Size EFD30, THT 11Pin <BR>
>NAME
>VALUE
1
6
7
12
<B>WE-PFC PFC Chokes</b><br>
<BR>Size EE20/10/6, THT 10Pin <BR>
>NAME
>VALUE
6
10
5
1
<B>WE-PFC PFC Chokes</b><br>
<BR>Size RM14, THT 12Pin <BR>
>NAME
>VALUE
1
2
3
10
11
12
4
5
6
7
8
9
<B>WE-PFC PFC Chokes</b><br>
<BR>Size EFD25, THT 10Pin <BR>
>NAME
>VALUE
1
5
6
10
<B>WE-PFC PFC Chokes</b><br>
<BR>Size RM12, THT 12Pin <BR>
>NAME
>VALUE
1
2
3
10
11
12
4
5
6
7
8
9
<B>WE-PFC PFC Chokes</b><br>
<BR>Size EER28, THT 9Pin <BR>
>NAME
>VALUE
1
5
6
10
<B>WE-PFC PFC Chokes</b><br>
<BR>Size PQ38/11, THT 6Pin <BR>
>NAME
>VALUE
1
3
4
6
<B>WE-PFC PFC Chokes</b><br>
<BR>Size RM10, THT 12Pin <BR>
<B>WE-PFC PFC Chokes</b><br>
<BR>Size RM14, THT 12Pin <BR>
<B>WE-PFC PFC Chokes</b><br>
<BR>Size EE20/10/6, THT 10Pin <BR>
<B>WE-PFC PFC Chokes</b><br>
<BR>Size EFD30, THT 11Pin <BR>
<B>WE-PFC PFC Chokes</b><br>
<BR>Size RM12, THT 12Pin <BR>
<B>WE-PFC PFC Chokes</b><br>
<BR>Size EFD25, THT 10Pin <BR>
<B>WE-PFC PFC Chokes</b><br>
<BR>Size PQ38/11, THT 6Pin <BR>
<B>WE-PFC PFC Chokes</b><br>
<BR>Size EER28, THT 9Pin <BR>
>VALUE
>NAME
N1
N2
<b>WE-PFC PFC Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> PFC choke for power up to 250 W
<br> Operating temperature: –40 °C to +125 °C
<br> PQ 38/11 construction height <10 mm above PCB
<br> Auxiliary winding
<br> RF strand for low losses due to skin and proximity effects
<br>
<br><b> Applications
<br>
<br></b> Active Power Factor correction
<br> For all ICs CPU PFC ON Semiconductor
<br> Lighting applications
<br> Switchmode power supplies
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1">https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1</a><p>
<br>Updated by Yingchun,Shan 2019-08-21
<br>2019 (C) Wurth Elektronik
<b>WE-PFC PFC Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> PFC choke for power up to 250 W
<br> Operating temperature: –40 °C to +125 °C
<br> PQ 38/11 construction height <10 mm above PCB
<br> Auxiliary winding
<br> RF strand for low losses due to skin and proximity effects
<br>
<br><b> Applications
<br>
<br></b> Active Power Factor correction
<br> For all ICs CPU PFC ON Semiconductor
<br> Lighting applications
<br> Switchmode power supplies
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1">https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1</a><p>
<br>Updated by Yingchun,Shan 2019-08-21
<br>2019 (C) Wurth Elektronik
<b>WE-PFC PFC Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> PFC choke for power up to 250 W
<br> Operating temperature: –40 °C to +125 °C
<br> PQ 38/11 construction height <10 mm above PCB
<br> Auxiliary winding
<br> RF strand for low losses due to skin and proximity effects
<br>
<br><b> Applications
<br>
<br></b> Active Power Factor correction
<br> For all ICs CPU PFC ON Semiconductor
<br> Lighting applications
<br> Switchmode power supplies
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1">https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1</a><p>
<br>Updated by Yingchun,Shan 2019-08-21
<br>2019 (C) Wurth Elektronik
<b>WE-PFC PFC Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> PFC choke for power up to 250 W
<br> Operating temperature: –40 °C to +125 °C
<br> PQ 38/11 construction height <10 mm above PCB
<br> Auxiliary winding
<br> RF strand for low losses due to skin and proximity effects
<br>
<br><b> Applications
<br>
<br></b> Active Power Factor correction
<br> For all ICs CPU PFC ON Semiconductor
<br> Lighting applications
<br> Switchmode power supplies
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1">https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1</a><p>
<br>Updated by Yingchun,Shan 2019-08-21
<br>2019 (C) Wurth Elektronik
<b>WE-PFC PFC Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> PFC choke for power up to 250 W
<br> Operating temperature: –40 °C to +125 °C
<br> PQ 38/11 construction height <10 mm above PCB
<br> Auxiliary winding
<br> RF strand for low losses due to skin and proximity effects
<br>
<br><b> Applications
<br>
<br></b> Active Power Factor correction
<br> For all ICs CPU PFC ON Semiconductor
<br> Lighting applications
<br> Switchmode power supplies
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1">https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1</a><p>
<br>Updated by Yingchun,Shan 2019-08-21
<br>2019 (C) Wurth Elektronik
<b>WE-PFC PFC Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> PFC choke for power up to 250 W
<br> Operating temperature: –40 °C to +125 °C
<br> PQ 38/11 construction height <10 mm above PCB
<br> Auxiliary winding
<br> RF strand for low losses due to skin and proximity effects
<br>
<br><b> Applications
<br>
<br></b> Active Power Factor correction
<br> For all ICs CPU PFC ON Semiconductor
<br> Lighting applications
<br> Switchmode power supplies
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1">https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1</a><p>
<br>Updated by Yingchun,Shan 2019-08-21
<br>2019 (C) Wurth Elektronik
<b>WE-PFC PFC Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> PFC choke for power up to 250 W
<br> Operating temperature: –40 °C to +125 °C
<br> PQ 38/11 construction height <10 mm above PCB
<br> Auxiliary winding
<br> RF strand for low losses due to skin and proximity effects
<br>
<br><b> Applications
<br>
<br></b> Active Power Factor correction
<br> For all ICs CPU PFC ON Semiconductor
<br> Lighting applications
<br> Switchmode power supplies
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1">https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1</a><p>
<br>Updated by Yingchun,Shan 2019-08-21
<br>2019 (C) Wurth Elektronik
<b>WE-PFC PFC Choke
<br>
<br><b> Characteristics
<br>
<br></b></b> PFC choke for power up to 250 W
<br> Operating temperature: –40 °C to +125 °C
<br> PQ 38/11 construction height <10 mm above PCB
<br> Auxiliary winding
<br> RF strand for low losses due to skin and proximity effects
<br>
<br><b> Applications
<br>
<br></b> Active Power Factor correction
<br> For all ICs CPU PFC ON Semiconductor
<br> Lighting applications
<br> Switchmode power supplies
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14837v209%20Family_WE-PFC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1">https://katalog.we-online.com/en/pbs/PFC_CHOKES#vs_ct:1</a><p>
<br>Updated by Yingchun,Shan 2019-08-21
<br>2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.