<BR>Wurth Elektronik - Passive Components - Power Magnetics - Wireless Power Transmission - WE-WPCC<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024a, 2024-03-15<br>
<HR>
Copyright: Würth Elektronik
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4544<br>
>NAME
>VALUE
1
2
3
4
min4.0mm
min2.0mm
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4027<br>
1
>NAME
>VALUE
2
3
4
min3.0mm
min3.0mm
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4444<br>
>NAME
>VALUE
1
3
2
4
min4.0mm
min2.0mm
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - A6 3-coil array
>NAME
>VALUE
1
2
3
4
5
6
5.0mm min
5.0mm min
5.0mm min
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - MP-A6 3-coil array
1
>NAME
>VALUE
2
3
4
5
6
5.0mm min
5.0mm min
5.0mm min
<b>WE-WPCC Wireless Power Array</b><br>
<BR>MP-A8 3-coil array
1
>NAME
>VALUE
2
3
4
5
6
5.0mm min
5.0mm min
5.0mm min
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - A28 3-coil array
>NAME
>VALUE
1
2
3
4
5
6
5.0mm min
5.0mm min
5.0mm min
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - MP-A13 3-coil array
5.0mm min
5.0mm min
5.0mm min
>NAME
>VALUE
1
2
3
4
5
6
<b>WE-WPCC Wireless Power Array</b><br>
<BR>A28 two-coil array
1
>NAME
>VALUE
2
3
4
5.0mm min
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b>
<BR> Size: Ø 54 x 4 mm<br>
min.5.0mm
min.5.0mm
min.10mm
>NAME
>VALUE
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - MP-A9 3-coil array
5.0mm min
5.0mm min
5.0mm min
>NAME
>VALUE
1
2
3
4
5
6
<b>Wireless Power Charging Receiver Coil</b><br>
Size 3737<br>
>NAME
>VALUE
1
2
min5.0mm
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ19mm<br>
>NAME
>VALUE
min2.0mm
1
2
<b>Wireless Power Charging Receiver Coil</b><br>
Size 4832<br> <br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:Ø 65 x 3.5 mm <br>
>NAME
>VALUE
1
2
3
4
<b>Wireless Power Charging Receiver Coil</b><br>
Size 3830<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - A19 two-coil array
>Name
>VALUE
1
4
2
3
5.0mm min
5.0mm min
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 3426<br> <br>
>NAME
>VALUE
1
2
min.2.0mm
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
Φ6mm<br>
>NAME
>Value
1
2
min2.0
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 2815<br> <br>
>NAME
>VALUE
1
2
min2.0mm
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 2929<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ26mm<br>
2.0mm min
>NAME
>VALUE
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br> Size:Φ26mm<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
Φ17mm<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ10mm<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ10mm<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4040<br>
>NAME
>VALUE
1
2
5.0mm
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ10mm<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
Φ15mm<br>
>NAME
>VALUE
min2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ6mm<br>
>NAME
>Value
1
2
min2.0
<b>Wireless Power Charging Receiver Coil</b><br>
Size 4832<br> <br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:3737<br>
>NAME
>VALUE
min.5.0mm
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4636<br>
>NAME
>VALUE
1
2
mim.2.0mm
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ19mm<br>
2.0mm min
>NAME
>Value
1
2
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br> Size:Φ26mm<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 20mm <br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 2929<br>
>NAME
>VALUE
min.2.0mm
1
2
<b>Wireless Power Charging Receiver Coil</b><br>
Size 4832<br> <br>
>NAME
>VALUE
min.2.0mm
1
2
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:6052<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 30mm <br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:ø 47mm <br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
>NAME
>VALUE
1
2
5.0mm min
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
>NAME
>VALUE
1
2
5.0mm min
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
>NAME
>Value
1
2
5.0mm min
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5030<br>
>NAME
>VALUE
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 20mm <br>
>NAME
>VALUE
5.0mm min
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
>NAME
>VALUE
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 20mm <br>
>NAME
>VALUE
5.0mm min
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
>NANME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 20mm <br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5547<br>
>NAME
>VALUE
1
2
5.0mm min
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5751<br>
5.0mm min
>NAME
>VALUE
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b>
<BR> Size:Ø 50 x 3.1 mm<br>
>NAME
>VALUE
min.10mm
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:Ø 75 x 3.3 mm <br>
>NAME
>VALUE
<b>WE-WPCC Wireless Power Transfer Transmitter Coil</b><br>
Size : Ø 70 x 8.5 mm<br>
>NAME
>VALUE
min.16mm
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b>
<BR> Size:Ø 50 x 2.8 mm<br>
>NAME
>VALUE
min.10mm
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4544<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4444<br>
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - A6 3-coil array
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4027<br>
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - MP-A6 3-coil array
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - A28 3-coil array
<b>WE-WPCC Wireless Power Array</b><br>
<BR>MP-A8 3-coil array
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - MP-A13 3-coil array
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b>
<BR> Size: Ø 54 x 4 mm<br>
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - MP-A9 3-coil array
<b>WE-WPCC Wireless Power Array</b><br>
<BR>A28 two-coil array
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:Ø 65 x 3.5 mm <br>
<b>WE-WPCC Wireless Power Array</b><br>
<BR>Qi - A19 two-coil array
<b>Wireless Power Charging Receiver Coil</b><br>
Size 3737<br>
<b>Wireless Power Charging Receiver Coil</b><br>
Size 4832<br> <br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ19mm<br>
<b>Wireless Power Charging Receiver Coil</b><br>
Size 3830<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 2929<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 3426<br> <br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 2815<br> <br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
Φ6mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
Φ17mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ26mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ10mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br> Size:Φ26mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4636<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 4040<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ10mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ10mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
Φ15mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ19mm<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:Φ6mm<br>
<b>Wireless Power Charging Receiver Coil</b><br>
Size 4832<br> <br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br>Size:3737<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
type 2929<br>
<b>WE-WPCC Wireless Power Charging Receiver Coil</b><br>
<br> Size:Φ26mm<br>
<b>Wireless Power Charging Receiver Coil</b><br>
Size 4832<br> <br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 20mm <br>
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:6052<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 30mm <br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:ø 47mm <br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5030<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 20mm <br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 20mm <br>
<B>WE-WPCC Wireless Power Transfer Transmitter Coil</B><BR>
<BR>Size: Ø 50
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR>Size:ø 20mm <br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5353<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5547<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:5751<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b>
<BR> Size:Ø 50 x 2.8 mm<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b>
<BR> Size:Ø 50 x 3.1 mm<br>
<b>WE-WPCC Wireless Power Transfer Transmitter Coil</b><br>
Size : Ø 70 x 8.5 mm<br>
<b>WE-WPCC Wireless Power Charging Transmitter Coil</b><br>
<BR> Size:Ø 75 x 3.3 mm <br>
>NAME
>VALUE
L1
L2
<B>WE-MLS mULTILINE emi Suppression Ferrite</b><br>
3 WAYS
>NAME
>VALUE
L1
L2
L3
>NAME
>VALUE
<b>WE-WPCC WPT/NFC Combination Coil</b><br>
<BR><b>Characteristics </b><br>
<br>Combination of WPT and NFC in one component
<br>Space-saving design
<br>Double-sided adhesive tape at the bottom for attachment
<br>Applicable for Qi (5 W & 15 W), Air Fuel Alliance, NFC and proprietary solutions with high power levels, where data transfer is needed
<br>High permeability ferrite shielding focuses magnetic flux and protects sensitive electronics
<br>Litz wire and high quality ferrite for high Q and maximum power transfer efficiency
<br>
<br>
<b>Applications </b><br>
<br>Applications where wireless power transfer with high power levels and data communication with high data rates are necessary
<br>Wireless charging of sensors, smartphones, wearables, handhelds, cameras, smart watches, tablets, etc.
<br>Wireless power charging and payment services in one component
<br>Peer-to-peer communication and wireless power charging of mobile devices
<br>Support for your development: Use the Wireless Power 15W Kit
<br>
<br><a href="https://www.we-online.com/catalog/media/o168180v209%20Family_WE-WPCC_Combination%20Coils.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o168180v209%20Family_WE-WPCC_Combination%20Coils.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-WPCC_COMBINATION_COILS">https://www.we-online.com/catalog/en/WE-WPCC_COMBINATION_COILS</a><p>
Updated by Ella Wu 2022-03-31<br>
2022 (C) Würth Elektronik
<b>WE-WPCC Wireless Power Array
<br>
<br> <b> Characteristics
<br>
<br></b></b>Qi standard compliant
<br>Litzwire used - highest Q-value available on market
<br>Applicable for up to 15 W (up to 200 W outside the standards)
<br>High permeability shielding
<br>Cancels charging flux to be not coupled into sensitive components or batteries
<br>High reliable construction
<br>Mix and match your tool to find the perfect coil combination: Mix and Match
<br>
<br> <b> Applications
<br>
<br></b></b>Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities, (industrial) clean <br>rooms, mining industry
<br>Devices with a large number of mating cycles to avoid connector damage: e.g. Smart watches, fitness tracker...
<br>Consumer products: e.g. Digital cameras, baby phone, remote control, smartphone sleeves, watertight products
<br>Explosion sensitive area where the use of a physical connection is hazardous
<br>
<br>
<br><a href="https://www.we-online.com/katalog/media/o107360v209%20WPCC_Grupp_Array.jpg">
<img src="https://www.we-online.com/katalog/media/o107360v209%20WPCC_Grupp_Array.jpg" width="320"></a><p><br>
Details see: <a href="https://www.we-online.com/katalog/en/WE-WPCC-ARRAY">https://www.we-online.com/katalog/en/WE-WPCC-ARRAY</a><p>
</b>
Updated by Ella Wu 2022-03-31<br>
</b>2022(C) Wurth Elektronik<br>
<b>WE-WPCC WPT/NFC Combination Coil</b><br>
<BR><b>Characteristics </b><br>
<br>Combination of WPT and NFC in one component
<br>Space-saving design
<br>Double-sided adhesive tape at the bottom for attachment
<br>Applicable for Qi (5 W & 15 W), Air Fuel Alliance, NFC and proprietary solutions with high power levels, where data transfer is needed
<br>High permeability ferrite shielding focuses magnetic flux and protects sensitive electronics
<br>Litz wire and high quality ferrite for high Q and maximum power transfer efficiency
<br>
<br>
<b>Applications </b><br>
<br>Applications where wireless power transfer with high power levels and data communication with high data rates are necessary
<br>Wireless charging of sensors, smartphones, wearables, handhelds, cameras, smart watches, tablets, etc.
<br>Wireless power charging and payment services in one component
<br>Peer-to-peer communication and wireless power charging of mobile devices
<br>Support for your development: Use the Wireless Power 15W Kit
<br>
<br><a href="https://www.we-online.com/catalog/media/o168180v209%20Family_WE-WPCC_Combination%20Coils.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o168180v209%20Family_WE-WPCC_Combination%20Coils.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-WPCC_COMBINATION_COILS">https://www.we-online.com/catalog/en/WE-WPCC_COMBINATION_COILS</a><p>
Updated by Ella Wu 2023-01-09<br>
2023 (C) Würth Elektronik
<b>WE-WPCC Wireless Power Array
<br>
<br> <b> Characteristics
<br>
<br></b></b>Qi standard compliant
<br>Litzwire used - highest Q-value available on market
<br>Applicable for up to 15 W (up to 200 W outside the standards)
<br>High permeability shielding
<br>Cancels charging flux to be not coupled into sensitive components or batteries
<br>High reliable construction
<br>Mix and match your tool to find the perfect coil combination: Mix and Match
<br>
<br> <b> Applications
<br>
<br></b></b>Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities, (industrial) clean <br>rooms, mining industry
<br>Devices with a large number of mating cycles to avoid connector damage: e.g. Smart watches, fitness tracker...
<br>Consumer products: e.g. Digital cameras, baby phone, remote control, smartphone sleeves, watertight products
<br>Explosion sensitive area where the use of a physical connection is hazardous
<br>
<br>
<br><a href="https://www.we-online.com/katalog/media/o107360v209%20WPCC_Grupp_Array.jpg">
<img src="https://www.we-online.com/katalog/media/o107360v209%20WPCC_Grupp_Array.jpg" width="320"></a><p><br>
Details see: <a href="https://www.we-online.com/katalog/en/WE-WPCC-ARRAY">https://www.we-online.com/katalog/en/WE-WPCC-ARRAY</a><p>
</b>
Updated by Ella Wu 2022-03-31<br>
</b>2022(C) Wurth Elektronik<br>
<b>WE-WPCC Wireless Power Transfer Receiver Coil</b><br>
<BR><b>Characteristics </b><br>
<br>Qi standard compliant
<br>highest Q-value available on market
<br>Today there are two inductive wireless power standards; the Qi standard of WPC and the PMA standard of Power Matters <br>Alliance. We offer a dual standard receiver coil - 760308102210. The advantage of this high quality coil with litz wire and ferrite <br>fortification in the center is that devices using this solution can be charged on charging stations of both standards.
<br>Mix and match your tool to find the perfect coil combination: Mix and Match
<br>
<br>
<b>Applications </b><br>
<br>Cell phones/ smartphones/ hand-held devices
<br>Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities and (industrial) clean rooms
<br>Devices with a large number of mating cycles to avoid connector damage
<br>Headsets
<br>Portable media players
<br>
<br><a href="https://www.we-online.com/katalog/media/o107339v209%20WE-WPCC_Receiver_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/katalog/media/o107339v209%20WE-WPCC_Receiver_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/WE-WPCC-RECEIVER">https://www.we-online.com/katalog/en/WE-WPCC-RECEIVER</a><p>
Updated by Ella Wu 2022-03-31<br>
</b>2022(C) Wurth Elektronik<br>
<b>WE-WPCC Wireless Power Transfer Transmitter Coil
<br>
<br> <b> Characteristics
<br>
<br></b></b>Qi standard compliant
<br>Litzwire used - highest Q-value available on market
<br>Applicable for up to 15 W (up to 300 W outside the standards)
<br>High permeability shielding
<br>Cancels charging flux to be not coupled into sensitive components or batteries
<br>High reliable construction
<br>Pot core construction limits the stray field in the design
<br>
<br> <b> Applications
<br>
<br></b></b>Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities, (industrial) clean <br>rooms, mining industry
<br>Devices with a large number of mating cycles to avoid connector damage: e.g. Smart watches, fitness tracker...
<br>Consumer products: e.g. Digital cameras, baby phone, remote control, smartphone sleeves, watertight products
<br>Explosion sensitive area where the use of a physical connection is hazardous
<br>Smart sensors
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o107327v209%20WE-WPCC_Transmitter_102142_101104_101141_103146.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o107327v209%20WE-WPCC_Transmitter_102142_101104_101141_103146.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-WPCC-TRANSMITTER/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-WPCC-TRANSMITTER</a><p>
</b>
Updated by Ella Wu 2024-03-15<br>
</b>2024(C) Wurth Elektronik<br>
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.