<BR>Wurth Elektronik - Passive Components - Power Magnetics - Transformers For DC/DC Converter - WE-POE+<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024a, 2024-01-29<br>
<HR>
Copyright: Würth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer<br></b>
<br>Size: EFD20, SMT, 12Pins
<br>LXWXH=29.65X21.8X11.43mm
>NAME
>VALUE
<b>WE-PoE Power over Ethernet Transformer</b>
<br><br>EP13, SMT, 10Pins
>NAME
>VALUE
<b>WE-PoE+ Power over Ethernet Plus Transformer<br></b>
<br>Size: EFD20, SMT, 12Pins
<br>LXWXH=22X23.11X11.43mm
>NAME
>VALUE
<b>WE-PoE+ Power over Ethernet Plus Transformer<br></b>
<br>Size: EFD20, SMT, 12Pins
<br>LXWXH=25.9X23.11X10.92mm
>NAME
>VALUE
<b>WE-PoE Power over Ethernet Transformer</b>
<br><br>EP13, SMT, 10Pins
>NAME
>VALUE
<b>WE-PoE Power over Ethernet Transformer</b>
<br><br>EPPW15, SMT, 9Pins
>NAME
>VALUE
<b>WE-PoE+ Power over Ethernet Plus Transformer<br></b>
<br>Size: EFD20, SMT, 12Pins
<br>LXWXH=22X23.11X11.43mm
<b>WE-PoE Power over Ethernet Transformer</b>
<br><br>EP13, SMT, 10Pins
<b>WE-PoE+ Power over Ethernet Plus Transformer<br></b>
<br>Size: EFD20, SMT, 12Pins
<br>LXWXH=29.65X21.8X11.43mm
<b>WE-PoE+ Power over Ethernet Plus Transformer<br></b>
<br>Size: EFD20, SMT, 12Pins
<br>LXWXH=25.9X23.11X10.92mm
<b>WE-PoE Power over Ethernet Transformer</b>
<br><br>EP13, SMT, 10Pins
<b>WE-PoE Power over Ethernet Transformer</b>
<br><br>EPPW15, SMT, 9Pins
>NAME
>VALUE
N1
N3
N2
>NAME
>VALUE
N1
N3
N2
>NAME
>VALUE
N1
N3
N2
>NAME
>VALUE
N1
N5
N2
N3
N4
>NAME
>VALUE
N1
N3
N2
>NAME
>VALUE
N1
N3
N2
>NAME
>VALUE
N1
N4
N2
N3
>NAME
>VALUE
N1
N3
N2
>NAME
>VALUE
N1
N3
N2
>NAME
>VALUE
N1
N3
N2
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
<b>WE-PoE+ Power over Ethernet Plus Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b> Designed to meet 30 W PoE+ objectives of IEEE802.3at
<br>Frequency range: 250–400 kHz
<br>Input voltage range: 36–72 V
<br>1.5 kV Hipot test between primary and secondary
<br>Operating temperature: –40 °C to +125 °C (incl. self-heating)
<br>
<br><b> Applications
<br>
<br></b>PoE+ powered devices
<br>IP Phones
<br>WLAN Access Points
<br>Security cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14840v209%20Family_WE-POE%2B.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-POE-PLUS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-POE-PLUS</a><p>
Updated by Ella 2024-01-29<br>
2024(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.