<BR>Wurth Elektronik - Passive Components - Signal & Communications - Signal Transformers - WE-STST<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-12-25<br>
<HR>
Copyright: Würth Elektronik
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1000 Base-T, 10/100 Base-T1
<BR>Max Height = 2.9 mm
>NAME
>VALUE
Suggested stencil thickness: 0.08mm
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1000 Base-T, 10/100 Base-T1
<BR>Max Height = 2.9 mm
>NAME
>VALUE
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1000 Base-T
<BR>Max Height = 2.9 mm
>NAME
>VALUE
<B>WE-STST Super Tiny Signal Transformer
<br></b>This package is suggested for Power over Data Lines (PoDL) and 10Base-T1 applications.
<br>
</B><BR>10/100/1000 Base-T, 10/100 Base-T1
<BR>Max Height = 2.9 mm
>NAME
>VALUE
Suggested stencil thickness: 0.08mm
<B>WE-STST Super Tiny Signal Transformer
</B><BR> 10/100/1GBase-T
<BR>Max Height = 2.9 mm
>NAME
>VALUE
<B>WE-STST Super Tiny Signal Transformer
<br></b>This package is suggested for Power over Data Lines (PoDL) and 10Base-T1 applications.
<br>
</B><BR>10G Base-T, 1000 Base-T1
<BR>Max Height = 2.9 mm
>NAME
>VALUE
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1G/10GBase-T
<BR>Max Height = 2.9 mm
>NAME
>VALUE
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1G/10GBase-T
<BR>Max Height = 2.9 mm
>NAME
>VALUE
<B>WE-STST Super Tiny Signal Transformer
<BR></B>Max Height = 2.9 mm
>NAME
>VALUE
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1000 Base-T, 10/100 Base-T1
<BR>Max Height = 2.9 mm
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1000 Base-T, 10/100 Base-T1
<BR>Max Height = 2.9 mm
<B>WE-STST Super Tiny Signal Transformer
<br></b>This package is suggested for Power over Data Lines (PoDL) and 10Base-T1 applications.
<br>
</B><BR>10/100/1000 Base-T, 10/100 Base-T1
<BR>Max Height = 2.9 mm
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1000 Base-T
<BR>Max Height = 2.9 mm
<B>WE-STST Super Tiny Signal Transformer
</B><BR> 10/100/1GBase-T
<BR>Max Height = 2.9 mm
<B>WE-STST Super Tiny Signal Transformer
<br></b>This package is suggested for Power over Data Lines (PoDL) and 10Base-T1 applications.
<br>
</B><BR>10G Base-T, 1000 Base-T1
<BR>Max Height = 2.9 mm
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1G/10GBase-T
<BR>Max Height = 2.9 mm
<B>WE-STST Super Tiny Signal Transformer
</B><BR>10/100/1G/10GBase-T
<BR>Max Height = 2.9 mm
<B>WE-STST Super Tiny Signal Transformer
<BR></B>Max Height = 2.9 mm
>NAME
>VALUE
N1
N4
N2
N3
<b>WE-STST Super Tiny Signal Transformer
<br>
<br>Characteristics
<br><br>
</b>Super small size
<br>1.5 kV isolation voltage
<br>350 µH OCL as per IEEE 802.3
<br>Operating temperature: -40 °C up to +105 °C
<br><br>
<b>Applications
<br><br>
</b>Ethernet 10/100/1000 Base-T
<br>Ethernet 2.5/5G and 10G Base-T
<br>Single Pair Ethernet
<br>Ultrasonic sensors
<br>g.fast
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o156816v209%20Family_WE-STST.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o156816v209%20Family_WE-STST.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-STST/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-STST</a><p>
</b>Updated by Ella Wu 2023-12-25<br>
</b>2023(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.