<BR>Wurth Elektronik - Power Magnetics - Current Sense Transformers - WE-CST<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-02-28<br>
<HR>
Copyright: Würth Elektronik
<b>WE-CST Current Sense Transformer
<br><br></b>Size : EE5,SMT,8pins
<br>L X W X H = 7.7mm X 6.9mm X 5.33mm
>NAME
>VALUE
<b>WE-CST Current Sense Transformer
<br><br></b>Size : EE4.4,SMT,4pins
<br>L X W X H = 4.7mm X 4.65mm X 3.55mm
>NAME
>VALUE
<b>WE-CST Current Sense Transformer
<br><br></b>Size : EE5,SMT,8pins
<br>L X W X H = 7.7mm X 6.9mm X 5.33mm
<b>WE-CST Current Sense Transformer
<br><br></b>Size : EE4.4,SMT,4pins
<br>L X W X H = 4.7mm X 4.65mm X 3.55mm
>VALUE
N1
N2
>NAME
>VALUE
N1
N2
>NAME
<b> WE-CST Current Sense Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b>Compact and low profile
<br>For SMD assembly
<br>Frequency up to 1 MHz
<br>Primary current rating to 20 A
<br>Operating temperature: -40 °C to +125 °C
<br>
<br><b> Applications
<br>
<br></b>AC current detection
<br>Switch mode power supply
<br>Overload sensing
<br>Load drop/shutdown detection
<br>Metering
<br>Load measurements
<br>High frequency current sensing
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14773v209%20UtCST_EE5%2BEE4.4.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14773v209%20UtCST_EE5%2BEE4.4.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-CST/">https://www.we-online.com/catalog/en/WE-CST/</a><p>
<BR>Updated by Ella Wu 2022-02-28
2020(C) Wurth Elektronik
<b> WE-CST Current Sense Transformer
<br>
<br><b> Characteristics
<br>
<br></b></b>Compact and low profile
<br>For SMD assembly
<br>Frequency up to 1 MHz
<br>Primary current rating to 20 A
<br>Operating temperature: -40 °C to +125 °C
<br>
<br><b> Applications
<br>
<br></b>AC current detection
<br>Switch mode power supply
<br>Overload sensing
<br>Load drop/shutdown detection
<br>Metering
<br>Load measurements
<br>High frequency current sensing
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14773v209%20UtCST_EE5%2BEE4.4.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14773v209%20UtCST_EE5%2BEE4.4.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-CST/">https://www.we-online.com/catalog/en/WE-CST/</a><p>
<BR>Updated by Ella Wu 2022-02-28
2020(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.