<BR>Wurth Elektronik - Power Magnetics - Flexible Transformers for SMPS - WE-FLEX<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-FLEX Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>ER14.5/6 SMD 12Pin
>NAME
>VALUE
6
7
12
<b> <br><b>WE-FLEX Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>EFD20 SMD 12Pin
>NAME
>VALUE
1
6
7
12
<b> <br><b>WE-FLEX Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>ER11/5 SMD 12Pin
>NAME
>VALUE
6
7
12
<b> <br><b>WE-FLEX Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>EFD15 SMD 12Pin
1
6
7
12
>NAME
>VALUE
<b> <br><b>WE-FLEX Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>ER11/5 SMD 12Pin
<b> <br><b>WE-FLEX Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>ER14.5/6 SMD 12Pin
<b> <br><b>WE-FLEX Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>EFD20 SMD 12Pin
<b> <br><b>WE-FLEX Flexible Transformer for DC/DC Converter<br></b>
<pre> <b><font size="4">Size: </b>EFD15 SMD 12Pin
N1
N2
N3
N4
N5
N6
>VALUE
>NAME
<b> WE-FLEX Flexible Transformer for DC/DC Converter
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Transformer with 6 identical windings
<BR>
<BR> 4 sizes with 5 different lengths of air gap each
<BR>
<BR> Insulation test voltage 500 VAC
<BR>
<BR> Low leakage inductance
<BR>
<BR> Operating temperature: –40 ºC to +125 ºC
<BR>
<BR> By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
<br>
<br>
<br><b> Applications
<br>
<br></b> All kind of switching regulators
<br>
<br>-Flyback converters
<br>-Forward converters
<br>-Push-pull converters
<br>-Step-up/step-down converters
<br>-SEPIC converter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14787v209%20Family_WE-FLEX.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14787v209%20Family_WE-FLEX.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FLEX">https://katalog.we-online.com/en/pbs/WE-FLEX</a><p>
Updated by Yingchun, Shan 2019-08-15<br>
2019 (C) Wurth Elektronik
<b> WE-FLEX Flexible Transformer for DC/DC Converter
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Transformer with 6 identical windings
<BR>
<BR> 4 sizes with 5 different lengths of air gap each
<BR>
<BR> Insulation test voltage 500 VAC
<BR>
<BR> Low leakage inductance
<BR>
<BR> Operating temperature: –40 ºC to +125 ºC
<BR>
<BR> By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
<br>
<br>
<br><b> Applications
<br>
<br></b> All kind of switching regulators
<br>
<br>-Flyback converters
<br>-Forward converters
<br>-Push-pull converters
<br>-Step-up/step-down converters
<br>-SEPIC converter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14787v209%20Family_WE-FLEX.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14787v209%20Family_WE-FLEX.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FLEX">https://katalog.we-online.com/en/pbs/WE-FLEX</a><p>
Updated by Yingchun, Shan 2019-08-15<br>
2019 (C) Wurth Elektronik
<b> WE-FLEX Flexible Transformer for DC/DC Converter
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Transformer with 6 identical windings
<BR>
<BR> 4 sizes with 5 different lengths of air gap each
<BR>
<BR> Insulation test voltage 500 VAC
<BR>
<BR> Low leakage inductance
<BR>
<BR> Operating temperature: –40 ºC to +125 ºC
<BR>
<BR> By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
<br>
<br>
<br><b> Applications
<br>
<br></b> All kind of switching regulators
<br>
<br>-Flyback converters
<br>-Forward converters
<br>-Push-pull converters
<br>-Step-up/step-down converters
<br>-SEPIC converter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14787v209%20Family_WE-FLEX.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14787v209%20Family_WE-FLEX.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FLEX">https://katalog.we-online.com/en/pbs/WE-FLEX</a><p>
Updated by Yingchun, Shan 2019-08-15<br>
2019 (C) Wurth Elektronik
<b> WE-FLEX Flexible Transformer for DC/DC Converter
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Transformer with 6 identical windings
<BR>
<BR> 4 sizes with 5 different lengths of air gap each
<BR>
<BR> Insulation test voltage 500 VAC
<BR>
<BR> Low leakage inductance
<BR>
<BR> Operating temperature: –40 ºC to +125 ºC
<BR>
<BR> By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
<br>
<br>
<br><b> Applications
<br>
<br></b> All kind of switching regulators
<br>
<br>-Flyback converters
<br>-Forward converters
<br>-Push-pull converters
<br>-Step-up/step-down converters
<br>-SEPIC converter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14787v209%20Family_WE-FLEX.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14787v209%20Family_WE-FLEX.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FLEX">https://katalog.we-online.com/en/pbs/WE-FLEX</a><p>
Updated by Yingchun, Shan 2019-08-15<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.