<BR>Wurth Elektronik - Power Magnetics - Transformers For DC/DC Converter - WE-POEH<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-PoEH Power over Ethernet High Power Transformer<br></b>
<pre> <b><font size="4">Size: </b>EPQ13 SMD 10Pin
>NAME
>VALUE
1
5
6
10
<b> <br><b>WE-PoEH Power over Ethernet High Power Transformer<br></b>
<pre> <b><font size="4">Size: </b>EPQ13 SMD 10Pin
>VALUE
>NAME
N1
N2
N3
N4
<b>WE-PoEH Power over Ethernet High Power Transformer
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> DFlyback or Forward Transformer
<br>Input voltage: 9 V or 33 V to 57 V
<br>Switching frequencies: 200-400 kHz
<br>Operating temperature: -40°C up to +125°C
<br>Insulation test voltage: 1.5 kVAC
<br>Different output voltages available
<br>Optimized core and bobbin design for 30% more power handling
<br>Standard footprint to EP13
<br>
<br>
<br><b> Applications
<br>
<br></b> PoE and PoE+ powered devices
<br>Telecom
<br>Industrial applications
<br>WLAN acess point
<br>Safety cameras
<br>
<br>
<br><br><br><br><b> The "VALUE"shown for symbol and pakaging is the Output Voltage 1 Output Current 1.</b> <br>
<br>
<br><br><a href="https://katalog.we-online.com/media/images/v2/o14841v209%20Family_WE-PoEH.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14841v209%20Family_WE-PoEH.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-POEH">https://katalog.we-online.com/en/pbs/WE-POEH</a><p>
<br>
<br>Updated by Yingchun,Shan 2019-08-20
<br>
<br>2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.