<BR>Wurth Elektronik - Power Magnetics - Transformers For AC/DC Converter - WE-UNIT<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-UNIT Off-Line Transformer</b><br>
<BR>Size E16/8/5 THT 9 Pin
>NAME
>VALUE
1
5
6
9
<B>WE-UNIT Off-Line Transformer</b><br>
<BR>Size E 13/7/4 THT Horizontal 9 Pin
>NAME
>VALUE
1
5
6
9
<B>WE-UNIT Off-Line Transformer</b><br>
<BR>Size E 13/7/4 THT vertikal 6Pin
>NAME
>VALUE
3
4
6
1
<B>WE-UNIT Off-Line Transformer</b><br>
<BR>Size E16/7/4 THT 10 Pin
>NAME
>VALUE
1
6
7
10
<B>WE-UNIT Off-Line Transformer</b><br>
<BR>Size E16/7/4 THT 10 Pin
<B>WE-UNIT Off-Line Transformer</b><br>
<BR>Size E16/8/5 THT 9 Pin
<B>WE-UNIT Off-Line Transformer</b><br>
<BR>Size E 13/7/4 THT Horizontal 9 Pin
<B>WE-UNIT Off-Line Transformer</b><br>
<BR>Size E 13/7/4 THT vertikal 6Pin
>VALUE
>NAME
W1
W2
>VALUE
>NAME
W1
W2
W3
<b>WE-UNIT Off-Line Transformer
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Nominal input voltage: 125–375 VDC (85–265 VAC)
<br>
<br> Output power 3 W and 9 W
<br>
<br> Operating temperature: –40 °C to +125 °C
<br>
<br> Clearance and creepage distance 6 mm min.
<br>
<br> Insulation test voltage: 4 kVAC, 1 Minute
<br>
<br> Design compliant to EN 61558-2-16: reinforced insulation; except 749 118 10 xx: Basic insulation
<br>
<br>
<br><b> Applications
<br>
<br></b> Designed for Tiny Switch ICs from Power Integration and NCP101x or 105x of ON Semiconductor
<br>
<br> For SMPS with universal input from 85 VAC up to 265 VAC
<br>
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1">https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1</a><p>
Updated by Yingchun,Shan 2019-08-26<br>
<br>2019(C) Wurth Elektronik
<b>WE-UNIT Off-Line Transformer
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Nominal input voltage: 125–375 VDC (85–265 VAC)
<br>
<br> Output power 3 W and 9 W
<br>
<br> Operating temperature: –40 °C to +125 °C
<br>
<br> Clearance and creepage distance 6 mm min.
<br>
<br> Insulation test voltage: 4 kVAC, 1 Minute
<br>
<br> Design compliant to EN 61558-2-16: reinforced insulation; except 749 118 10 xx: Basic insulation
<br>
<br>
<br><b> Applications
<br>
<br></b> Designed for Tiny Switch ICs from Power Integration and NCP101x or 105x of ON Semiconductor
<br>
<br> For SMPS with universal input from 85 VAC up to 265 VAC
<br>
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1">https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1</a><p>
Updated by Yingchun,Shan 2019-08-26<br>
<br>2019(C) Wurth Elektronik
<b>WE-UNIT Off-Line Transformer
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Nominal input voltage: 125–375 VDC (85–265 VAC)
<br>
<br> Output power 3 W and 9 W
<br>
<br> Operating temperature: –40 °C to +125 °C
<br>
<br> Clearance and creepage distance 6 mm min.
<br>
<br> Insulation test voltage: 4 kVAC, 1 Minute
<br>
<br> Design compliant to EN 61558-2-16: reinforced insulation; except 749 118 10 xx: Basic insulation
<br>
<br>
<br><b> Applications
<br>
<br></b> Designed for Tiny Switch ICs from Power Integration and NCP101x or 105x of ON Semiconductor
<br>
<br> For SMPS with universal input from 85 VAC up to 265 VAC
<br>
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1">https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1</a><p>
Updated by Yingchun,Shan 2019-08-26<br>
<br>2019(C) Wurth Elektronik
<b>WE-UNIT Off-Line Transformer
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Nominal input voltage: 125–375 VDC (85–265 VAC)
<br>
<br> Output power 3 W and 9 W
<br>
<br> Operating temperature: –40 °C to +125 °C
<br>
<br> Clearance and creepage distance 6 mm min.
<br>
<br> Insulation test voltage: 4 kVAC, 1 Minute
<br>
<br> Design compliant to EN 61558-2-16: reinforced insulation; except 749 118 10 xx: Basic insulation
<br>
<br>
<br><b> Applications
<br>
<br></b> Designed for Tiny Switch ICs from Power Integration and NCP101x or 105x of ON Semiconductor
<br>
<br> For SMPS with universal input from 85 VAC up to 265 VAC
<br>
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Input Voltage 1/Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1">https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1</a><p>
Updated by Yingchun,Shan 2019-08-26<br>
<br>2019(C) Wurth Elektronik
<b>WE-UNIT Off-Line Transformer
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Nominal input voltage: 125–375 VDC (85–265 VAC)
<br>
<br> Output power 3 W and 9 W
<br>
<br> Operating temperature: –40 °C to +125 °C
<br>
<br> Clearance and creepage distance 6 mm min.
<br>
<br> Insulation test voltage: 4 kVAC, 1 Minute
<br>
<br> Design compliant to EN 61558-2-16: reinforced insulation; except 749 118 10 xx: Basic insulation
<br>
<br>
<br><b> Applications
<br>
<br></b> Designed for Tiny Switch ICs from Power Integration and NCP101x or 105x of ON Semiconductor
<br>
<br> For SMPS with universal input from 85 VAC up to 265 VAC
<br>
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1">https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1</a><p>
Updated by Yingchun,Shan 2019-08-26<br>
<br>2019(C) Wurth Elektronik
<b>WE-UNIT Off-Line Transformer
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Nominal input voltage: 125–375 VDC (85–265 VAC)
<br>
<br> Output power 3 W and 9 W
<br>
<br> Operating temperature: –40 °C to +125 °C
<br>
<br> Clearance and creepage distance 6 mm min.
<br>
<br> Insulation test voltage: 4 kVAC, 1 Minute
<br>
<br> Design compliant to EN 61558-2-16: reinforced insulation; except 749 118 10 xx: Basic insulation
<br>
<br>
<br><b> Applications
<br>
<br></b> Designed for Tiny Switch ICs from Power Integration and NCP101x or 105x of ON Semiconductor
<br>
<br> For SMPS with universal input from 85 VAC up to 265 VAC
<br>
<br>
<br><b>The "Value"shown for the Symbol and Packaging is Output Voltage1 Output Current1</br></b>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14888v209%20Family_WE-Unit_off-line_transformer.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1">https://katalog.we-online.com/en/pbs/WE-UNIT#vs_ct:1</a><p>
Updated by Yingchun,Shan 2019-08-26<br>
<br>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.