<BR>Wurth Elektronik - Assembly - SMT Spacers - WP-SMRA<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020b, 2020-07-20<br>
<HR>
Copyright: Würth Elektronik
<b>WP-SMRA SMT Right Angled w. Pins
<BR></B>Thread M3
<br>Height = 7mm
>NAME
>VALUE
<b>WP-SMRA SMT Right Angled w. Pins
<BR></B>Thread M2
<br>Height = 7mm
>NAME
>VALUE
<b>WP-SMRA SMT Right Angled w. Pins
<BR></B>Hole Diameter= 3.3mm
<br>Height = 7mm
>NAME
>VALUE
<b>WP-SMRA SMT Right Angled w. Pins
<BR></B>Thread M2.5
<br>Height = 7mm
>NAME
>VALUE
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Hole Diameter= 3.3mm
<br>Height = 5mm
>NAME
>VALUE
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Thread M2
<br>Height = 5mm
>NAME
>VALUE
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Thread M2
<br>Height = 5mm
>NAME
>VALUE
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Thread M3
<br>Height = 5mm
>NAME
>VALUE
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Thread M2.5
<br>Height = 5mm
>NAME
>VALUE
<b>WP-SMRA SMT Right Angled w. Pins
<BR></B>Hole Diameter= 3.3mm
<br>Height = 7mm
<b>WP-SMRA SMT Right Angled w. Pins
<BR></B>Thread M3
<br>Height = 7mm
<b>WP-SMRA SMT Right Angled w. Pins
<BR></B>Thread M2
<br>Height = 7mm
<b>WP-SMRA SMT Right Angled w. Pins
<BR></B>Thread M2.5
<br>Height = 7mm
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Hole Diameter= 3.3mm
<br>Height = 5mm
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Thread M2
<br>Height = 5mm
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Thread M2
<br>Height = 5mm
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Thread M3
<br>Height = 5mm
<B>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<BR></B>Thread M2.5
<br>Height = 5mm
>NAME
>VALUE
<b>WP-SMRA SMT Right Angled w. Pins , M3/Ø 3.3 mm
<br>
<br>Applications
<br>
<br></b>90° assembling of cable, PCB or housing
<br>Simple and fast automated assembly
<br>Low initial time and cost
<br>High mechanical forces and torques
<br>Small footprint
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o80838v209%20Family_WP-SMRA_PINS.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o80838v209%20Family_WP-SMRA_PINS.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/2ND_TAXONOMY_WP-SMRA_PINS/">https://www.we-online.com/catalog/en/2ND_TAXONOMY_WP-SMRA_PINS/</a><p>
Updated By Ella Wu 2020-07-20<br>
2020 (C) Wurth Elektronik
<b>WP-SMRA REDCUBE SMT Right Angled 90° without Pins, M3/Ø 3.3 mm
<br>
<br>Applications
<br>
<br></b>90° assembling of cable, PCB or housing
<br>Simple and fast automated assembly
<br>Low initial time and cost
<br>High mechanical forces and torques
<br>Small footprint
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o78417v209%20Family_WP-SMRA_WOPINS.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78417v209%20Family_WP-SMRA_WOPINS.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/2ND_TAXONOMY_WP-SMRA_WOPINS/">https://www.we-online.com/catalog/en/2ND_TAXONOMY_WP-SMRA_WOPINS/</a><p>
Created By Ella Wu 2019-09-20<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.