<BR>Wurth Elektronik - REDCUBE - REDCUBE SMD - WP-SMSH<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-07-16<br>
<HR>
Copyright: Würth Elektronik
<b>WP-SMSH SMD External thread w. Pins
<br></b>Thread M3
<br>Max Height = 8mm
>NAME
>VALUE
<b>WP-SMSH SMD External thread
<br></b>Thread M3
<br>Max Height = 8mm
>NAME
>VALUE
<b>WP-SMSH SMD External thread w. Pins
<br></b>Thread M4
<br>Max Height = 8mm
>NAME
>VALUE
<b>WP-SMSH SMD External thread
<br></b>Thread M4
<br>Max Height = 8mm
>NAME
>VALUE
<b>WP-SMSH SMD External thread w. Pins
<br></b>Thread M4
<br>Max Height = 8mm
<b>WP-SMSH SMD External thread w. Pins
<br></b>Thread M3
<br>Max Height = 8mm
<b>WP-SMSH SMD External thread
<br></b>Thread M3
<br>Max Height = 8mm
<b>WP-SMSH SMD External thread
<br></b>Thread M4
<br>Max Height = 8mm
>NAME
>VALUE
<b> WP-SMSH SMD External thread w. Pins
<br>
<br>Applications</b><br>
<br></b> SMD Power Elements combine the advantages of SMD mounting in conjunction with high current technology. The parts can be mounted fully automatically from the reel to the circuit board with all other SMD components.
<br><br>
<b>PROPERTIES
<br><br>
</b>Material Brass
<br>Surface Tin
<br>Operating Temperature -55 up to +150 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 50 A
<br><br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bulk; Tape and Reel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Packaging Unit 500
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o95378v209%20Family_WP-SMSH_PIN.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o95378v209%20Family_WP-SMSH_PIN.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WP-SMSH_PIN/">https://www.we-online.com/catalog/en/WP-SMSH_PIN/</a><p>
Updated by Ella Wu 2020-07-16
<br>2020 (C) Wurth Elektronik
<b> WP-SMSH SMD External thread
<br>
<br>Applications</b><br>
<br></b>SMD Power Elements combine the advantages of SMD mounting in conjunction with high current technology. The parts can be mounted fully automatically from the reel to the circuit board with all other SMD components.
<br><br>
<b>PROPERTIES
<br><br>
</b>Material Brass
<br>Surface Tin
<br>Operating Temperature -55 up to +150 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 50 A
<br><br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bulk; Tape and Reel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Packaging Unit 500
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o55789v209%20Family_WP-SMSH.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55789v209%20Family_WP-SMSH.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WP-SMSH/">https://www.we-online.com/catalog/en/WP-SMSH/</a><p>
Updated by Ella Wu 2020-07-16
<br>2020 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.