<BR>Wurth Elektronik - REDCUBE - REDCUBE SMD - WP-SMBU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020b, 2020-07-16<br>
<HR>
Copyright: Würth Elektronik
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M3
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M3
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M5
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M5
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M5
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M3
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M3
<br>Max Height = 5mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M3
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M4
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M4
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M5
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M3
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M4
<br>Max Height = 3mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M3
<br>Max Height = 3mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M3
<br>Max Height = 3mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M4
<br>Max Height = 5mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M3
<br>Max Height = 5mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M4
<br>Max Height = 5mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M4
<br>Max Height = 3mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M5
<br>Max Height = 5mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M5
<br>Max Height = 5mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M3
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M3
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M5
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M3
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M3
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M3
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread
<br></b>Thread M5
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M5
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M4
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M4
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M3
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M5
<br>Max Height = 7mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M3
<br>Max Height = 5mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M4
<br>Max Height = 5mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M3
<br>Max Height = 3mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M4
<br>Max Height = 3mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M3
<br>Max Height = 3mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M5
<br>Max Height = 5mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M3
<br>Max Height = 5mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M4
<br>Max Height = 5mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M4
<br>Max Height = 3mm
<b>WP-SMBU SMD Internal through-hole thread
<br></b>Thread M5
<br>Max Height = 5mm
<b>WP-SMBU SMD Internal blind-hole thread w. Pins
<br></b>Thread M3
<br>Max Height = 7mm
>NAME
>VALUE
>NAME
>VALUE
<b> WP-SMBU SMD Internal blind-hole thread
<br>
<br>Applications</b><br>
<br></b>Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
<br>IMS boards or one layer applications
<br>
<br><b>
PROPERTIES
<br><br>
</b>Material Brass
<br>Surface Tin
<br>Operating Temperature -55 up to +150 °C
<br>Packaging Unit 500
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 50 A; 70 A
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bulk; Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o95375v209%20Family_WP-SMBU_BLIND-HOLE.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o95375v209%20Family_WP-SMBU_BLIND-HOLE.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/em/WP-SMBU_BLIND-HOLE">https://katalog.we-online.de/en/em/WP-SMBU_BLIND-HOLE</a><p>
Updated by Ella Wu 2020-07-16
<br>2020 (C) Wurth Elektronik
<b> WP-SMBU SMD Internal through-hole thread
<br>
<br>Applications</b><br>
<br></b>Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
<br>IMS boards or one layer applications
<br>
<br><b>
PROPERTIES
<br><br>
</b>Material Brass
<br>Surface Tin
<br>Operating Temperature -55 up to +150 °C
<br>Packaging Unit 950; 500; 600
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 50 A; 70 A
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bulk; Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o55787v209%20Family_WP-SMBU_THROUGH-HOLE.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o55787v209%20Family_WP-SMBU_THROUGH-HOLE.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/em/WP-SMBU_THROUGH-HOLE">https://katalog.we-online.de/en/em/WP-SMBU_THROUGH-HOLE</a><p>
Updated by Ella Wu,2020-07-16
<br>2020 (C) Wurth Elektronik
<b> WP-SMBU SMD Internal blind-hole thread w. Pins
<br>
<br>Applications</b><br>
<br></b>Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
<br>IMS boards or one layer applications
<br>
<br><b>
PROPERTIES
<br><br>
</b>Material Brass
<br>Surface Tin
<br>Operating Temperature -55 up to +150 °C
<br>Packaging Unit 500
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 50 A; 70 A
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bulk; Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o95377v209%20Family_WP-SMBU_BLIND-HOLE_PIN.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o95377v209%20Family_WP-SMBU_BLIND-HOLE_PIN.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/em/WP-SMBU_BLIND-HOLE_PIN">https://katalog.we-online.de/en/em/WP-SMBU_BLIND-HOLE_PIN</a><p>
Updated by Ella Wu,2020-07-16
<br>2020 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.