<BR>Wurth Elektronik - REDCUBE - REDCUBE THR - WP-THRSH<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-10-15<br>
<HR>
Copyright: Würth Elektronik
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M3 , 4pins
<br>Max Height = 8.5mm
>NAME
>VALUE
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M5 , 4pins
<br>Max Height = 10.5mm
>NAME
>VALUE
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M4 , 4pins
<br>Max Height = 8.5mm
>NAME
>VALUE
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M5 , 9pins
<br>Max Height = 10.5mm
>NAME
>VALUE
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M4 , 9pins
<br>Max Height = 8.5mm
>NAME
>VALUE
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M5 , 4pins
<br>Max Height = 10.5mm
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M3 , 4pins
<br>Max Height = 8.5mm
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M4 , 4pins
<br>Max Height = 8.5mm
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M4 , 9pins
<br>Max Height = 8.5mm
<b>WP-THRSH REDCUBE THR with external thread
<br></b>Thread M5 , 9pins
<br>Max Height = 10.5mm
>NAME
>VALUE
<b> WP-THRSH REDCUBE THR with external thread
<br>
<br>Applications
<br></b>
<BR> Solderable high current Wire-to-Board connections with a focus on automated assembly
<BR>Angled assembling of cable or PCBs
<BR>Angled assembling of PCBs on housings
<br>
<br> <b>PROPERTIES
<br>
<br>
</b>Material Brass
<br>Surface Tin
<br>IR 1 50 A; 85 A
<br>Packaging Unit 350; 300
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -55 up to +150 °C
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bulk; Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o84533v209%20Family_THR_EXTERNAL_THREAD.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o84533v209%20Family_THR_EXTERNAL_THREAD.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/em/WP-THRSH">https://katalog.we-online.de/en/em/WP-THRSH</a><p>
Updated by Ella Wu 2019-10-16
<br>2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.