<BR>Wurth Elektronik - REDCUBE - REDCUBE PRESS-FIT - WP-BUFU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-09-29<br>
<HR>
Copyright: Würth Elektronik
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M10 , 36pins
<br>Max Height = 17.5mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M10 , 36pins
<br>Max Height = 17.5mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M3 , 9pins
<br>Max Height = 6mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M4 , 16pins
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M3 , 9pins
<br>Max Height = 6mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M3 , 4pins
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M3 , 4pins
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M6 , 16pins
<br>Max Height = 10.5mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M6 , 16pins
<br>Max Height = 10.5mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M8 , 25pins
<br>Max Height = 13.5mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M5 , 16pins
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M8 , 25pins
<br>Max Height = 13.5mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M4 , 16pins
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M5 , 16pins
<br>Max Height = 7mm
>NAME
>VALUE
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M10 , 36pins
<br>Max Height = 17.5mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M10 , 36pins
<br>Max Height = 17.5mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M3 , 4pins
<br>Max Height = 7mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M4 , 16pins
<br>Max Height = 7mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M3 , 4pins
<br>Max Height = 7mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M3 , 9pins
<br>Max Height = 6mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M3 , 9pins
<br>Max Height = 6mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M4 , 16pins
<br>Max Height = 7mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M5 , 16pins
<br>Max Height = 7mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M6 , 16pins
<br>Max Height = 10.5mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M6 , 16pins
<br>Max Height = 10.5mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M8 , 25pins
<br>Max Height = 13.5mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for HAL
<br>Thread M5 , 16pins
<br>Max Height = 7mm
<b>WP-BUFU Internal thread, full plain
<br></b>Drill hole specification for chemical surfaces
<br>Thread M8 , 25pins
<br>Max Height = 13.5mm
>NAME
>VALUE
>NAME
>VALUE
<b> WP-BUFU Internal thread, full plain
<br>
<br> Applications<br>
<br></b> Using the Press-Fit Elements, currents of up to approx. 300A can be transferred to the PCB.
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Material Brass
<br>Surface Tin
<br>Execution Press-Fit
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -55 up to +150 °C
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bulk
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o55767v209%20Family_WP-BUFU.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55767v209%20Family_WP-BUFU.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WP-BUFU_FULL_PLAIN/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/katalog/em/WP-BUFU_FULL_PLAIN</a><p>
Updated by Ella Wu 2022-09-29
<br>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.