<BR>Wurth Elektronik - REDCUBE - REDCUBE PRESS-FIT - WP-TGCF<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-09-30<br>
<HR>
Copyright: Würth Elektronik
<b>WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>Drill hole specification for chemical surfaces
<br>Inner Diameter = 5.5mm , 12pins
<br>Max Height = 3.1mm
>NAME
>VALUE
<b>WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>Drill hole specification for HAL
<br>Inner Diameter = 5.5mm , 12pins
<br>Max Height = 3.1mm
>NAME
>VALUE
<b>WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>Drill hole specification for HAL
<br>Inner Diameter = 7.3mm , 16pins
<br>Max Height = 3.1mm
>NAME
>VALUE
<b>WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>Drill hole specification for chemical surfaces
<br>Inner Diameter = 7.3mm , 16pins
<br>Max Height = 3.1mm
>NAME
>VALUE
<b>WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>Drill hole specification for chemical surfaces
<br>Inner Diameter = 5.5mm , 12pins
<br>Max Height = 3.1mm
<b>WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>Drill hole specification for HAL
<br>Inner Diameter = 5.5mm , 12pins
<br>Max Height = 3.1mm
<b>WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>Drill hole specification for HAL
<br>Inner Diameter = 7.3mm , 16pins
<br>Max Height = 3.1mm
<b>WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>Drill hole specification for chemical surfaces
<br>Inner Diameter = 7.3mm , 16pins
<br>Max Height = 3.1mm
>NAME
>VALUE
<b> WP-TGCF REDCUBE PRESS-FIT two-part ground terminal with circumference pin-plate
<br></b>
<br>
<b>PROPERTIES</b>
<br>
<br>Material Brass
<br>Surface Tin
<br>Execution Press-Fit
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -55 °C up to +150 °C
<br>
<br><b>PACKAGING PROPERTIES</b>
<br>
<br>Packaging Bulk
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o106781v209%20Family_WP-TGCF_7461071.jpg"Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o106781v209%20Family_WP-TGCF_7461071.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WP-TGCF_GROUND_ELEMENT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/katalog/em/WP-TGCF_GROUND_ELEMENT</a><p>
Updated by Ella Wu 2022-09-30
<br>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.