<BR>Wurth Elektronik - Signal & Communications - RF Inductors - WE-CAIR<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b>WE-CAIR Air coil
</b><br>Size: 1322
>NAME
>VALUE
<b>WE-CAIR Air coil
</b><br>Size: 5910
>NAME
>VALUE
<b>WE-CAIR Air coil
</b><br>Size: 3168
>NAME
>VALUE
<b>WE-CAIR Air coil
</b><br>Size: 3136
>NAME
>VALUE
<b>WE-CAIR Air coil
</b><br>Size: 1340
>NAME
>VALUE
<b>WE-CAIR Air coil
</b><br>Size: 4248
>NAME
>VALUE
<b>WE-CAIR Air coil
</b><br>Size: 1322
<b>WE-CAIR Air coil
</b><br>Size: 3168
<b>WE-CAIR Air coil
</b><br>Size: 5910
<b>WE-CAIR Air coil
</b><br>Size: 3136
<b>WE-CAIR Air coil
</b><br>Size: 1340
<b>WE-CAIR Air coil
</b><br>Size: 4248
>NAME
>VALUE
<B>WE-CAIR Air coil
<BR>
<BR>Characteristics
<BR>
<BR>
</B>Inductance values from 1.65 nH up to 120 nH
<BR>Very high quality factor >100
<BR>High self-resonant frequency
<BR>Hight currents up to 3.5 A
<BR>Inductance tolerances 5% and 10%
<BR>Pick and place-process possible
<BR>Good solderability (tinned connector pins)
<BR>Operating temperature: -40°C to +125°C
<BR><BR>
<BR><B>Applications <BR>
<BR></B>Especially for RF applications
<BR>Ideal for high current applications
<BR>Broad band filter
<BR>RF-Decoupling
<BR><BR><a href="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-CAIR">https://katalog.we-online.com/en/pbs/WE-CAIR</a><p>
Updated By Ella Wu 2019-08-19<br>
2019 (C) Wurth Elektronik
<B>WE-CAIR Air coil
<BR>
<BR>Characteristics
<BR>
<BR>
</B>Inductance values from 1.65 nH up to 120 nH
<BR>Very high quality factor >100
<BR>High self-resonant frequency
<BR>Hight currents up to 3.5 A
<BR>Inductance tolerances 5% and 10%
<BR>Pick and place-process possible
<BR>Good solderability (tinned connector pins)
<BR>Operating temperature: -40°C to +125°C
<BR><BR>
<BR><B>Applications <BR>
<BR></B>Especially for RF applications
<BR>Ideal for high current applications
<BR>Broad band filter
<BR>RF-Decoupling
<BR><BR><a href="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-CAIR">https://katalog.we-online.com/en/pbs/WE-CAIR</a><p>
Updated By Ella Wu 2019-08-19<br>
2019 (C) Wurth Elektronik
<B>WE-CAIR Air coil
<BR>
<BR>Characteristics
<BR>
<BR>
</B>Inductance values from 1.65 nH up to 120 nH
<BR>Very high quality factor >100
<BR>High self-resonant frequency
<BR>Hight currents up to 3.5 A
<BR>Inductance tolerances 5% and 10%
<BR>Pick and place-process possible
<BR>Good solderability (tinned connector pins)
<BR>Operating temperature: -40°C to +125°C
<BR><BR>
<BR><B>Applications <BR>
<BR></B>Especially for RF applications
<BR>Ideal for high current applications
<BR>Broad band filter
<BR>RF-Decoupling
<BR><BR><a href="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-CAIR">https://katalog.we-online.com/en/pbs/WE-CAIR</a><p>
Updated By Ella Wu 2019-08-19<br>
2019 (C) Wurth Elektronik
<B>WE-CAIR Air coil
<BR>
<BR>Characteristics
<BR>
<BR>
</B>Inductance values from 1.65 nH up to 120 nH
<BR>Very high quality factor >100
<BR>High self-resonant frequency
<BR>Hight currents up to 3.5 A
<BR>Inductance tolerances 5% and 10%
<BR>Pick and place-process possible
<BR>Good solderability (tinned connector pins)
<BR>Operating temperature: -40°C to +125°C
<BR><BR>
<BR><B>Applications <BR>
<BR></B>Especially for RF applications
<BR>Ideal for high current applications
<BR>Broad band filter
<BR>RF-Decoupling
<BR><BR><a href="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-CAIR">https://katalog.we-online.com/en/pbs/WE-CAIR</a><p>
Updated By Ella Wu 2019-08-19<br>
2019 (C) Wurth Elektronik
<B>WE-CAIR Air coil
<BR>
<BR>Characteristics
<BR>
<BR>
</B>Inductance values from 1.65 nH up to 120 nH
<BR>Very high quality factor >100
<BR>High self-resonant frequency
<BR>Hight currents up to 3.5 A
<BR>Inductance tolerances 5% and 10%
<BR>Pick and place-process possible
<BR>Good solderability (tinned connector pins)
<BR>Operating temperature: -40°C to +125°C
<BR><BR>
<BR><B>Applications <BR>
<BR></B>Especially for RF applications
<BR>Ideal for high current applications
<BR>Broad band filter
<BR>RF-Decoupling
<BR><BR><a href="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-CAIR">https://katalog.we-online.com/en/pbs/WE-CAIR</a><p>
Updated By Ella Wu 2019-08-19<br>
2019 (C) Wurth Elektronik
<B>WE-CAIR Air coil
<BR>
<BR>Characteristics
<BR>
<BR>
</B>Inductance values from 1.65 nH up to 120 nH
<BR>Very high quality factor >100
<BR>High self-resonant frequency
<BR>Hight currents up to 3.5 A
<BR>Inductance tolerances 5% and 10%
<BR>Pick and place-process possible
<BR>Good solderability (tinned connector pins)
<BR>Operating temperature: -40°C to +125°C
<BR><BR>
<BR><B>Applications <BR>
<BR></B>Especially for RF applications
<BR>Ideal for high current applications
<BR>Broad band filter
<BR>RF-Decoupling
<BR><BR><a href="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14750v209%20Family_WE-CAIR_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-CAIR">https://katalog.we-online.com/en/pbs/WE-CAIR</a><p>
Updated By Ella Wu 2019-08-19<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.