<BR>Wurth Elektronik - Signal & Communications - RF Inductors - WE-TCI<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022b, 2022-06-22<br>
<HR>
Copyright: Würth Elektronik
<B>WE-TCI Thinfilm Chip Inductor
<BR></B>Size : 0402, SMT, 2pins
<br>LXWXH=1X0.5X0.32mm
>VALUE
>NAME
<B>WE-TCI Thinfilm Chip Inductor
<BR></B>Size : 0201, SMT, 2pins
<br>LXWXH=0.6X0.6X0.23mm
>NAME
>VALUE
<B>WE-TCI Thinfilm Chip Inductor
<BR></B>Size : 0402, SMT, 2pins
<br>LXWXH=1X0.5X0.32mm
<B>WE-TCI Thinfilm Chip Inductor
<BR></B>Size : 0201, SMT, 2pins
<br>LXWXH=0.6X0.6X0.23mm
>NAME
>VALUE
<b>WE-TCI Thinfilm Chip Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>High self resonant frequency
<br>Tight tolerances of 2% (1% on request) or ± 0.1 nH and small inductance values
<br>Outstanding temperature stability
<br>In high frequency circuit the inductance is very stable
<br>Small inductance values
<br>Recommended solder profile: Reflow
<br>Operating temperature: –40 ºC to +125 ºC
<br>
<br><b>Applications
<br>
<br></b>Mobile phone
<br>Pagers
<br>GPS products
<br>Wireless LAN
<br>Communication appliances
<br>RF Transceiver Module
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14861v209%20Family_WE-TCI.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14861v209%20Family_WE-TCI.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-TCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-TCI</a><p>
</b>Updated by Ella Wu 2022-06-22<br>
</b>2022 (C) Wurth Elektronik
<b>WE-TCI Thinfilm Chip Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>High self resonant frequency
<br>Tight tolerances of 2% (1% on request) or ± 0.1 nH and small inductance values
<br>Outstanding temperature stability
<br>In high frequency circuit the inductance is very stable
<br>Small inductance values
<br>Recommended solder profile: Reflow
<br>Operating temperature: –40 ºC to +125 ºC
<br>
<br><b>Applications
<br>
<br></b>Mobile phone
<br>Pagers
<br>GPS products
<br>Wireless LAN
<br>Communication appliances
<br>RF Transceiver Module
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14861v209%20Family_WE-TCI.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14861v209%20Family_WE-TCI.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-TCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-TCI</a><p>
</b>Updated by Ella Wu 2022-06-08<br>
</b>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.