<BR>Wurth Elektronik - Power Magnetics - Dual Coil Power Inductors - WE-MTCI<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-MTCI SMD Multi-Turn Ratio coupled Inductor<br></b>
<pre> <b><font size="4">Size: </b>5030
>NAME
>VALUE
1
4
3
2
<b> <br><b>WE-MTCI SMD Multi-Turn Ratio coupled Inductor<br></b>
<pre> <b><font size="4">Size: </b>5030
>NAME
>VALUE
1
2
<b>WE-MTCI SMD Multi-Turn Ratio coupled Inductor</b><br>
<br><b>Characteristics </b><br>
<br>Smallest Coupled Inductor with different Turn Ratio and 0.8kV isolation
<br>Magnetically Shielded
<br>1:N Transformer
<br>Operation temperature: -40°C to +125°C
<br>
<br><br><b> Note: The "VALUE"shown in the symbol and packaging is the Inductance for L1<br></b>
<br>
<br><b>Applications</b><br>
<br>Ideal solution for buck/boost converter with regulated and un-regulated output voltage
<br>High density Isolated converter application (e.g. Flyback converter)
<br>Step-up or Step-Down Converter with Auxilary winding
<br>Can be use in Auto-transformer application
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o97635v209%20Family_WE-DPC_HV_5030.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o97635v209%20Family_WE-DPC_HV_5030.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-MTCI">https://katalog.we-online.com/en/pbs/WE-MTCI</a><p>
<br>
<br>Updated by Yingchun,Shan 2019-08-15
<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.